您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
Nut - Stainless steel
CY.PAG
Pneumatic Cylinders
Accessories
Nut and slotted nuts
Powered by
CAD模型選擇
{cypag/pneumatic_cylinders/accessories/nut_and_slotted_nuts/nut_steel.prj},{NB=Nut_304 ANA40I},{CODE=ANA40I},{MAT=304 stainless steel},{A=M12X1.75},{NDM=12},{P=1.75},{B=19},{C=7.0},{ACCMAT=St}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
ⁿ/ₐ
B
[mm]
C
[mm]
Nut_304 ANA0810I
ANA0810I
304 stainless steel
M4
7
3.2
Nut_304 ANA1216I
ANA1216I
304 stainless steel
M6
10
4.0
Nut_304 ANA20I
ANA20I
304 stainless steel
M8X1.25
13
5.0
Nut_304 ANA25I
ANA25I
304 stainless steel
M10X1.25
17
6.0
Nut_304 ANA32I
ANA32I
304 stainless steel
M10X1.5
17
6.0
Nut_304 ANA40BI
ANA40BI
304 stainless steel
M12X1.25
19
7.0
Nut_304 ANA40I
ANA40I
304 stainless steel
M12X1.75
19
7.0
Nut_304 ANT1216I
ANT1216I
304 stainless steel
M16X1.5
22
5.0
Nut_304 ANA50BI
ANA50BI
304 stainless steel
M16X1.5
24
8.0
Nut_304 ANA5063I
ANA5063I
304 stainless steel
M16X2
24
8.0
Nut_304 ANA80100I
ANA80100I
304 stainless steel
M20X1.5
30
9.0
Nut_304 ANT2025I
ANT2025I
304 stainless steel
M22X1.5
27
8.0
Nut_304 ANA125XI
ANA125XI
304 stainless steel
M27X2
41
12.0
Nut_304 ANA160200XI
ANA160200XI
304 stainless steel
M36X2
55
14.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Nut - Zinc coated steel
CY.PAG
14.05.2021
SCAP-CE - Cover Cap - Ceramic
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
Hexagon Bolt SKT ss - Hexagon Bolt SKT ss
Sikla
08.04.2024
Nuts DIN 934
MBO Oßwald
08.10.2021
Foot (MS3) - Zinc coated steel
CY.PAG
14.05.2021
Slotted Nut - Zinc coated steel
CY.PAG
14.05.2021
PP - Nylon Button
ACE Shock Absorbers
07.02.2024
TH110 - Hexagon socket head cap screws, DIN 912
Märkische Stanz-Partner
31.08.2021
BN 6 - Flat washers without chamfer, for screws with cylindrical head (DIN ...
Bossard Catalog
26.01.2023
DIN 6923 - Hexagon nuts with flange
Chinese Manufacturers
27.05.2014
SN2912 - Counternut
STRACK
28.11.2022
ISO 4032 - Hexagon nuts, style 1 - Product grades A and B
Fabory
13.02.2023
DIN 934 - Hexagon nuts
Fabory
13.02.2023
LBSBB - Spring/gas spring-Compression spring-outer diameter reference stain...
SRD-FA
04.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表