您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Thrust Neddle Roller Bearings (NTB)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Thrust Bearings
Powered by
CAD模型選擇
{iko/iko_bearings/theust_bearings/thrust_neddle_roller_bearings_br.prj},{NB=NTB4565},{IDNR=},{RID=G_120},{STDRT=45},{DESCR=(gevmsg IKOSTV 843)},{TRNUMBER=},{PAST=A},{REST=O},{ORDER=NTB4565},{ORDER1=NTB 4565},{MASS=24.5},{SD=45},{D=65},{DW=3},{CI=50},{CE=62},{ZEFF=36},{PKVAL1=36},{PKVAL2=36},{I=1},{RE=A},{BLRE=9},{RS=0.5},{CRT=1.8},{CA=25900},{COA=121000},{SC=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STDRT
Shaft Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
SD
Inside Diameter
[mm]
D
Outer Diameter
[mm]
DW
Width
[mm]
CI
Diameter
[mm]
CE
Diameter
[mm]
CA
Basic dynamic load rating
[N]
COA
Basic static load rating
[N]
NTB1024
10
NTB1024
3.3
10
24
2
14
22
7820
23900
NTB1226
12
NTB1226
3.8
12
26
2
16
24
8340
26900
NTB1528
15
NTB1528
4.1
15
28
2
18
26
8830
29900
NTB1629
16
NTB1629
4.3
16
29
2
19
27
9070
31400
NTB1730
17
NTB1730
4.5
17
30
2
20
28
9320
32900
NTB1831
18
NTB1831
4.7
18
31
2
21
29
9550
34400
NTB2035
20
NTB2035
6.1
20
35
2
23
33
11700
46500
NTB2542
25
NTB2542
8.2
25
42
2
29
40
14400
64700
NTB3047
30
NTB3047
9.4
30
47
2
34
45
15400
73300
NTB3552
35
NTB3552
10.6
35
52
2
39
50
16300
81900
NTB40603
40
NTB40603
22.0
40
60
3
45
57
24200
108000
NTB4565
45
NTB4565
24.5
45
65
3
50
62
25900
121000
NTB5070
50
NTB5070
26.5
50
70
3
55
67
27600
135000
NTB5578
55
NTB5578
33.5
55
78
3
61
75
32400
171000
NTB6085
60
NTB6085
38.5
60
85
3
66
82
38200
219000
NTB6590
65
NTB6590
41.5
65
90
3
71
87
40100
237000
NTB7095
70
NTB7095
61.0
70
95
4
75
91
47400
244000
NTB75100
75
NTB75100
65.0
75
100
4
80
96
48400
256000
NTB80105
80
NTB80105
68.5
80
105
4
85
101
49500
267000
NTB85110
85
NTB85110
72.0
85
110
4
90
106
50300
279000
NTB90120
90
NTB90120
92.0
90
120
4
96
116
64500
394000
NTB100135
100
NTB100135
119.0
100
135
4
107
131
80300
541000
NTB110145
110
NTB110145
129.0
110
145
4
117
141
83200
578000
NTB120155
120
NTB120155
139.0
120
155
4
127
151
87900
634000
NTB130170
130
NTB130170
225.0
130
170
5
137
165
120000
839000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Thrust Washer (AS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Thrust Roller Bearings-without Rings (AZK)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Inner Ring (WS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Outer Ring (GS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
General Usage(KT,KTW)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
without Inner Ring-Standard (RNA, TAF, TR, GTR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Thrust Roller Bearings-with Rings (AZ)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (TA..Z,TLA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
for General Usage-Metric Series (LRT,LRTZ)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Inner Ring-Standard (NA, TAFI, TRI, GTRI)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (BA..Z,BHA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full complement type with Hexagon Hole (CFE...VBR, VB, VBUUR, VBUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
Stainless Steel Made with Hexagon Hole (CF...FBR, FB, FBUUR, FBUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full complement type with Hexagon Hole (CR...VBR, VB, VBUUR, VBUU, VBSR, VB...
IKO (NIPPON THOMPSON CO.,LTD)
15.12.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表