您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: NTN Automation
Created: 29.10.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NTN Automation
NSME - Open Case Unit
NTN Automation
Linear Motion
Linear Ball Bushings and Shafting
Linear Bearing Pillow Block
Metric
Asia Series
Open Type
Standard
Powered by
CAD模型選擇
{ntn_automation/linear_motion/linear_ball_bushings_shafting/linear_bearing_pillow_bl/metric/asia_series/open_type/standard/nsme_asmtab.prj},{NB=NSME20UU},{NOTE=NOTE Please make selection from top to bottom},{MN=NSME20},{BT=Standard Type},{SD=20},{D=32},{H=23},{E=24.0},{W=48},{L=50},{F=39.0},{T=11},{H1=10.0},{DEG=60},{B=35},{C=35},{S=M6},{S1=6},{I=12},{BLRD=88},{BLRS=140},{WGT=0.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part No
ⁿ/ₐ
NOTE
Selection Note
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
SD
Shaft Dia.
[mm]
BLRD
Basic Load Rating - Dynamic
[C(kgf)]
BLRS
Basic Load Rating - Static
[Co(kgf)]
WGT
Weight
[kg]
NSME10UU
NSME10UU
NOTE Please make selectio...
Standard Type
10
38
56
0.065
NSME12UU
NSME12UU
NOTE Please make selectio...
Standard Type
12
42
61
0.100
NSME13UU
NSME13UU
NOTE Please make selectio...
Standard Type
13
52
80
0.100
NSME16UU
NSME16UU
NOTE Please make selectio...
Standard Type
16
59
91
0.150
NSME20UU
NSME20UU
NOTE Please make selectio...
Standard Type
20
88
140
0.200
NSME25UU
NSME25UU
NOTE Please make selectio...
Standard Type
25
100
160
0.450
NSME30UU
NSME30UU
NOTE Please make selectio...
Standard Type
30
160
280
0.630
NSME35UU
NSME35UU
NOTE Please make selectio...
Standard Type
35
170
320
0.920
NSME40UU
NSME40UU
NOTE Please make selectio...
Standard Type
40
220
410
1.330
NSME50UU
NSME50UU
NOTE Please make selectio...
Standard Type
50
390
810
3.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NKBE - Open Case Unit
NTN Automation
03.02.2022
NSK - Stand-Up Shaft Support
NTN Automation
03.02.2022
NSME L - Open Case Unit Long Type
NTN Automation
03.02.2022
SBR - Linear Motion Ball Bearing Slide Units
YTP
11.05.2022
Support Rails and Assemblies (mm) - Support Rails and Assemblies
Thomson Linear
14.08.2023
TBS - Support Rail Unit
Samick Precision
12.01.2022
TLM-3027 - Linear Pillow Blocks - Super Smart Ball Bushing, Open
Essentra Components
19.04.2016
SRZL, SRZLF - Linear Guides - Interchangeable Medium Load, Light Preload
Misumi
31.03.2023
NTBR - Adjustment and Open Type Case Unit
NTN Automation
03.02.2022
SBS - Support Rail Unit
Samick Precision
17.01.2022
MSKB - Super Type Linear Bearing
NTN Automation
03.02.2022
SBR-SUS - Aluminum Case Unit Open SUS Series
Samick Precision
22.11.2022
SBR - Aluminum Case Unit Open
Samick Precision
17.01.2022
Clamping plates - Clamping plates for timing belts
Ketten Fuchs
22.11.2013
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表