您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
NRP-11 - Hand-Retractable Spring Plungers - Threaded Adapter
Essentra Components
Tooling & Positioning Components
Locating & Positioning Components
Ball & Spring Plungers & Accessories
Hand-Retractable Spring Plungers
Hand-Retractable Spring Plungers - Threaded Adapter
Powered by
CAD模型選擇
{essentra/l1_s00000000/l2_s03000000/l3_s03020000/l4_s03020100/p190150/nrp-11.prj},{NB=NRP-28},{PN=NRP-28},{AMERSID=1138887},{APACID=-},{EMEAID=-},{LOCKINGTYPE=Standard},{MATERIAL=Heavy End Pressure - Steel},{INITIALENDFORCEL=11.000},{FINALENDFORCELBS=44.500},{A=M12 x 1.75},{B=22.200},{C=6.350},{D=6.000},{E=3/8-16},{F=11.000},{ASKETCH1=12.000},{ESKETCH8=9.5250},{PITCHHELIXSPIRAL=1.587500},{D4HELIXSPIRAL1=1.750},{STATEEXTRUDE1=S},{ND=0.37500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
LOCKINGTYPE
Locking Type
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
INITIALENDFORCEL
End Force Lbs Initial
ⁿ/ₐ
FINALENDFORCELBS
End Force Lbs Final
ⁿ/ₐ
A
A Threaded Body Size
ⁿ/ₐ
B
B Theaded Body Length
[mm]
C
C Nose Length
[mm]
D
D Nose Diameter
[mm]
E
E Stub Thread Size
ⁿ/ₐ
F
F Threaded End Length
[mm]
NRP-11
NRP-11
1138853
-
-
Standard
Light End Pressure - Stee...
2.000
11.000
M6 x 1.0
12.700
3.170
3.000
10-32
5.900
NRP-12
NRP-12
1138855
-
-
Standard
Light End Pressure - Stee...
3.000
13.000
M8 x 1.25
15.800
4.750
4.000
1/4-20
8.700
NRP-13
NRP-13
1138856
-
-
Standard
Light End Pressure - Stee...
3.000
18.000
M10 x 1.5
19.000
5.500
5.000
5/16-18
10.300
NRP-14
NRP-14
1138858
-
-
Standard
Light End Pressure - Stee...
5.500
22.000
M12 x 1.75
22.200
6.350
6.000
3/8-16
11.000
NRP-25
NRP-25
1138882
-
-
Standard
Heavy End Pressure - Stee...
4.500
22.000
M6 x 1.0
12.700
3.170
3.000
10-32
5.900
NRP-26
NRP-26
1138884
-
-
Standard
Heavy End Pressure - Stee...
6.500
26.500
M8 x 1.25
15.800
4.750
4.000
1/4-20
8.700
NRP-27
NRP-27
1138885
-
-
Standard
Heavy End Pressure - Stee...
6.500
35.500
M10 x 1.5
19.000
5.500
5.000
5/16-18
10.300
NRP-28
NRP-28
1138887
-
-
Standard
Heavy End Pressure - Stee...
11.000
44.500
M12 x 1.75
22.200
6.350
6.000
3/8-16
11.000
NRP-11N
NRP-11N
1138854
-
-
Locking Element
Light End Pressure - Stee...
2.000
11.000
M6 x 1.0
12.700
3.170
3.000
10-32
5.900
NRP-12N
NRP-12N
1103462
-
-
Locking Element
Light End Pressure - Stee...
3.000
13.000
M8 x 1.25
15.800
4.750
4.000
1/4-20
8.700
NRP-13N
NRP-13N
1138857
-
-
Locking Element
Light End Pressure - Stee...
3.000
18.000
M10 x 1.5
19.000
5.500
5.000
5/16-18
10.300
NRP-14N
NRP-14N
1138859
-
-
Locking Element
Light End Pressure - Stee...
5.500
22.000
M12 x 1.75
22.200
6.350
6.000
3/8-16
11.000
NRP-25N
NRP-25N
1138883
-
-
Locking Element
Heavy End Pressure - Stee...
4.500
22.000
M6 x 1.0
12.700
3.170
3.000
10-32
5.900
NRP-26N
NRP-26N
1103514
-
-
Locking Element
Heavy End Pressure - Stee...
6.500
26.500
M8 x 1.25
15.800
4.750
4.000
1/4-20
8.700
NRP-27N
NRP-27N
1138886
-
-
Locking Element
Heavy End Pressure - Stee...
6.500
35.500
M10 x 1.5
19.000
5.500
5.000
5/16-18
10.300
NRP-28N
NRP-28N
1138889
-
-
Locking Element
Heavy End Pressure - Stee...
11.000
44.500
M12 x 1.75
22.200
6.350
6.000
3/8-16
11.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表