您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Silo outlet gates without transition piece, pneumatically operated, lifting cylinder - Regulating and shut-off valves
NORO
Regulating and shut-off valves
Powered by
CAD模型選擇
{noro/08_regulators_shut_off_valves/silo_outlet_gates_pneumatic_without_tp_asmtab.prj},{NB=NORO 1722775(0)},{ARTNR=1722775},{DN=175},{GATE=0},{A=1045},{B=200},{C=310},{S=2},{MAT=1.0330},{SF=hot-dip galv.},{INFO=PDF},{LD=375},{PPATH=assemblies/silo_outlet_gates_pneumatic_without_tp_asmtpl.prj},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
A
Length A
[mm]
B
Width B
[mm]
C
Width C
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Silo outlet gates wi...
1521775
150
1045
200
310
2
1.0330
powder coated
NORO Silo outlet gates wi...
1721775
175
1045
200
310
2
1.0330
powder coated
NORO Silo outlet gates wi...
2021775
200
1195
250
360
2
1.0330
powder coated
NORO Silo outlet gates wi...
2521775
250
1305
300
410
2
1.0330
powder coated
NORO Silo outlet gates wi...
3021775
300
1475
350
460
2
1.0330
powder coated
NORO Silo outlet gates wi...
1522775
150
1045
200
310
2
1.0330
hot-dip galv.
NORO Silo outlet gates wi...
1722775
175
1045
200
310
2
1.0330
hot-dip galv.
NORO Silo outlet gates wi...
2022775
200
1195
250
360
2
1.0330
hot-dip galv.
NORO Silo outlet gates wi...
2522775
250
1305
300
410
2
1.0330
hot-dip galv.
NORO Silo outlet gates wi...
3022775
300
1475
350
460
2
1.0330
hot-dip galv.
NORO Silo outlet gates wi...
1523775
150
1045
200
310
2
1.4301
blasted
NORO Silo outlet gates wi...
1723775
175
1045
200
310
2
1.4301
blasted
NORO Silo outlet gates wi...
2023775
200
1195
250
360
2
1.4301
blasted
NORO Silo outlet gates wi...
2523775
250
1305
300
410
2
1.4301
blasted
NORO Silo outlet gates wi...
3023775
300
1475
350
460
2
1.4301
blasted
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Silo outlet gates without transition piece, electrically operated, worm gea...
NORO
29.03.2023
Silo outlet gates with transition piece, pneumatically operated, lifting cy...
NORO
24.05.2023
Pipe gates, pneumatically operated, lifting cylinder - Regulating and shut-...
NORO
09.03.2023
Silo outlet gates with transition piece, electrically operated, worm gear d...
NORO
24.05.2023
Redler outlet gates without transition piece, pneumatically operated, lifti...
NORO
29.03.2023
3600 - Knife gate valve
HAWLE
23.02.2024
Welding ends - Pipes
NORO
24.05.2023
Flanges drilled according to DIN 24154 R2 - Connecting components
NORO
24.05.2023
Redler outlet gates with transition piece, pneumatically operated, lifting ...
NORO
31.12.2023
Straight Bore Reducer 1107H Metric - Metric Torque-Arm II Shaft Mount Speed...
Baldor Reliance
09.11.2021
Fig. 8317 - Hand wheel with DIN
vonRoll hydro
20.03.2024
Redler outlet gates without transition piece, electrically operated, worm g...
NORO
29.03.2023
Pipes - Pipes
NORO
31.12.2023
ZETA PN 10
VAG
25.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表