您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
NN Tapered bore
Jtekt North America
Cylindrical roller bearings
Double-row cylindrical roller bearings
Powered by
CAD模型選擇
{jtekt/cylindrical_roller_bearings/double_row_crb/double_row_crb_nnk_asmtab.prj},{NB=NN3026K},{DESIGNATION=NN3026K},{SERIES=CD},{T=60},{VERS=4.000},{SD=130},{D=200},{B=52},{ROLD=2},{CR=356},{CO=476},{CU=57.7},{NG=2900},{NO=3500},{SR=3.0},{DW=16},{PCD=166.0},{L=16},{ID=156.08},{OD=175.92},{IPOP=9.00},{ST=8-C},{NUM=26},{PPATH=double_row_crb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing Designation
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
SD
SD - Shaft Dia.
[mm]
D
D - Outside Diameter
[mm]
B
B - Bearing Width
[mm]
R
r - Radius
[mm]
CR
C - Basic Dynamic Load Rating
[kN]
CO
C0 - Basic Static Load Rating
[kN]
CU
Cu - Fatigue Load Limit
[kN]
NG
Limiting Speed (Grease)
[rpm]
NO
Limiting Speed (Oil)
[rpm]
NN3005K
NN3005K
CD
25
47
16
0.6
32.2
30.0
5.20
14000
17000
NN3006K
NN3006K
CD
30
55
19
1.0
46.0
44.1
4.95
12000
14000
NN3007K
NN3007K
CD
35
62
20
1.0
49.1
50.0
5.65
10000
12000
NN3008K
NN3008K
CD
40
68
21
1.0
52.0
55.9
6.35
9100
11000
NN3009K
NN3009K
CD
45
75
23
1.0
67.1
71.9
8.75
8300
9900
NN3010K
NN3010K
CD
50
80
23
1.0
66.4
72.6
8.85
7600
9100
NN3011K
NN3011K
CD
55
90
26
1.1
89.6
101
13.2
6800
8200
NN3012K
NN3012K
CD
60
95
26
1.1
91.6
106
13.9
6400
7700
NN3013K
NN3013K
CD
65
100
26
1.1
93.6
111
14.6
6000
7200
NN3014K
NN3014K
CD
70
110
30
1.1
122
148
20.6
5500
6500
NN3015K
NN3015K
CD
75
115
30
1.1
124
155
21.5
5200
6200
NN3016K
NN3016K
CD
80
125
34
1.1
149
186
26.6
4800
5800
NN3017K
NN3017K
CD
85
130
34
1.1
152
194
27.3
4600
5500
NN3018K
NN3018K
CD
90
140
37
1.5
179
228
29.3
4200
5100
NN3019K
NN3019K
CD
95
145
37
1.5
188
246
31.3
4100
4900
NN3020K
NN3020K
CD
100
150
37
1.5
196
265
33.3
3900
4700
NN3021K
NN3021K
CD
105
160
41
2.0
247
322
42.5
3700
4400
NN3022K
NN3022K
CD
110
170
45
2.0
278
361
47.9
3500
4200
NN3024K
NN3024K
CD
120
180
46
2.0
291
392
51.1
3200
3900
NN3026K
NN3026K
CD
130
200
52
2.0
356
476
57.7
2900
3500
NN3028K
NN3028K
CD
140
210
53
2.0
372
516
61.5
2700
3300
NN3030K
NN3030K
CD
150
225
56
2.1
418
587
70.1
2500
3000
NN3032K
NN3032K
CD
160
240
60
2.1
499
695
79.6
2400
2800
NN3034K
NN3034K
CD
170
260
67
2.1
592
824
105
2200
2600
NN3036K
NN3036K
CD
180
280
74
2.1
705
958
118
2000
2400
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Metric series
Jtekt North America
13.12.2018
Tapered Bore
NSK Rolling Bearing
07.06.2024
Type NN - Tapered bore, taper 1:12
NTN Corporation
17.10.2023
NN Tapered Bore
NSK Rolling Bearing
07.06.2024
NN Tapered bore
JTEKT Corporation(Koyo)
16.01.2019
Modèle R2-23 - Roulement à billes à contact oblique à deux rangées, avec 2 ...
MICHAUD CHAILLY - Direct Transmission
28.03.2023
SKF®-KEGELRLLG-1R - Tapered Roller Bearings SKF®, Single Row, Inner diamete...
MÄDLER
26.04.2024
GB/T 283-2007-NUP - Rolling bearings Cylindrical roller bearings-Boundary d...
Chinese Manufacturers
21.05.2014
GB/T 283-2007-N - Rolling bearings Cylindrical roller bearings-Boundary dim...
Chinese Manufacturers
21.05.2014
NU
NSK Rolling Bearing
07.06.2024
70 type
NSK Rolling Bearing
07.06.2024
Type NU
NTN Corporation
17.10.2023
Thrust Cylindrical Roller Bearings
NSK Rolling Bearing
07.06.2024
Inch series
Jtekt North America
13.12.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表