您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Standard MM - Double Row
Scheerer Bearing
Radial Cylindrical Roller
Double Row
Powered by
CAD模型選擇
{scheererbearings/radial_cyl_roller/double_row/rb_cyl_double_row_mm_asmtab.prj},{NB=NN},{PN=NN},{ID=0},{OD=0},{B=0},{PROFILE=-},{E=-},{F=-},{DYN=-},{STAT=-},{WTLBS=-},{RACEOUTMOD=rb_cyl_double_row_mm_race_outer},{RACEOUTINST=NNU-4920-M/W33-OR},{RACEINMOD=rb_cyl_double_row_mm_race_inner},{RACEININST=NNU-4920-M/W33-IR},{ROLLERMOD=rb_cyl_double_row_mm_roller},{ROLLERINST=NNU-4920-M/W33-ROLLER},{CAGEMOD=rb_cyl_double_row_mm_cage},{CAGEINST=NNU-4920-M/W33-CAGE},{SIDERINGINMOD=N},{SIDERNGININST=N},{SNAPRINGMOD=rb_cyl_double_row_mm_snap_ring},{SNAPRINGINST=N},{X=N},{X1=Y},{X2=N},{X3=N},{PPATH=rb_cyl_double_row_mm_asmtpl.prj},{PDFID=100.0 mm},{PDFIDI=3.937 in},{PDFOD=140.0 mm},{PDFODI=5.512 in},{PDFB=40.0 mm},{PDFBI=1.575 in},{PDFE=-},{PDFEI=-},{PDFF=113.0 mm},{CALLOUTYN=N}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
ⁿ/ₐ
PROFILE
Profile
ⁿ/ₐ
ID
Inside Diameter
[mm]
OD
Outside Diameter
[mm]
B
Width
[mm]
E
Diameter Over the Rollers
[mm]
F
Diameter Under the Rollers
[mm]
DYN
Dynamic Load
[kN]
STAT
Static Load
[kN]
WTLBS
Weight
[lbs]
NN
NN
-
0
0
0
-
-
-
-
-
NNU-4920-M/W33
NNU-4920-M/W33
NNU
100
140
40
-
113.0
129
255
4.12
NN-4920-M/W33
NN-4920-M/W33
NN
100
140
40
-
-
129
255
4.12
NNUP-4920-M/W33
NNUP-4920-M/W33
NNUP
100
140
40
-
-
129
255
-
NNUK-4920-M/W33
NNUK-4920-M/W33
NNUK
100
140
40
-
113.0
129
255
-
NNUP-4921-M/W33
NNUP-4921-M/W33
NNUP
105
145
40
-
-
129
260
-
NNU-4921-M/W33
NNU-4921-M/W33
NNU
105
145
40
-
118.0
129
260
4.19
NNUK-4921-M/W33
NNUK-4921-M/W33
NNUK
105
145
40
-
118.0
129
260
-
NN-4921-M/W33
NN-4921-M/W33
NN
105
145
40
-
-
129
260
4.19
NNU-4922-M/W33
NNU-4922-M/W33
NNU
110
150
40
-
123.0
132
270
4.39
NNUP-4922-M/W33
NNUP-4922-M/W33
NNUP
110
150
40
-
-
132
270
-
NN-4922-M/W33
NN-4922-M/W33
NN
110
150
40
-
-
132
270
4.39
NNUK-4922-M/W33
NNUK-4922-M/W33
NNUK
110
150
40
-
123.0
132
270
-
NNUP-4924-M/W33
NNUP-4924-M/W33
NNUP
120
165
45
-
-
176
340
-
NNU-4924-M/W33
NNU-4924-M/W33
NNU
120
165
45
-
134.5
176
340
5.95
NN-4924-M/W33
NN-4924-M/W33
NN
120
165
45
-
-
176
340
5.95
NNUK-4924-M/W33
NNUK-4924-M/W33
NNUK
120
165
45
-
134.5
176
340
-
NNUP-4926-M/W33
NNUP-4926-M/W33
NNUP
130
180
50
-
-
190
390
-
NNU-4926-M/W33
NNU-4926-M/W33
NNU
130
180
50
-
146.0
190
390
7.94
NN-4926-M/W33
NN-4926-M/W33
NN
130
180
50
-
-
190
390
7.94
NNUK-4926-M/W33
NNUK-4926-M/W33
NNUK
130
180
50
-
146.0
190
390
-
NNUP-4928-M/W33
NNUP-4928-M/W33
NNUP
140
190
50
-
-
190
400
-
NNUK-4928-M/W33
NNUK-4928-M/W33
NNUK
140
190
50
-
156.0
190
400
-
NN-4928-M/W33
NN-4928-M/W33
NN
140
190
50
-
-
190
400
8.82
NNU-4928-M/W33
NNU-4928-M/W33
NNU
140
190
50
-
156.0
190
400
8.82
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NNU Cylindrical bore
JTEKT Corporation(Koyo)
16.01.2019
Metric Design
NSK Rolling Bearing
07.06.2024
U-ST-NbV - Standard NbV-profiles for bearings
Winkel
22.05.2019
JC-KR - adjustable WINKEL Bearing unit
Winkel
22.05.2019
BC2_010 - Cylindrical roller bearings, double row, super-precision
SKF
31.05.2024
NA48,NA49,NA59,NA69,NK+IR (With Inner Ring)
NTN Corporation
17.10.2023
for General Usage-Metric Series (LRT,LRTZ)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
RB SPHERICAL ROLLER BEARING - RB SPHERICAL ROLLER BEARING
Scheerer Bearing
05.12.2023
Double Row MM - Full Complement
Scheerer Bearing
25.08.2020
Cylindrical Bore
NSK Rolling Bearing
07.06.2024
With Thrust Ball Bearing-with Inner Rings (NAXI,NAXI..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
BC2_002 - Cylindrical roller bearings, double row, full complement
SKF
06.06.2024
GB/T 4663-94 - Rolling bearings-Cylindrical thrust roller bearings-Boundary...
Chinese Manufacturers
21.05.2014
Double-Row Tapered Roller Bearings
NSK Rolling Bearing
07.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表