您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
NHDZ KF-GE - double-acting cylinders 315 bar
Neumeister Hydraulik
double-acting cylinders
DZ-315bar
Powered by
CAD模型選擇
{neumeister/druck_zug_zylinder/dz_315bar/dz_315_kfge_asmtab.prj},{NB=NHDZ100N70-24 KF-GE HV40(3481DO12000)},{DK=100},{DS=70},{KFGE=92},{GE=50},{FDO=35},{FHO=43},{H=237},{E=120},{L2=32},{L4=78},{K=40},{G=128},{M=64},{C=74},{HUBMIN=24},{HUBMAX=3000},{LF=83},{LK=55},{LB=25},{L3X=81},{L3X2=84},{L3X3=86},{L3X4=0},{T=1.5},{ENTA=6.5},{NDM=8},{SNGN=10},{R=240},{Q=200},{V=140},{Z=32},{X=3},{U=22},{W1=60},{DP=39.0},{AGE=33.0},{I=2.5},{D1=75.0},{L1X1=34},{L1X2=37},{L1X3=41},{L1X4=0},{CTN=841221800000},{BE=315},{G1=26.8},{G2=5.73},{STROKEX=0},{STROKEMIN=200},{POSMIN=100},{ENTL=M8},{SNG=M10x1},{L1X=34,37,41},{HUB=24},{HV=HV40},{HUBPOS=0},{AN=1},{POSANS1=0},{POSANS2=0},{POSEN1=},{POSEN2=},{POSEN3=},{POSEN4=},{SSNS=2},{TYP=DO}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BZ
description
ⁿ/ₐ
DK
piston diameter
[mm]
DS
rod diameter
[mm]
KFGE
fitting length
[mm]
ENTL
air ventilation size
ⁿ/ₐ
SNG
grease nipple size
ⁿ/ₐ
GE
bearing size
[mm]
F
bearing width
[mm]
H
zero-stroke length
[mm]
E
tube diameter
[mm]
L1
position connection "A"
[mm]
L2
position air ventilation
[mm]
L3
position connection "B"
[mm]
L4
position air ventilation
ⁿ/ₐ
X1
connection external diameter
[mm]
Z1
connection height
[mm]
K
eye thickness
[mm]
G
eye-ø rod
[mm]
M
functional rod height
[mm]
C
overlap
[mm]
R
KF-external diameter
[mm]
Q
reference diameter
[mm]
V
centering diameter
[mm]
Z
flange thickness
[mm]
X
centering
ⁿ/ₐ
U
drilling diameter
[mm]
W
pitch
[°]
CTN
Zolltarifnummer
ⁿ/ₐ
NHDZ25N16-28 KF-GE HV40
NHDZ25N16-28 KF-GE HV40
25
16
41
M4
0
15
12
128
35
23
23
49
49
25
24
10
40
20
39
90
70
45
10
2
7
6x60
841221800000
NHDZ32N18-20 KF-GE HV40
NHDZ32N18-20 KF-GE HV40
32
18
57
M4
0
17
14
135
42
22
22
53
53
25
24
17
50
25
35
110
90
60
13
2
9
6x60
841221800000
NHDZ32N22-20 KF-GE HV40
NHDZ32N22-20 KF-GE HV40
32
22
57
M4
0
17
14
135
42
22
22
53
53
25
24
17
50
25
35
110
90
60
13
2
9
6x60
841221800000
NHDZ40N22-14 KF-GE HV40
NHDZ40N22-14 KF-GE HV40
40
22
54
M5
M6
20
16
148
52
26
24
51
51
25
15
19
60
30
40
120
95
70
13
2
9
6x60
841221800000
NHDZ40N25-14 KF-GE HV40
NHDZ40N25-14 KF-GE HV40
40
25
54
M5
M6
20
16
148
52
26
24
51
51
25
15
19
60
30
40
120
95
70
13
2
9
6x60
841221800000
NHDZ40N28-14 KF-GE HV40
NHDZ40N28-14 KF-GE HV40
40
28
54
M5
M6
20
16
148
52
26
24
51
51
25
15
19
60
30
40
120
95
70
13
2
9
6x60
841221800000
NHDZ50N28-21 KF-GE HV40
NHDZ50N28-21 KF-GE HV40
50
28
72
M5
M6
25
20
180
65
30
28
71
67
25
15
23
68
34
44
140
110
85
17
3
11
6x60
841221800000
NHDZ50N32-21 KF-GE HV40
NHDZ50N32-21 KF-GE HV40
50
32
72
M5
M6
25
20
180
65
30
28
71
67
25
15
23
68
34
44
140
110
85
17
3
11
6x60
841221800000
NHDZ50N36-21 KF-GE HV40
NHDZ50N36-21 KF-GE HV40
50
36
72
M5
M6
25
20
180
65
30
28
71
67
25
15
23
68
34
44
140
110
85
17
3
11
6x60
841221800000
NHDZ63N36-16 KF-GE HV40
NHDZ63N36-16 KF-GE HV40
63
36
80
M8
M10x1
30
22
197
78
31
29
74
72
25
15
28
86
43
52
170
135
100
22
3
13
6x60
841221800000
NHDZ63N40-16 KF-GE HV40
NHDZ63N40-16 KF-GE HV40
63
40
80
M8
M10x1
30
22
197
78
31
29
74
72
25
15
28
86
43
52
170
135
100
22
3
13
6x60
841221800000
NHDZ63N45-16 KF-GE HV40
NHDZ63N45-16 KF-GE HV40
63
45
80
M8
M10x1
30
22
197
78
31
29
74
72
25
15
28
86
43
52
170
135
100
22
3
13
6x60
841221800000
NHDZ80N45-15 KF-GE HV40
NHDZ80N45-15 KF-GE HV40
80
45
86
M8
M10x1
40
28
217
100
33
31
80
77
25
15
35
106
53
63
210
170
115
27
3
18
6x60
841221800000
NHDZ80N56-15 KF-GE HV40
NHDZ80N56-15 KF-GE HV40
80
56
86
M8
M10x1
40
28
217
100
33
31
80
77
25
15
35
106
53
63
210
170
115
27
3
18
6x60
841221800000
NHDZ90N50-10 KF-GE HV40
NHDZ90N50-10 KF-GE HV40
90
50
81
M8
M10x1
40
28
214
110
30
28
75
74
25
15
35
106
53
63
210
170
125
27
3
18
6x60
841221800000
NHDZ90N60-10 KF-GE HV40
NHDZ90N60-10 KF-GE HV40
90
60
81
M8
M10x1
40
28
214
110
30
28
75
74
25
15
35
106
53
63
210
170
125
27
3
18
6x60
841221800000
NHDZ90N63-10 KF-GE HV40
NHDZ90N63-10 KF-GE HV40
90
63
81
M8
M10x1
40
28
214
110
30
28
75
74
25
15
35
106
53
63
210
170
125
27
3
18
6x60
841221800000
NHDZ100N56-24 KF-GE HV40
NHDZ100N56-24 KF-GE HV40
100
56
92
M8
M10x1
50
35
237
120
34
32
81
78
25
15
40
128
64
74
240
200
140
32
3
22
6x60
841221800000
NHDZ100N63-24 KF-GE HV40
NHDZ100N63-24 KF-GE HV40
100
63
92
M8
M10x1
50
35
237
120
34
32
81
78
25
15
40
128
64
74
240
200
140
32
3
22
6x60
841221800000
NHDZ100N70-24 KF-GE HV40
NHDZ100N70-24 KF-GE HV40
100
70
92
M8
M10x1
50
35
237
120
34
32
81
78
25
15
40
128
64
74
240
200
140
32
3
22
6x60
841221800000
NHDZ110N60-24 KF-GE HV40
NHDZ110N60-24 KF-GE HV40
110
60
92
M8
M10x1
50
35
237
130
34
32
81
78
25
15
40
128
64
74
240
200
140
32
3
22
6x60
841221800000
NHDZ110N63-24 KF-GE HV40
NHDZ110N63-24 KF-GE HV40
110
63
92
M8
M10x1
50
35
237
130
34
32
81
78
25
15
40
128
64
74
240
200
140
32
3
22
6x60
841221800000
NHDZ110N70-24 KF-GE HV40
NHDZ110N70-24 KF-GE HV40
110
70
92
M8
M10x1
50
35
237
130
34
32
81
78
25
15
40
128
64
74
240
200
140
32
3
22
6x60
841221800000
NHDZ110N80-24 KF-GE HV40
NHDZ110N80-24 KF-GE HV40
110
80
92
M8
M10x1
50
35
237
130
34
32
81
78
25
15
40
128
64
74
240
200
140
32
3
22
6x60
841221800000
NHDZ125N70-5 KF-GE HV40
NHDZ125N70-5 KF-GE HV40
125
70
116
M8
M10x1
60
44
284
150
36
34
90
90
25
15
50
152
83
88
260
220
170
32
3
22
6x60
841221800000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NHDZ GE-GZ - double-acting cylinders 315 bar
Neumeister Hydraulik
08.07.2021
Design 112 - Flange Attachment
Heiss
15.09.2017
EFL Cylinder - Standard cylinder single acting with flat iron
SCHEMA
28.04.2022
ST 8841-2-005 - Cylinder 500 daN
Steinel Normalien
14.05.2024
NHDZ HK-GE - double-acting cylinders 315 bar
Neumeister Hydraulik
08.07.2021
VFA - Hydraulic cylinder, double acting VFA serie. Circular cylinder. Opera...
HPS International
31.03.2021
WH-R EO - High pressure banjo elbow
Parker
05.09.2022
CHA - Tie-rod Type Hydraulic Cylinder(Double Acting/Single Rod)
SMC
26.09.2023
HRBN - Double acting selflocking hydraulic cylinders series HRBN. Working p...
HPS International
10.03.2021
CHSD/CHDSD - ISO Standard Hydraulic Cylinder (10MPa)
SMC
26.09.2023
HZF 160 - Hydraulic cylinder with external guide
AHP Merkle
31.03.2024
NHDZL GE-GE - double-acting cylinders 250 bar
Neumeister Hydraulik
08.07.2021
NHDZ FF-GE - double-acting cylinders 315 bar
Neumeister Hydraulik
08.07.2021
NHDZ GE-GE - double-acting cylinders 315 bar
Neumeister Hydraulik
08.07.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表