您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
NHDZ GE-GE - double-acting cylinders 315 bar
Neumeister Hydraulik
double-acting cylinders
DZ-315bar
Powered by
CAD模型選擇
{neumeister/druck_zug_zylinder/dz_315bar/dz_315_gege_asmtab.prj},{NB=NHDZ100N70-16 GE-GE HV40(092DO10022)},{DK=100},{DS=70},{GE=50},{H=295},{E=120},{L2=90},{L3=78},{K=40},{D=120},{A=60},{G=128},{C=74},{LF=83},{LK=55},{LB=83},{T=1.5},{ENTA=6.5},{NDM=8},{FDO=35},{FHO=43},{M=64},{SNGN=10},{HUBMIN=16},{HUBMAX=3000},{D1=75},{D2DO=56.0},{D2HO=57.2},{DP=39.00},{AGE=33.0},{I=2.50},{L1X1=92},{L1X2=95},{L1X3=99},{L1X4=0},{CTN=841221800000},{BE=315},{G1=19.1},{G2=5.73},{STROKEX=0},{STROKEMIN=200},{POSMIN=100},{ENTL=M8},{SNG=M10x1},{L1X=92,95,99},{HUB=16},{HV=HV40},{HUBPOS=0},{AN=1},{POSANS1=0},{POSANS2=0},{POSEN1=},{POSEN2=},{POSEN3=},{POSEN4=},{SNXL=2},{SSNS=2},{TYP=DO}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BZ
description
ⁿ/ₐ
DK
piston diameter
[mm]
DS
rod diameter
[mm]
ENTL
air ventilation size
ⁿ/ₐ
SNG
grease nipple size
ⁿ/ₐ
GE
bearing size
[mm]
F
bearing width
ⁿ/ₐ
H
zero-stroke length
[mm]
E
tube diameter
[mm]
L1
position connection "A"
ⁿ/ₐ
L2
position air ventilation
[mm]
L3
position connection "B"
[mm]
X1
connection external diameter
[mm]
Z1
connection height
[mm]
K
eye thickness
[mm]
D
eye-ø bottom
[mm]
A
functional bottom height
[mm]
G
eye-ø rod
[mm]
C
overlap
[mm]
M
functional rod height
[mm]
CTN
customs tariff number
ⁿ/ₐ
NHDZ25N16-28 GE-GE HV40
NHDZ25N16-28 GE-GE HV40
25
16
M4
-
15
12
150
35
45
45
49
25
24
10
40
18
40
39
20
841221800000
NHDZ32N18-20 GE-GE HV40
NHDZ32N18-20 GE-GE HV40
32
18
M4
-
17
14
160
42
47
47
53
25
24
17
45
22
50
35
25
841221800000
NHDZ32N22-20 GE-GE HV40
NHDZ32N22-20 GE-GE HV40
32
22
M4
-
17
14
160
42
47
47
53
25
24
17
45
22
50
35
25
841221800000
NHDZ40N22-14 GE-GE HV40
NHDZ40N22-14 GE-GE HV40
40
22
M5
M6
20
16
175
52
53
51
51
25
15
19
55
25
60
40
30
841221800000
NHDZ40N25-14 GE-GE HV40
NHDZ40N25-14 GE-GE HV40
40
25
M5
M6
20
16
175
52
53
51
51
25
15
19
55
25
60
40
30
841221800000
NHDZ40N28-14 GE-GE HV40
NHDZ40N28-14 GE-GE HV40
40
28
M5
M6
20
16
175
52
53
51
51
25
15
19
55
25
60
40
30
841221800000
NHDZ50N28-14 GE-GE HV40
NHDZ50N28-14 GE-GE HV40
50
28
M5
M6
25
20
210
65
60
58
67
25
15
23
65
31
68
44
34
841221800000
NHDZ50N32-14 GE-GE HV40
NHDZ50N32-14 GE-GE HV40
50
32
M5
M6
25
20
210
65
60
58
67
25
15
23
65
31
68
44
34
841221800000
NHDZ50N36-14 GE-GE HV40
NHDZ50N36-14 GE-GE HV40
50
36
M5
M6
25
20
210
65
60
58
67
25
15
23
65
31
68
44
34
841221800000
NHDZ63N36-11 GE-GE HV40
NHDZ63N36-11 GE-GE HV40
63
36
M8
M10x1
30
22
235
78
69
67
72
25
15
28
78
39
86
52
43
841221800000
NHDZ63N40-11 GE-GE HV40
NHDZ63N40-11 GE-GE HV40
63
40
M8
M10x1
30
22
235
78
69
67
72
25
15
28
78
39
86
52
43
841221800000
NHDZ63N45-11 GE-GE HV40
NHDZ63N45-11 GE-GE HV40
63
45
M8
M10x1
30
22
235
78
69
67
72
25
15
28
78
39
86
52
43
841221800000
NHDZ80N45-9 GE-GE HV40
NHDZ80N45-9 GE-GE HV40
80
45
M8
M10x1
40
28
265
100
81
79
77
25
15
35
100
50
106
63
53
841221800000
NHDZ80N56-9 GE-GE HV40
NHDZ80N56-9 GE-GE HV40
80
56
M8
M10x1
40
28
265
100
81
79
77
25
15
35
100
50
106
63
53
841221800000
NHDZ90N50-5 GE-GE HV40
NHDZ90N50-5 GE-GE HV40
90
50
M8
M10x1
40
28
265
110
81
79
73
25
15
35
100
50
106
63
53
841221800000
NHDZ90N60-5 GE-GE HV40
NHDZ90N60-5 GE-GE HV40
90
60
M8
M10x1
40
28
265
110
81
79
73
25
15
35
100
50
106
63
53
841221800000
NHDZ90N63-5 GE-GE HV40
NHDZ90N63-5 GE-GE HV40
90
63
M8
M10x1
40
28
265
110
81
79
73
25
15
35
100
50
106
63
53
841221800000
NHDZ100N56-16 GE-GE HV40
NHDZ100N56-16 GE-GE HV40
100
56
M8
M10x1
50
35
295
120
92
90
78
25
15
40
120
60
128
74
64
841221800000
NHDZ100N63-16 GE-GE HV40
NHDZ100N63-16 GE-GE HV40
100
63
M8
M10x1
50
35
295
120
92
90
78
25
15
40
120
60
128
74
64
841221800000
NHDZ100N70-16 GE-GE HV40
NHDZ100N70-16 GE-GE HV40
100
70
M8
M10x1
50
35
295
120
92
90
78
25
15
40
120
60
128
74
64
841221800000
NHDZ110N60-16 GE-GE HV40
NHDZ110N60-16 GE-GE HV40
110
60
M8
M10x1
50
35
295
130
92
90
78
25
15
40
120
60
128
74
64
841221800000
NHDZ110N63-16 GE-GE HV40
NHDZ110N63-16 GE-GE HV40
110
63
M8
M10x1
50
35
295
130
92
90
78
25
15
40
120
60
128
74
64
841221800000
NHDZ110N70-16 GE-GE HV40
NHDZ110N70-16 GE-GE HV40
110
70
M8
M10x1
50
35
295
130
92
90
78
25
15
40
120
60
128
74
64
841221800000
NHDZ110N80-16 GE-GE HV40
NHDZ110N80-16 GE-GE HV40
110
80
M8
M10x1
50
35
295
130
92
90
78
25
15
40
120
60
128
74
64
841221800000
NHDZ125N70-0 GE-GE HV40
NHDZ125N70-0 GE-GE HV40
125
70
M8
M10x1
60
44
355
150
107
105
90
25
15
50
150
75
152
88
83
841221800000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NHDZL GE-GE - double-acting cylinders 250 bar
Neumeister Hydraulik
08.07.2021
NHDZ FF-GE - double-acting cylinders 315 bar
Neumeister Hydraulik
08.07.2021
NHDZ GE-GZ - double-acting cylinders 315 bar
Neumeister Hydraulik
08.07.2021
NHDZ HK-GE - double-acting cylinders 315 bar
Neumeister Hydraulik
08.07.2021
ACDG/G
A4Hydrauliek / Mures Hydraulici
31.08.2022
SFL Cylinder - Standard cylinder double acting with flat iron
SCHEMA
28.04.2022
9025 - METRIC MBSPP-MM Straight Nipple
Brennan Industries
28.01.2021
NHDZ KF-GE - double-acting cylinders 315 bar
Neumeister Hydraulik
08.07.2021
round cylinder up to 160 bar - Z160
HEB
16.04.2024
ACDG
A4Hydrauliek / Mures Hydraulici
31.08.2022
ACDGK/GK
A4Hydrauliek / Mures Hydraulici
31.08.2022
GZR EO - Swivel reducer
Parker
31.05.2022
ACDK
A4Hydrauliek / Mures Hydraulici
31.08.2022
CBG1/CDBG1 - End Lock Cylinder
SMC Corporation
27.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表