您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
NF
Jtekt North America
Cylindrical roller bearings
Single-row cylindrical roller bearings
Powered by
CAD模型選擇
{jtekt/cylindrical_roller_bearings/single_row_crb/single_row_crb_nf_asmtab.prj},{NB=NF318},{DESIGNATION=NF318},{SD=90},{D=190},{BOLD=43},{ROLD=3},{BEARING=NF318},{CR=300},{CO=265},{CU=38.7},{NG=3100},{NO=4200},{TYPE=50.000},{VERS=5.000},{SR=4.000},{SR1=4.000},{SD1=MIN},{B1=MIN},{DW=25.000},{L=25.000},{PCD=140.000},{ID=125.000},{OD=155.500},{SHAPE=7-D},{N=13.000},{PPATH=single_row_crb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing Designation
ⁿ/ₐ
SD
SD - Shaft Dia.
[mm]
D
D - Outside Diameter
[mm]
B
B - Bearing Width
[mm]
R
r - Radius
[mm]
R1
r - Radius
[mm]
CR
C - Basic Dynamic Load Rating
[kN]
CO
C0 - Basic Static Load Rating
[kN]
CU
Cu - Fatigue Load Limit
[kN]
NG
Limiting Speed (Grease)
[rpm]
NO
Limiting Speed (Oil)
[rpm]
NF204
NF204
20
47
14.0
1.0
0.6
19.3
12.7
1.45
15000
18000
NF304
NF304
20
52
15.0
1.1
0.6
28.9
19.2
2.50
12000
16000
NF205
NF205
25
52
15.0
1.0
0.6
22.1
15.7
1.80
13000
16000
NF305
NF305
25
62
17.0
1.1
1.1
36.6
25.2
3.45
10000
14000
NF206
NF206
30
62
16.0
1.0
0.6
31.1
21.5
2.95
11000
13000
NF306
NF306
30
72
19.0
1.1
1.1
48.3
35.2
5.00
8700
12000
NF406
NF406
30
90
23.0
1.5
1.5
78.3
55.0
7.95
7600
10000
NF207
NF207
35
72
17.0
1.1
0.6
44.6
31.5
4.70
9500
11000
NF307
NF307
35
80
21.0
1.5
1.1
62.0
46.9
6.20
7900
10000
NF407
NF407
35
100
25.0
1.5
1.5
94.1
68.9
9.25
6600
8800
NF208
NF208
40
80
18.0
1.1
1.1
54.7
42.9
6.15
8300
10000
NF308
NF308
40
90
23.0
1.5
1.5
73.4
56.9
7.85
6900
9100
NF408
NF408
40
110
27.0
2.0
2.0
120
89.1
12.6
6000
8000
NF209
NF209
45
85
19.0
1.1
1.1
57.6
46.9
6.70
7700
9200
NF309
NF309
45
100
25.0
1.5
1.5
98.5
77.5
11.3
6200
8300
NF409
NF409
45
120
29.0
2.0
2.0
134
112
13.8
5400
7200
NF210
NF210
50
90
20.0
1.1
1.1
60.3
51.0
7.30
7100
8500
NF310
NF310
50
110
27.0
2.0
2.0
109
93.4
11.7
5600
7500
NF410
NF410
50
130
31.0
2.1
2.1
161
136
17.4
4900
6600
NF211
NF211
55
100
21.0
1.5
1.1
72.5
62.3
8.30
6400
7700
NF311
NF311
55
120
29.0
2.0
2.0
138
111
15.8
5100
6800
NF411
NF411
55
140
33.0
2.1
2.1
174
138
19.6
4600
6100
NF212
NF212
60
110
22.0
1.5
1.5
85.7
79.9
10.4
5800
7000
NF312
NF312
60
130
31.0
2.1
2.1
155
126
17.3
4700
6300
NF412
NF412
60
150
35.0
2.1
2.1
209
184
26.1
4200
5700
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B, BH, M-1, MH-1 - Inch Series - Drawn Cup Needle Roller Bearings
Jtekt North America
13.12.2018
RC - Inch Series - Drawn Cup Roller Clutches
Jtekt North America
13.12.2018
with Inner Ring-Shield type (NAST...ZZ,NAST...ZZR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
NUP
Jtekt North America
13.12.2018
with Inner Ring-Open Type (NAST,NAST...R)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
BA1_010 - Angular contact ball bearings, super-precision
SKF
29.05.2024
82RCR - Pneumatic wheels, rib profile, polypropylene centre, roller bearing...
Tellurerota
06.05.2024
Cylindrical bore
NTN Corporation
17.10.2023
NU
Jtekt North America
13.12.2018
Open type
NTN Corporation
17.10.2023
B6_ _ _ - Deep Groove Ball Bearings - Open Type
Misumi
30.06.2021
NF
JTEKT Corporation(Koyo)
20.09.2019
Withdrawal sleeves
Jtekt North America
13.12.2018
NNU Cylindrical bore
JTEKT Corporation(Koyo)
16.01.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表