目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
NC-GEV-..LRK - Straight male adaptor fittings, taper thread sealing form C acc. DIN 3852-2
EXMAR
NC Tube Fittings
Male adaptor fittings
Straight male adaptor fittings
Powered by
CAD模型選擇
{exmar/nc_tube_fittings/nc_male_stud_fittings/nc_straight_connectors_male/nc_gev_lrk.prj},{NB=NC-GEV-10LRK 1.4 718.1101.270.20},{TYPE=NC-GEV-10LRK 1.4},{MATNR=718.1101.270.20},{SERIE=L},{PN=250},{D1=10},{R=1/4},{M1=16x1.5},{L1=38.5},{L2=21.0},{SW1=19},{SW2=17},{E=8.0},{KG=44},{V=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
R
Thread
ⁿ/ₐ
M1
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
NC-GEV-06LRK 1.8 718.1101...
NC-GEV-06LRK 1.8
718.1101.100.20
L
315
6
1/8
12x1.5
32.0
16.0
14
12
4.0
28
NC-GEV-06LRK 1.4 718.1101...
NC-GEV-06LRK 1.4
718.1101.110.20
L
315
6
1/4
12x1.5
36.0
20.0
14
14
4.0
27
NC-GEV-06LRK 3.8 718.1101...
NC-GEV-06LRK 3.8
718.1101.120.20
L
315
6
3/8
12x1.5
35.0
19.0
14
19
4.0
34
NC-GEV-06LRK 1.2 718.1101...
NC-GEV-06LRK 1.2
718.1101.125.20
L
315
6
1/2
12x1.5
37.0
21.0
14
22
4.0
60
NC-GEV-08LRK 1.8 718.1101...
NC-GEV-08LRK 1.8
718.1101.160.20
L
315
8
1/8
14x1.5
32.0
16.0
17
14
6.0
32
NC-GEV-08LRK 1.4 718.1101...
NC-GEV-08LRK 1.4
718.1101.170.20
L
315
8
1/4
14x1.5
36.0
20.0
17
17
6.0
40
NC-GEV-08LRK 3.8 718.1101...
NC-GEV-08LRK 3.8
718.1101.180.20
L
315
8
3/8
14x1.5
36.0
20.0
17
19
6.0
46
NC-GEV-08LRK 1.2 718.1101...
NC-GEV-08LRK 1.2
718.1101.185.20
L
315
8
1/2
14x1.5
38.0
22.0
17
22
6.0
60
NC-GEV-10LRK 1.8 718.1101...
NC-GEV-10LRK 1.8
718.1101.265.20
L
250
10
1/8
16x1.5
34.5
17.0
19
17
6.0
38
NC-GEV-10LRK 1.4 718.1101...
NC-GEV-10LRK 1.4
718.1101.270.20
L
250
10
1/4
16x1.5
38.5
21.0
19
17
8.0
44
NC-GEV-10LRK 3.8 718.1101...
NC-GEV-10LRK 3.8
718.1101.280.20
L
250
10
3/8
16x1.5
38.5
21.0
19
17
8.0
57
NC-GEV-10LRK 1.2 718.1101...
NC-GEV-10LRK 1.2
718.1101.285.20
L
250
10
1/2
16x1.5
40.5
23.0
19
22
8.0
70
NC-GEV-12LRK 1.4 718.1101...
NC-GEV-12LRK 1.4
718.1101.380.20
L
250
12
1/4
18x1.5
39.0
22.0
27
19
8.0
58
NC-GEV-12LRK 3.8 718.1101...
NC-GEV-12LRK 3.8
718.1101.390.20
L
250
12
3/8
18x1.5
39.0
22.0
22
19
9.0
62
NC-GEV-12LRK 1.2 718.1101...
NC-GEV-12LRK 1.2
718.1101.400.20
L
250
12
1/2
18x1.5
41.5
24.5
22
22
9.0
80
NC-GEV-15LRK 3.8 718.1101...
NC-GEV-15LRK 3.8
718.1101.532.20
L
250
15
3/8
22x1.5
41.0
23.0
27
24
9.0
94
NC-GEV-15LRK 1.2 718.1101...
NC-GEV-15LRK 1.2
718.1101.534.20
L
250
15
1/2
22x1.5
43.0
25.0
27
24
12.0
105
NC-GEV-18LRK 1.2 718.1101...
NC-GEV-18LRK 1.2
718.1101.646.20
L
160
18
1/2
26x1.5
43.0
25.5
32
27
12.0
145
NC-GEV-18LRK 3.4 718.1101...
NC-GEV-18LRK 3.4
718.1101.648.20
L
160
18
3/4
26x1.5
45.0
27.5
32
27
15.0
162
NC-GEV-22LRK 1.2 718.1101...
NC-GEV-22LRK 1.2
718.1101.764.20
L
160
22
1/2
30x2.0
47.5
27.5
36
32
12.0
188
NC-GEV-22LRK 3.4 718.1101...
NC-GEV-22LRK 3.4
718.1101.768.20
L
160
22
3/4
30x2.0
49.5
29.5
36
32
19.0
192
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表