您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
NC.091.24 - GDF, Abdrückstift nach VDI 3004
Märkische Stanz-Partner
Gasdruckfedern
Powered by
CAD模型選擇
{msp/gasdruckfedern/nc091_24_asmtab.prj},{NB=NC.091.24.00045.260.100 (0,-,45)},{CNSORDERNO=NC.091.24.00045.260.100},{COMPANY=MSP},{TYPE=NC.091.24},{NITROCYLARTNO=NC.091.24.00045.260.100},{HUBMAX=100},{FL=-},{CR=1.8000},{IF=23},{IIF=45},{HUB=0},{B=M24x1,5},{Q=0},{L=160},{AK=12},{VM=1.6},{CNSMASSEXACT=0.36},{V=0.025},{FD=20},{BAG=M6},{ABA=06 CG 2-Q},{PB=GAS STRIPPERS / STOCK LIFTERS},{SERIEN=EFG},{VTEMP=0.02545},{IIFALG=45},{FARBE=0.00,0.00,1.00,0.00},{PPATH=assemblies/nc091_24_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
COMPANY
Company
[mm]
TYPE
Type
[mm]
HUBMAX
Max. Stroke
[mm]
CR
Compression Rate
ⁿ/ₐ
IF
Initial Force (150 bar)
[daN]
S
Rod length
[mm]
B
Body diameter
ⁿ/ₐ
L1
Total length
[mm]
Q
SAFETY STROKE
[mm]
L
Cylinder length
[mm]
AK
Ø ROD
[mm]
VM
VMAX
[m/s]
CNSMASSEXACT
Weight
[kg]
V
Vol
[l]
FD
Full pressure
[bar]
BAG
Gewinde für Ladeadapter
ⁿ/ₐ
ABA
Filling adapter
ⁿ/ₐ
PB
Produkt Bezeichnung
ⁿ/ₐ
SERIEN
Serien
ⁿ/ₐ
VTEMP
ⁿ/ₐ
NC.091.24.080.010
NC.091.24.080.010
MSP
NC.091.24
10
1.8000
23
10
M24x1,5
80
0
70
12
1.6
0.19
0.003
20
M6
06 CG 2-Q
GAS STRIPPERS / STOCK LIF...
EFG
0.00254
NC.091.24.100.020
NC.091.24.100.020
MSP
NC.091.24
20
1.8000
23
20
M24x1,5
100
0
80
12
1.6
0.21
0.005
20
M6
06 CG 2-Q
GAS STRIPPERS / STOCK LIF...
EFG
0.00509
NC.091.24.120.030
NC.091.24.120.030
MSP
NC.091.24
30
1.8000
23
30
M24x1,5
120
0
90
12
1.6
0.23
0.008
20
M6
06 CG 2-Q
GAS STRIPPERS / STOCK LIF...
EFG
0.00763
NC.091.24.140.040
NC.091.24.140.040
MSP
NC.091.24
40
1.8000
23
40
M24x1,5
140
0
100
12
1.6
0.25
0.010
20
M6
06 CG 2-Q
GAS STRIPPERS / STOCK LIF...
EFG
0.01018
NC.091.24.160.050
NC.091.24.160.050
MSP
NC.091.24
50
1.8000
23
50
M24x1,5
160
0
110
12
1.6
0.27
0.013
20
M6
06 CG 2-Q
GAS STRIPPERS / STOCK LIF...
EFG
0.01272
NC.091.24.180.060
NC.091.24.180.060
MSP
NC.091.24
60
1.8000
23
60
M24x1,5
180
0
120
12
1.6
0.29
0.015
20
M6
06 CG 2-Q
GAS STRIPPERS / STOCK LIF...
EFG
0.01527
NC.091.24.200.070
NC.091.24.200.070
MSP
NC.091.24
70
1.8000
23
70
M24x1,5
200
0
130
12
1.6
0.31
0.018
20
M6
06 CG 2-Q
GAS STRIPPERS / STOCK LIF...
EFG
0.01781
NC.091.24.220.080
NC.091.24.220.080
MSP
NC.091.24
80
1.8000
23
80
M24x1,5
220
0
140
12
1.6
0.32
0.020
20
M6
06 CG 2-Q
GAS STRIPPERS / STOCK LIF...
EFG
0.02036
NC.091.24.260.100
NC.091.24.260.100
MSP
NC.091.24
100
1.8000
23
100
M24x1,5
260
0
160
12
1.6
0.36
0.025
20
M6
06 CG 2-Q
GAS STRIPPERS / STOCK LIF...
EFG
0.02545
NC.091.24.00023.080.010
NC.091.24.00023.080.010
MSP
NC.091.24
10
1.8000
23
10
M24x1,5
80
0
70
12
1.6
0.19
0.003
20
M6
06 CG 2-Q
GAS STRIPPERS / STOCK LIF...
EFG
0.00254
NC.091.24.00023.100.020
NC.091.24.00023.100.020
MSP
NC.091.24
20
1.8000
23
20
M24x1,5
100
0
80
12
1.6
0.21
0.005
20
M6
06 CG 2-Q
GAS STRIPPERS / STOCK LIF...
EFG
0.00509
NC.091.24.00023.120.030
NC.091.24.00023.120.030
MSP
NC.091.24
30
1.8000
23
30
M24x1,5
120
0
90
12
1.6
0.23
0.008
20
M6
06 CG 2-Q
GAS STRIPPERS / STOCK LIF...
EFG
0.00763
NC.091.24.00023.140.040
NC.091.24.00023.140.040
MSP
NC.091.24
40
1.8000
23
40
M24x1,5
140
0
100
12
1.6
0.25
0.010
20
M6
06 CG 2-Q
GAS STRIPPERS / STOCK LIF...
EFG
0.01018
NC.091.24.00023.160.050
NC.091.24.00023.160.050
MSP
NC.091.24
50
1.8000
23
50
M24x1,5
160
0
110
12
1.6
0.27
0.013
20
M6
06 CG 2-Q
GAS STRIPPERS / STOCK LIF...
EFG
0.01272
NC.091.24.00023.180.060
NC.091.24.00023.180.060
MSP
NC.091.24
60
1.8000
23
60
M24x1,5
180
0
120
12
1.6
0.29
0.015
20
M6
06 CG 2-Q
GAS STRIPPERS / STOCK LIF...
EFG
0.01527
NC.091.24.00023.200.070
NC.091.24.00023.200.070
MSP
NC.091.24
70
1.8000
23
70
M24x1,5
200
0
130
12
1.6
0.31
0.018
20
M6
06 CG 2-Q
GAS STRIPPERS / STOCK LIF...
EFG
0.01781
NC.091.24.00023.220.080
NC.091.24.00023.220.080
MSP
NC.091.24
80
1.8000
23
80
M24x1,5
220
0
140
12
1.6
0.32
0.020
20
M6
06 CG 2-Q
GAS STRIPPERS / STOCK LIF...
EFG
0.02036
NC.091.24.00023.260.100
NC.091.24.00023.260.100
MSP
NC.091.24
100
1.8000
23
100
M24x1,5
260
0
160
12
1.6
0.36
0.025
20
M6
06 CG 2-Q
GAS STRIPPERS / STOCK LIF...
EFG
0.02545
NC.091.24.00045.080.010
NC.091.24.00045.080.010
MSP
NC.091.24
10
1.8000
23
10
M24x1,5
80
0
70
12
1.6
0.19
0.003
20
M6
06 CG 2-Q
GAS STRIPPERS / STOCK LIF...
EFG
0.00254
NC.091.24.00045.100.020
NC.091.24.00045.100.020
MSP
NC.091.24
20
1.8000
23
20
M24x1,5
100
0
80
12
1.6
0.21
0.005
20
M6
06 CG 2-Q
GAS STRIPPERS / STOCK LIF...
EFG
0.00509
NC.091.24.00045.120.030
NC.091.24.00045.120.030
MSP
NC.091.24
30
1.8000
23
30
M24x1,5
120
0
90
12
1.6
0.23
0.008
20
M6
06 CG 2-Q
GAS STRIPPERS / STOCK LIF...
EFG
0.00763
NC.091.24.00045.140.040
NC.091.24.00045.140.040
MSP
NC.091.24
40
1.8000
23
40
M24x1,5
140
0
100
12
1.6
0.25
0.010
20
M6
06 CG 2-Q
GAS STRIPPERS / STOCK LIF...
EFG
0.01018
NC.091.24.00045.160.050
NC.091.24.00045.160.050
MSP
NC.091.24
50
1.8000
23
50
M24x1,5
160
0
110
12
1.6
0.27
0.013
20
M6
06 CG 2-Q
GAS STRIPPERS / STOCK LIF...
EFG
0.01272
NC.091.24.00045.180.060
NC.091.24.00045.180.060
MSP
NC.091.24
60
1.8000
23
60
M24x1,5
180
0
120
12
1.6
0.29
0.015
20
M6
06 CG 2-Q
GAS STRIPPERS / STOCK LIF...
EFG
0.01527
NC.091.24.00045.200.070
NC.091.24.00045.200.070
MSP
NC.091.24
70
1.8000
23
70
M24x1,5
200
0
130
12
1.6
0.31
0.018
20
M6
06 CG 2-Q
GAS STRIPPERS / STOCK LIF...
EFG
0.01781
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TH350 - Spring Plungers, long design
Märkische Stanz-Partner
02.06.2020
NC.091.16 - GS, Plunger acc. to VDI 3004
Märkische Stanz-Partner
31.08.2021
16-12-49-23-AM4-BM4
SUSPA
13.04.2021
16-2-264-225-AM6-BM6
SUSPA
13.04.2021
26301 - Industrial shock absorber, adjustable, stainless steel
norelem
30.04.2024
26300 - Industrial shock absorbers adjustable
norelem
30.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表