您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
With Thrust Roller Bearing-with Inner Rings (NBXI,NBXI...Z)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Combined Type Needle Roller Bearings
Powered by
CAD模型選擇
{iko/iko_bearings/combined_type_nrb/nbxi_z_with_innr.asmtab.prj},{NB=NBXI2530Z},{STDRT=25},{VERS=2},{MASS=200},{SD=25},{D=42},{D1=47},{D2=48.0},{L=30},{B=20.5},{H=11},{SL1=9.5},{SR=0.6},{SR1=0.3},{FW=30},{SDI=30},{SDA=45},{SDB=29},{CR=25100},{CA=27400},{C0R=40100},{C0A=81000},{XD2=48.000},{T2=46.400},{DRT=46.500},{T1=42.500},{PCDBL=0.000},{SDRT=30.050},{DA1=0.000},{CT1=1.400},{CT2=3.000},{CT3=8.000},{SBL=0.000},{ZEFF1=16.000},{CRT=3.500},{SRL=8.950},{LW=15.800},{CVR=18.700},{ZEFF=22.000},{XRE=0.000},{RS=0.500},{DAR=3.000},{SDVR=30.600},{DVR=33.500},{T=33.800},{SDOG=41.200},{ROG=5.000},{OH=3.000},{NH=1.000},{SDL=30.000},{CI=34.170},{LW1=5.000},{RS1=0.600},{SC=1.000},{BL=2.000},{TRNUMBER=MIN},{ORDER=NBXI2530Z},{ORDER1=NBXI 2530Z},{IR=LRT 253020},{PAST=A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
STDRT
Schaft Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
D1
Outside Diameter
[mm]
D2
Outside Diameter
[mm]
L
Width
[mm]
B
Width of innerring
[mm]
H
Width
[mm]
SL1
Dimension
[mm]
SR
rs min
[mm]
SR1
rs min
[mm]
FW
Inscribed circle diameter
[mm]
SDI
Inside Diameter
[mm]
SDA
da min
[mm]
SDB
Dimension related to the installation
[mm]
CR
Basic dynamic load rating (Radial)
[N]
CA
Basic dynamic load rating (Axial)
[N]
C0R
Basic static load rating (Radial)
[N]
C0A
Basic static load rating (Axial)
[N]
IR
Type of Inner Ring
ⁿ/ₐ
NBXI1223
12
NBXI1223
62
12
24
28
0.0
23
16.5
9
6.5
0.3
0.3
15
15
26
14
12300
10200
14900
23900
LRT 121516
NBXI1223Z
12
NBXI1223Z
63
12
24
28
29.0
23
16.5
9
6.5
0.3
0.3
15
15
26
14
12300
10200
14900
23900
LRT 121516
NBXI1425
14
NBXI1425
71
14
26
30
0.0
25
17.0
9
8.0
0.3
0.3
17
17
28
16
12900
11400
16300
28600
LRT 141717
NBXI1425Z
14
NBXI1425Z
73
14
26
30
31.0
25
17.0
9
8.0
0.3
0.3
17
17
28
16
12900
11400
16300
28600
LRT 141717
NBXI1730
17
NBXI1730
108
17
30
35
0.0
30
20.5
10
10.5
0.3
0.3
20
20
33
19
17600
19000
25400
48700
LRT 172020
NBXI1730Z
17
NBXI1730Z
111
17
30
35
36.0
30
20.5
10
10.5
0.3
0.3
20
20
33
19
17600
19000
25400
48700
LRT 172020
NBXI2030
20
NBXI2030
171
20
37
42
0.0
30
20.5
11
9.5
0.6
0.3
25
25
40
24
20000
22700
32100
60700
LRT 202520
NBXI2030Z
20
NBXI2030Z
175
20
37
42
43.0
30
20.5
11
9.5
0.6
0.3
25
25
40
24
20000
22700
32100
60700
LRT 202520
NBXI2530
25
NBXI2530
194
25
42
47
0.0
30
20.5
11
9.5
0.6
0.3
30
30
45
29
25100
27400
40100
81000
LRT 253020
NBXI2530Z
25
NBXI2530Z
200
25
42
47
48.0
30
20.5
11
9.5
0.6
0.3
30
30
45
29
25100
27400
40100
81000
LRT 253020
NBXI3030
30
NBXI3030
225
30
47
52
0.0
30
20.0
12
9.0
0.6
0.3
35
35
50
34
26900
29100
46200
91100
LRT 303520
NBXI3030Z
30
NBXI3030Z
232
30
47
52
53.0
30
20.0
12
9.0
0.6
0.3
35
35
50
34
26900
29100
46200
91100
LRT 303520
NBXI3532
35
NBXI3532
286
35
52
60
0.0
32
20.0
13
10.0
0.6
0.3
40
40
57
39
29400
41700
54100
133000
LRT 354020
NBXI3532Z
35
NBXI3532Z
294
35
52
60
61.0
32
20.0
13
10.0
0.6
0.3
40
40
57
39
29400
41700
54100
133000
LRT 354020
NBXI4032
40
NBXI4032
344
40
58
65
0.0
32
20.0
14
9.0
0.6
0.3
45
45
62
44
31000
40800
60200
133000
LRT 404520
NBXI4032Z
40
NBXI4032Z
353
40
58
65
66.5
32
20.0
14
9.0
0.6
0.3
45
45
62
44
31000
40800
60200
133000
LRT 404520
NBXI4535
45
NBXI4535
386
45
62
70
0.0
35
25.0
14
10.0
0.6
0.3
50
50
67
49
42200
43300
83400
148000
LRT 455025
NBXI4535Z
45
NBXI4535Z
396
45
62
70
71.5
35
25.0
14
10.0
0.6
0.3
50
50
67
49
42200
43300
83400
148000
LRT 455025
NBXI5040
50
NBXI5040
666
50
72
85
0.0
40
25.5
17
12.0
1.0
1.0
60
60
82
59
47500
64600
103000
224000
LRT 506025
NBXI5040Z
50
NBXI5040Z
703
50
72
85
86.5
40
25.5
17
12.0
1.0
1.0
60
60
82
59
47500
64600
103000
224000
LRT 506025
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
With Angular Contact Ball Bearing (NATA59)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
for General Usage-Metric Series (LRT,LRTZ)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
without Inner Ring-Standard (RNA, TAF, TR, GTR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
General Usage(KT,KTW)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (TA..Z,TLA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (BA..Z,BHA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full complement type with Screw driver slot (CR...VR, V, VUUR, VUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
with Inner Ring-Standard (NA, TAFI, TRI, GTRI)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
With Thrust Roller Bearing-without Inner Rings (NBX,NBX..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
With Thrust Ball Bearing-with Inner Rings (NAXI,NAXI..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full complement type with Hexagon Hole (CFE...VBR, VB, VBUUR, VBUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
Stainless Steel Made with Hexagon Hole (CF...FBR, FB, FBUUR, FBUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
without Inner Ring-with Two side Seals (RNA...UU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Hexagon Hole (CFE...BR, B, BUUR, BUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表