您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
With Thrust Ball Bearing-with Inner Rings (NAXI,NAXI..Z)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Combined Type Needle Roller Bearings
Powered by
CAD模型選擇
{iko/iko_bearings/combined_type_nrb/with_thrust_ball_with_innr_naxiz_asmtab.prj},{NB=NAXI2530},{STDRT=25},{MASS=179.0},{SD=25},{D=42},{D1=47},{D2=0},{L=30},{B=20.5},{H=11},{SL1=9.5},{SR=0.6},{SR1=0.3},{FW=30},{SDI=30},{SDA=40},{SDB=29},{TRNUMBER=MIN},{XD2=0.000},{T2=0.000},{DRT=46.300},{T1=0.000},{PCDBL=38.500},{SDRT=30.900},{DA1=6.350},{CT1=0.000},{CT2=2.900},{CT3=8.200},{SBL=5.500},{ZEFF1=17.000},{CRT=3.800},{SRL=8.950},{LW=15.800},{CVR=18.700},{ZEFF=22.000},{XRE=1.000},{RS=0.500},{DAR=3.000},{SDVR=30.600},{DVR=33.500},{T=33.800},{SDOG=41.200},{ROG=5.000},{OH=3.000},{NH=1.000},{SDL=30.000},{C1=0.000},{LW1=0.000},{RS1=0.000},{CR=25100},{CA=20400},{C0R=40100},{C0A=33600},{SC=1.000},{BL=1.000},{VERS=1},{ORDER=NAXI2530},{ORDER1=NAXI 2530},{PAST=A},{REST=O},{RE=A}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STDRT
Shaft Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
D1
Outside Diameter
[mm]
D2
Outside Diameter
[mm]
L
Width
[mm]
B
Width of innerring
[mm]
H
Width
[mm]
SL1
Dimension
[mm]
SR
rs min
[mm]
SR1
r1s min
[mm]
FW
Inscribed circle diameter
[mm]
SDI
Inside Diameter
[mm]
SDA
da min
[mm]
SDB
Dimension related to the installation
[mm]
CR
Basic dynamic load rating (Radial)
[N]
CA
Basic dynamic load rating (Axial)
[N]
C0R
Basic static load rating (Radial)
[N]
C0A
Basic static load rating (Axial)
[N]
IR
Type of Inner Ring
ⁿ/ₐ
NAXI723
7
NAXI723
43.5
7
19
24
0
23
16.0
9
6.5
0.3
0.2
10
10
18
9
8230
10000
9190
11100
LRT 71016
NAXI723Z
7
NAXI723Z
45.0
7
19
24
25
23
16.0
9
6.5
0.3
0.2
10
10
18
9
8230
10000
9190
11100
LRT 71016
NAXI923
9
NAXI923
49.5
9
21
26
0
23
16.0
9
6.5
0.3
0.3
12
12
20
11
9250
9670
11200
11100
LRT 91216
NAXI923Z
9
NAXI923Z
51.5
9
21
26
27
23
16.0
9
6.5
0.3
0.3
12
12
20
11
9250
9670
11200
11100
LRT 91216
NAXI1223
12
NAXI1223
55.5
12
24
28
0
23
16.5
9
6.5
0.3
0.3
15
15
23
14
12300
9930
14900
12200
LRT 121516
NAXI1223Z
12
NAXI1223Z
56.5
12
24
28
29
23
16.5
9
6.5
0.3
0.3
15
15
23
14
12300
9930
14900
12200
LRT 121516
NAXI1425
14
NAXI1425
63.5
14
26
30
0
25
17.0
9
8.0
0.3
0.3
17
17
25
16
12900
10800
16300
14500
LRT 141717
NAXI1425Z
14
NAXI1425Z
65.5
14
26
30
31
25
17.0
9
8.0
0.3
0.3
17
17
25
16
12900
10800
16300
14500
LRT 141717
NAXI1730
17
NAXI1730
99.0
17
30
35
0
30
20.5
10
10.5
0.3
0.3
20
20
29
19
17600
14200
25400
19700
LRT 172020
NAXI1730Z
17
NAXI1730Z
103.0
17
30
35
36
30
20.5
10
10.5
0.3
0.3
20
20
29
19
17600
14200
25400
19700
LRT 172020
NAXI2030
20
NAXI2030
159.0
20
37
42
0
30
20.5
11
9.5
0.6
0.3
25
25
35
24
20000
19600
32100
29700
LRT 202520
NAXI2030Z
20
NAXI2030Z
163.0
20
37
42
43
30
20.5
11
9.5
0.6
0.3
25
25
35
24
20000
19600
32100
29700
LRT 202520
NAXI2530
25
NAXI2530
179.0
25
42
47
0
30
20.5
11
9.5
0.6
0.3
30
30
40
29
25100
20400
40100
33600
LRT 253020
NAXI2530Z
25
NAXI2530Z
185.0
25
42
47
48
30
20.5
11
9.5
0.6
0.3
30
30
40
29
25100
20400
40100
33600
LRT 253020
NAXI3030
30
NAXI3030
208.0
30
47
52
0
30
20.0
12
9.0
0.6
0.3
35
35
45
34
26900
21200
46200
37600
LRT 303520
NAXI3030Z
30
NAXI3030Z
215.0
30
47
52
53
30
20.0
12
9.0
0.6
0.3
35
35
45
34
26900
21200
46200
37600
LRT 303520
NAXI3532
35
NAXI3532
265.0
35
52
60
0
32
20.0
13
10.0
0.6
0.3
40
40
52
39
29400
26900
54100
50000
LRT 354020
NAXI3532Z
35
NAXI3532Z
273.0
35
52
60
61
32
20.0
13
10.0
0.6
0.3
40
40
52
39
29400
26900
54100
50000
LRT 354020
NAXI4032
40
NAXI4032
315.0
40
58
65
0
32
20.0
14
9.0
0.6
0.3
45
45
57
44
31000
27900
60200
55100
LRT 404520
NAXI4032Z
40
NAXI4032Z
324.0
40
58
65
66
32
20.0
14
9.0
0.6
0.3
45
45
57
44
31000
27900
60200
55100
LRT 404520
NAXI4535
45
NAXI4535
358.0
45
62
70
0
35
25.0
14
10.0
0.6
0.3
50
50
62
49
42200
28800
83400
60100
LRT 455025
NAXI4535Z
45
NAXI4535Z
368.0
45
62
70
71
35
25.0
14
10.0
0.6
0.3
50
50
62
49
42200
28800
83400
60100
LRT 455025
NAXI5040
50
NAXI5040
582.0
50
72
85
0
40
25.5
17
12.0
1.0
1.0
60
60
75
59
47500
41400
103000
89700
LRT 506025
NAXI5040Z
50
NAXI5040Z
619.0
50
72
85
86
40
25.5
17
12.0
1.0
1.0
60
60
75
59
47500
41400
103000
89700
LRT 506025
NAXI6040
60
NAXI6040
750.0
60
85
95
0
40
25.5
18
11.0
1.0
1.0
70
70
85
68
55500
43100
120000
101000
LRT 607025
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
With Thrust Roller Bearing-without Inner Rings (NBX,NBX..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
With Thrust Roller Bearing-with Inner Rings (NBXI,NBXI...Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
General Usage(KT,KTW)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Inner Ring-Standard (NA, TAFI, TRI, GTRI)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
for General Usage-Metric Series (LRT,LRTZ)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
With Thrust Ball Bearing-without Inner Rings (NAX,NAX..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
without Inner Ring-Standard (RNA, TAF, TR, GTR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (TA..Z,TLA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (BA..Z,BHA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Heavy Duty Type Roller Followers (NURT,NURT...R)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full complement type with Screw driver slot (CR...VR, V, VUUR, VUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
Thrust Roller Bearings-without Rings (AZK)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Stainless Steel Made with Hexagon Hole (CF...FBR, FB, FBUUR, FBUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Hexagon Hole (CR...BR, B, BUUR, BUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表