您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Stainless type, with Cage-Sealded Type (NART...FUUR)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Roller Followers
Metric Series
Steel Non-seperable Roller Followers
Powered by
CAD模型選擇
{iko/iko_bearings/roller_flowers/metric_series/non_separable_rf/with_cage_sealded_type_st_asmtab.prj},{NB=NART12FUUR},{IDNR=},{STDR=12},{ORDER=NART12FUUR},{ORDER1=NART 12FUUR},{MASS=67.0},{SD=12},{D=32},{B=15},{C=14},{SA=25.5},{FW=16.35},{DAR=3.0},{L=7.5},{ZEFF=11},{I=1},{RE=F},{RS=0.5},{DUR=17.55},{SDUR=21.15},{CUR=9.8},{T=26.9},{SD1IR=12.3},{C1IR=2.80},{CSL=1.6},{OH=2.0},{NH=1},{CR=6510},{COR=8400},{FMAX=8400},{PPATH=../stainless_non_separable_rf/with_cage_sealded_type_st_asmtpl.prj},{CSL1=0.686},{CSL2=0.64},{CSL3=125.50},{VERS=1},{D1IR=15.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
STDR
Shaft Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
SD
Inside Diameter
[mm]
D
Outer Diameter
[mm]
B
Width of innerring
[mm]
C
Width
[mm]
SA
Diameter
[mm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
FMAX
Max.Allowable load
[N]
NART5FUUR
5
NART5FUUR
13.0
5
16
12
11
12.0
2930
2920
2920
NART6FUUR
6
NART6FUUR
19.0
6
19
12
11
14.0
3400
3790
3790
NART8FUUR
8
NART8FUUR
39.0
8
24
15
14
17.5
4340
5510
5510
NART10FUUR
10
NART10FUUR
61.0
10
30
15
14
22.5
6330
7830
7830
NART12FUUR
12
NART12FUUR
67.0
12
32
15
14
25.5
6510
8400
8400
NART15FUUR
15
NART15FUUR
99.0
15
35
19
18
27.5
9620
14700
14700
NART17FUUR
17
NART17FUUR
146.0
17
40
21
20
31.0
11800
20200
20200
NART20FUUR
20
NART20FUUR
241.0
20
47
25
24
36.5
16500
27700
27700
NART25FUUR
25
NART25FUUR
269.0
25
52
25
24
43.0
19800
28300
28300
NART30FUUR
30
NART30FUUR
447.0
30
62
29
28
50.0
26900
41200
41200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Stainless type, with Cage-Shield Type (NART...FR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Cage-Sealded Type (NART...UUR/SG)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Inner Ring(NAF,NAFW)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Cage-Shield Type (NART...R)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Cage-Sealded Type (NART...UUR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Inner Ring-Shield type (NAST...ZZ,NAST...ZZR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Heavy Duty Type Roller Followers (NURT,NURT...R)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full Complement-Sealed Type (NART...VUUR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Stainless Steel Made with Hexagon Hole (CF...FBR, FB, FBUUR, FBUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full Complement-Shield Type (NART...VR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Inner Ring-Seald type (NAST...ZZUU, NAST...ZZUUR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Two shields (ZZ)
Nachi-Fujikoshi
07.02.2019
with Inner Ring-Open Type (NAST,NAST...R)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
without Inner Ring (RNAST,RNAST...R)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表