您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Plate wheels for conveyor chains P100 R31
Haberkorn
Driving elements
Chain wheels
Plate wheels for conveyor chains
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/plate_wheels_for_conveyor_chains/plate_wheels_for_conveyor_chains_p100_r31.prj},{NB=N97049},{NAME=Plate wheel for conveyor chains P100 R31 Z10},{Z=10},{DE=342.0},{DP=323.61},{CNSORDERNO=N97049},{D1=30},{KG=8.57},{B1=13.5},{C=3},{R3=50},{CNSORDERNO2=331655010}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
D1
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
N97056
Plate wheel for conveyor ...
6
218.0
200.00
N97056
25
3.32
13.5
3
50
N97057
Plate wheel for conveyor ...
7
249.0
230.48
N97057
25
4.32
13.5
3
50
N97058
Plate wheel for conveyor ...
8
280.0
261.31
N97058
30
5.50
13.5
3
50
N97059
Plate wheel for conveyor ...
9
311.0
292.40
N97059
30
6.95
13.5
3
50
N97049
Plate wheel for conveyor ...
10
342.0
323.61
N97049
30
8.57
13.5
3
50
N97050
Plate wheel for conveyor ...
11
375.0
354.95
N97050
30
10.29
13.5
3
50
N97051
Plate wheel for conveyor ...
12
406.0
386.40
N97051
30
12.45
13.5
3
50
N97052
Plate wheel for conveyor ...
13
437.0
417.90
N97052
30
14.45
13.5
3
50
N97053
Plate wheel for conveyor ...
14
469.0
449.40
N97053
30
16.84
13.5
3
50
N97054
Plate wheel for conveyor ...
15
500.0
480.97
N97054
30
19.36
13.5
3
50
N97055
Plate wheel for conveyor ...
16
532.0
512.60
N97055
30
21.76
13.5
3
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Roll-ring - Installation and gauge blocks for ROLL-RING chain tensioner / I...
Ketten Fuchs
19.11.2013
Plate wheels for conveyor chains P50 R25
Haberkorn
03.12.2021
Roller chains simplex DIN 8187
Haberkorn
22.02.2022
Idler Sprockets - Chain idler wheels, complete with INA bearings or standar...
Ketten Fuchs
08.02.2018
VMP01_21 - Double Pitch Large Roller Conveyor Chain
Yiheda 3D Electronic Gallery
09.05.2024
Simple roller chains - Simple roller chains DIN 8187-1, ISO 606-1982 Europe...
Ketten Fuchs
22.09.2021
Stainless steel roller chains standard with straight plates simplex DIN 818...
Haberkorn
22.02.2022
Hollow pin bush chains standard simplex
Haberkorn
21.02.2022
Chain couplings - mit Kettenräder und Rollenkette aus Stahl nach DIN 8187 -...
Ketten Fuchs
22.09.2021
Double Pitch Chain
Tsubakimoto Chain Co.
21.06.2024
Roller chains standard simplex DIN 8187
Haberkorn
22.02.2022
CD51BE - Double-pitch big roller conveyor chain
HEFA
14.06.2024
Large size conveyor chain(Metric)
Tsubakimoto Chain Co.
29.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表