您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N 911F - Roll cages with friction ring - N911F
Intercom
Standard Guide Elements
Roller bearing cages
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/gabbie_a_rulli/n_911f.prj},{NB=N911F32X105},{TYPE=N911F},{D1=32},{K=4},{N=4.8},{L=105},{LX=56, 71, 80, 90, 100, 120, 140, 160},{NRC=12},{NRT=120}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
K
[mm]
N
[mm]
L
[mm]
NRC
Number of rollers for rims
ⁿ/ₐ
NRT
Total number of roller
ⁿ/ₐ
N911F19X045
N911F19X045
N911F
19
3
3.0
45
8
32
N911F19X056
N911F19X056
N911F
19
3
3.0
56
8
40
N911F19X071
N911F19X071
N911F
19
3
3.0
71
8
56
N911F19X080
N911F19X080
N911F
19
3
3.0
80
8
64
N911F20X045
N911F20X045
N911F
20
3
3.0
45
8
32
N911F20X056
N911F20X056
N911F
20
3
3.0
56
8
40
N911F20X071
N911F20X071
N911F
20
3
3.0
71
8
56
N911F20X080
N911F20X080
N911F
20
3
3.0
80
8
64
N911F24X045
N911F24X045
N911F
24
3
3.6
45
10
40
N911F24X056
N911F24X056
N911F
24
3
3.6
56
10
50
N911F24X071
N911F24X071
N911F
24
3
3.6
71
10
70
N911F24X080
N911F24X080
N911F
24
3
3.6
80
10
80
N911F24X095
N911F24X095
N911F
24
3
3.6
95
10
90
N911F24X105
N911F24X105
N911F
24
3
3.6
105
10
100
N911F25X045
N911F25X045
N911F
25
3
3.6
45
10
40
N911F25X056
N911F25X056
N911F
25
3
3.6
56
10
50
N911F25X071
N911F25X071
N911F
25
3
3.6
71
10
70
N911F25X080
N911F25X080
N911F
25
3
3.6
80
10
80
N911F25X095
N911F25X095
N911F
25
3
3.6
95
10
90
N911F25X105
N911F25X105
N911F
25
3
3.6
105
10
100
N911F30X056
N911F30X056
N911F
30
4
4.8
56
12
60
N911F30X071
N911F30X071
N911F
30
4
4.8
71
12
72
N911F30X080
N911F30X080
N911F
30
4
4.8
80
12
84
N911F30X095
N911F30X095
N911F
30
4
4.8
95
12
108
N911F30X105
N911F30X105
N911F
30
4
4.8
105
12
120
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N430 - Colonna di guida intercambiabile N430
Intercom
15.07.2022
N063 - Bushings with ball retainer according to DIN 9831 - ISO 9448-7 N063
Intercom
15.07.2022
N410 - Guiding bushings complete with ball retainer N410
Intercom
12.05.2021
N062 - Bushings with ball retainer according to DIN 9831 - ISO 9448-7 N062
Intercom
15.07.2022
RP1 - Straight Retract Pin Devices
Tennessee Rand
07.03.2018
GK HS X12 - GRID CHANNEL suspended support variable X12
Pflitsch
21.09.2017
Accessories locknut PA - metric
Pflitsch
24.11.2021
GKX A 65 - cover
Pflitsch
21.09.2017
GK RB X60 - GITTER KANAL Radiusbegrenzer X60
Pflitsch
21.09.2017
GK TW X64 95 - GRID CHANNEL partition X64
Pflitsch
21.09.2017
Accessories extentions brass - metric to metric or Pg to metric
Pflitsch
24.11.2021
PIK EK - accessory
Pflitsch
04.03.2021
GK TK X36 - GITTER KANAL Trägerklammer X36
Pflitsch
21.09.2017
OP1 - Offset Retract Pin Devices
Tennessee Rand
07.03.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表