您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
Cylindrical bore
NSK Rolling Bearing
Super Precision Bearings
Cylindrical Roller Bearings
Ultrahigh-speed Single-Row Cylindrical Roller Bearings / Low Heat series
10 type
Powered by
CAD模型選擇
{nsk_rb/super_precision_bearings/cylindrical_roller_bearings/ultrahigh_spe_s_r_cyli_r_bearings_l_heat_series/10_type/10_type_asmtab.prj},{NB=NSK_N1013RSZTP},{IDNR=},{ORDER=N1013RSZTP},{SD=65},{D=100},{B=18},{R=1.1},{R1=1.0},{CR=23.6},{COR=24.5},{CCD=91.0},{MASS=0.484},{LG=11000},{LO=17000},{SDE3=90.500},{DI1=78.100},{X=1},{PPATH=../10_type_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
SD
[mm]
D
[mm]
B
[mm]
R
min.
[mm]
R1
min
[mm]
CR
Basic Dynamic Load Ratings
[kN]
COR
Basic Static Load Ratings
[kN]
CCD
Circumscribed Circle Diameter of Roller
[mm]
MASS
Mass
[kg]
LG
Limiting Speeds Grease
[min]
LO
Limiting Speeds Oil
[min]
N1009RSZTP
N1009RSZTP
45
75
16
1.0
0.6
16.0
14.7
67.5
0.243
16000
23000
N1009RXZTP
N1009RXZTP
45
75
16
1.0
0.6
16.0
14.7
67.5
0.243
21000
30000
N1009RXHZTP
N1009RXHZTP
45
75
16
1.0
0.6
16.0
14.7
67.5
0.220
23000
36000
N1010RSZTP
N1010RSZTP
50
80
16
1.0
0.6
17.1
16.5
72.5
0.262
15000
21000
N1010RXZTP
N1010RXZTP
50
80
16
1.0
0.6
17.1
16.5
72.5
0.262
20000
27000
N1010RXHZTP
N1010RXHZTP
50
80
16
1.0
0.6
17.1
16.5
72.5
0.237
21000
34000
N1011RSZTP
N1011RSZTP
55
90
18
1.1
1.0
20.7
19.7
81.0
0.344
13000
19000
N1011RXZTP
N1011RXZTP
55
90
18
1.1
1.0
20.7
19.7
81.0
0.344
18000
25000
N1011RXHZTP
N1011RXHZTP
55
90
18
1.1
1.0
20.7
19.7
81.0
0.313
19000
30000
N1012RSZTP
N1012RSZTP
60
95
18
1.1
1.0
22.2
22.1
86.1
0.411
12000
18000
N1012RXZTP
N1012RXZTP
60
95
18
1.1
1.0
22.2
22.1
86.1
0.411
17000
23000
N1012RXHZTP
N1012RXHZTP
60
95
18
1.1
1.0
22.2
22.1
86.1
0.372
18000
28000
N1013RSZTP
N1013RSZTP
65
100
18
1.1
1.0
23.6
24.5
91.0
0.484
11000
17000
N1013RXZTP
N1013RXZTP
65
100
18
1.1
1.0
23.6
24.5
91.0
0.484
16000
22000
N1013RXHZTP
N1013RXHZTP
65
100
18
1.1
1.0
23.6
24.5
91.0
0.437
17000
27000
N1014RSZTP
N1014RSZTP
70
110
20
1.1
1.0
27.8
28.5
100.0
0.604
10000
16000
N1014RXZTP
N1014RXZTP
70
110
20
1.1
1.0
27.8
28.5
100.0
0.604
15000
20000
N1014RXHZTP
N1014RXHZTP
70
110
20
1.1
1.0
27.8
28.5
100.0
0.546
16000
24000
N1015RSZTP
N1015RSZTP
75
115
20
1.1
1.0
29.6
31.5
105.0
0.623
9900
15000
N1015RXZTP
N1015RXZTP
75
115
20
1.1
1.0
29.6
31.5
105.0
0.536
14000
19000
N1015RXHZTP
N1015RXHZTP
75
115
20
1.1
1.0
29.6
31.5
105.0
0.565
15000
23000
N1016RSZTP
N1016RSZTP
80
125
22
1.1
1.0
36.5
39.5
113.0
0.859
9200
14000
N1016RXZTP
N1016RXZTP
80
125
22
1.1
1.0
36.5
39.5
113.0
0.859
13000
17000
N1016RXHZTP
N1016RXHZTP
80
125
22
1.1
1.0
36.5
39.5
113.0
0.785
14000
21000
N1017RSZTP
N1017RSZTP
85
130
22
1.1
1.0
38.5
43.0
118.0
0.870
8800
13000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Tapered bore
NSK Rolling Bearing
15.11.2023
BGR10 type
NSK Rolling Bearing
15.11.2023
BGR19 type
NSK Rolling Bearing
15.11.2023
Cylindrical bore
NSK Rolling Bearing
15.11.2023
Contact shielded type
NSK Rolling Bearing
15.11.2023
BAR10, BTR10 type
NSK Rolling Bearing
15.11.2023
Shielded ZZ, ZZX
JTEKT Corporation(Koyo)
16.01.2019
Tapered bore
NSK Rolling Bearing
15.11.2023
BB1_001_101 - Deep groove ball bearings
SKF
29.05.2024
TAC29D, TAC20D type
NSK Rolling Bearing
15.11.2023
Open type
NSK Rolling Bearing
15.11.2023
Metric Design
NSK Rolling Bearing
15.11.2023
TAC02 03 type
NSK Rolling Bearing
15.11.2023
Cylindrical bore
NSK Rolling Bearing
15.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表