您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N065 - Bushings with ball retainer according to DIN 9831 - ISO 9448-7 N065
Intercom
Standard Guide Elements
Guide bushes
With collar
Bushings with ball retainer according to DIN 9831 - ISO 9448-7 N062 / N063 / N064 / N065 / N066
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/bussole_guida/con_collare/bussole_con_collare_e_guida_a_sfera_02/bussola_n065_asmtab.prj},{NB=N065320000},{CODE=N065320000},{TYPE=N065},{D1=32},{D2=40},{D3=48},{D4=56},{D5=48},{D6=67},{D7=82.7},{B=26.0},{B1=38.5},{L=56},{L1=42},{L2=30},{L3=4.5},{R=1.5},{STAFFETTA=M8},{PPATH=bussola_n065_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
B
[mm]
B1
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
R
[mm]
STAFFETTA
ⁿ/ₐ
N065190000
N065190000
N065
19
25
32
40
32
52
67.9
22.3
32.0
45
35
23
4.0
1.0
M6
N065200000
N065200000
N065
20
26
32
40
32
52
67.9
22.3
32.0
45
35
23
4.0
1.0
M6
N065240000
N065240000
N065
24
30
40
48
40
60
75.8
24.3
35.4
45
35
23
4.5
1.5
M6
N065250000
N065250000
N065
25
31
40
48
40
60
75.8
24.3
35.4
45
35
23
4.5
1.5
M6
N065300000
N065300000
N065
30
38
48
56
48
67
82.7
26.0
38.5
56
42
30
4.5
1.5
M8
N065320000
N065320000
N065
32
40
48
56
48
67
82.7
26.0
38.5
56
42
30
4.5
1.5
M8
N065380000
N065380000
N065
38
46
58
66
58
77
92.7
28.5
42.8
63
52
37
5.0
1.5
M8
N065400000
N065400000
N065
40
48
58
66
58
77
92.7
28.5
42.8
63
52
37
5.0
1.5
M8
N065480000
N065480000
N065
48
56
70
80
70
91
106.6
32.0
48.8
80
65
47
5.0
2.0
M8
N065500000
N065500000
N065
50
58
70
80
70
91
106.6
32.0
48.8
80
65
47
5.0
2.0
M8
N065630000
N065630000
N065
63
71
85
95
85
106
121.5
35.8
55.3
95
80
60
5.5
2.5
M8
N065800000
N065800000
N065
80
92
105
118
105
129
144.4
41.5
65.3
120
80
60
6.0
2.5
M8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表