您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N063 BUS - Bussola con collare e guida a sfera N063 BUS
Intercom
Standard Guide Elements
Guide bushes
With collar
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/bussole_guida/con_collare/bussola_n063_bus_asmtab.prj},{NB=N063320000BUS},{TYPE=N063BUS},{D1=32},{D2=40},{D3=48},{D4=56},{D5=53},{D6=67},{D7=82.7},{B=26.0},{B1=38.5},{L=120},{L1=93},{L2=37},{L3=4.5},{R=1.5},{STAFFETTA=M8},{PPATH=bussola_n063_asmtpl.prj},{TYPENEW=BUS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
B
[mm]
B1
[mm]
L1
[mm]
L2
[mm]
STAFFETTA
ⁿ/ₐ
N063240000BUS
N063240000BUS
N063BUS
24
30
40
48
46
60
75.8
24.3
35.4
80
30
M6
N063250000BUS
N063250000BUS
N063BUS
25
31
40
48
46
60
75.8
24.3
35.4
80
30
M6
N063300000BUS
N063300000BUS
N063BUS
30
38
48
56
53
67
82.7
26.0
38.5
93
37
M8
N063320000BUS
N063320000BUS
N063BUS
32
40
48
56
53
67
82.7
26.0
38.5
93
37
M8
N063380000BUS
N063380000BUS
N063BUS
38
46
58
66
63
77
92.7
28.5
42.8
110
47
M8
N063400000BUS
N063400000BUS
N063BUS
40
48
58
66
63
77
92.7
28.5
42.8
110
47
M8
N063480000BUS
N063480000BUS
N063BUS
48
56
70
80
77
91
106.6
32.0
48.8
131
60
M8
N063500000BUS
N063500000BUS
N063BUS
50
58
70
80
77
91
106.6
32.0
48.8
131
60
M8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CK - Cross Knob
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
N066 BUS - Bussola con collare e guida a sfera N066 BUS
Intercom
15.07.2022
N063 - Bushings with ball retainer according to DIN 9831 - ISO 9448-7 N063
Intercom
15.07.2022
N066 - Bushings with ball retainer according to DIN 9831 - ISO 9448-7 N066
Intercom
15.07.2022
REF. 5343 - ENSEMBLE BAGUE BRIDEE COURTE SINT-GR + BRIDAGE
Berger Tools
20.02.2019
N411 - Ball retainers in bronze N411
Intercom
15.07.2022
2081.47. - Headed guide bush for ball bearing, ISO 9448-7
FIBRO
17.08.2023
CKT - Cross Knob
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
N064 BUS - Bussola con collare e guida a sfera N064 BUS
Intercom
15.07.2022
N 9137 - Straight bush bronze plated - N9137
Intercom
15.07.2022
2081.31. - Headed guide bush, sintered ferrite carbonitrided with long-term...
FIBRO
17.08.2023
N 063. Guide bushing with collar, Ball retainer brazen, like DIN 9831 / ISO...
Tecnorm
09.08.2016
REF. 5364 - ENSEMBLE BAGUE «LUBRACIER» BRIDEE LONGUE + BRIDAGE
Berger Tools
20.02.2019
2081.45. - Headed guide bush for ball bearing, ISO 9448-7
FIBRO
17.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表