您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Plate wheels ASA 80 simplex 25,4 x 15,88mm (16 A-1)
Haberkorn
Driving elements
Chain wheels
Plate wheels ASA
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/plate_wheels_asa/simplex_plate_wheels_asa_80.prj},{NB=N03256},{NAME=Plate wheel simplex ASA 80 25,4x15,88mm Z22},{Z=22},{DE=190.1},{DP=178.48},{CNSORDERNO=N03256},{D1=20},{KG=2.84},{B1=14.6},{C=3.2},{R3=27},{CNSORDERNO2=231080022}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
D1
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
N03248
Plate wheel simplex ASA 8...
12
109.7
98.14
N03248
16
0.77
14.6
3.2
27
N03249
Plate wheel simplex ASA 8...
14
125.7
114.15
N03249
16
1.01
14.6
3.2
27
N03250
Plate wheel simplex ASA 8...
16
141.8
130.20
N03250
20
1.43
14.6
3.2
27
N03251
Plate wheel simplex ASA 8...
17
149.8
138.22
N03251
20
1.64
14.6
3.2
27
N03252
Plate wheel simplex ASA 8...
18
157.8
146.28
N03252
20
1.85
14.6
3.2
27
N03253
Plate wheel simplex ASA 8...
19
165.9
154.33
N03253
20
2.08
14.6
3.2
27
N03254
Plate wheel simplex ASA 8...
20
173.9
162.38
N03254
20
2.12
14.6
3.2
27
N03255
Plate wheel simplex ASA 8...
21
182.0
170.43
N03255
20
2.45
14.6
3.2
27
N03256
Plate wheel simplex ASA 8...
22
190.1
178.48
N03256
20
2.84
14.6
3.2
27
N03257
Plate wheel simplex ASA 8...
23
198.1
186.53
N03257
20
3.13
14.6
3.2
27
N00126
Plate wheel simplex ASA 8...
24
206.2
194.59
N00126
20
3.42
14.6
3.2
27
N03258
Plate wheel simplex ASA 8...
26
222.3
210.72
N03258
20
4.05
14.6
3.2
27
N03259
Plate wheel simplex ASA 8...
28
238.4
226.85
N03259
20
4.73
14.6
3.2
27
N03260
Plate wheel simplex ASA 8...
29
246.5
234.92
N03260
20
5.09
14.6
3.2
27
N03261
Plate wheel simplex ASA 8...
30
254.6
243.00
N03261
20
5.46
14.6
3.2
27
N03262
Plate wheel simplex ASA 8...
33
278.8
267.21
N03262
25
6.63
14.6
3.2
27
N03263
Plate wheel simplex ASA 8...
34
286.9
275.28
N03263
25
7.06
14.6
3.2
27
N03264
Plate wheel simplex ASA 8...
35
294.9
283.36
N03264
25
7.49
14.6
3.2
27
N03265
Plate wheel simplex ASA 8...
38
319.2
307.59
N03265
25
8.88
14.6
3.2
27
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Double simple sprockets 5/8"x3/8" (2 × 10 B-1)
Haberkorn
19.07.2021
22250 - Sprockets single 3/8" x 7/32" DIN ISO 606, ready to install
norelem
26.06.2024
22280 - Idler sprockets with ball bearing
norelem
26.06.2024
Simplex plate wheels ASA 80 - Plate wheels for roller chains - DIN 8188 - I...
BEA Ingranaggi
06.07.2020
Simplex sprockets ASA 80 - Sprockets for roller chains - DIN 8188 - ISO 606...
BEA Ingranaggi
06.07.2020
Simplex sprockets 05B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Sprockets simplex 5/8"x3/8" (10 B-1)
Haberkorn
19.07.2021
Plate sprocket - Plate sprockets for simplex roller chains according to ISO...
Wippermann
02.02.2022
Sprocket 1 "x 17.02mm - Sprocket 1 "x 17,02 mm, for roller chains according...
Ketten Fuchs
22.09.2021
Sprockets simplex 1 1/2"x1" (24 B-1)
Haberkorn
19.07.2021
Sprockets ASA 80 simplex 25,4 x 15,88mm (16 A-1)
Haberkorn
19.07.2021
Double sprocket 3/8 x 7/32" - Double sprockets 3/8 x 7/32", suitable for tw...
Ketten Fuchs
22.09.2021
Sprocket 2 x 1 1/4" - Sprocket 2 x 1 1/4", for roller chain according to DI...
Ketten Fuchs
22.09.2021
Idler Sprockets - Chain idler wheels, complete with INA bearings or standar...
Ketten Fuchs
08.02.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表