您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
N0010CZB - Brass Dodge Bit Insert (STD Z Type)
SUNCO INDUSTRY CO.,LTD.
Nut
Powered by
CAD模型選擇
{sunco/nut/n0010czb.prj},{NB=N0-01-0CZB-30070000},{CNSORDERNO=N0-01-0CZB-30070000},{SCP=M3},{NDM=3.0000},{D2=4.8},{D1=4.5},{L=10.0},{N=SB-3007ZCD}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
SCP
Screw called pitch
ⁿ/ₐ
D2
Diameter
[mm]
D1
Diameter
[mm]
L
Length
[mm]
N
Number
[mm]
N0-01-0CZB-40010000
N0-01-0CZB-40010000
M4
5.8
5.5
9.0
SB-4001ZCD
N0-01-0CZB-14010000
N0-01-0CZB-14010000
M1.4
3.3
3.0
2.5
SB-1401ZCD
N0-01-0CZB-14303000
N0-01-0CZB-14303000
M1.4
3.3
3.0
3.0
SB-143030Z
N0-01-0CZB-16304000
N0-01-0CZB-16304000
M1.6
3.3
3.0
4.0
SB-163040Z
N0-01-0CZB-17302500
N0-01-0CZB-17302500
M1.7
3.3
3.0
2.5
SB-173025Z
N0-01-0CZB-17304000
N0-01-0CZB-17304000
M1.7
3.3
3.0
4.0
SB-173040Z
N0-01-0CZB-17354000
N0-01-0CZB-17354000
M1.7
3.8
3.5
4.0
SB-173540Z
N0-01-0CZB-20010000
N0-01-0CZB-20010000
M2
3.3
3.0
3.3
SB-2001ZCD
N0-01-0CZB-20302000
N0-01-0CZB-20302000
M2
3.3
3.0
2.0
SB-203020Z
N0-01-0CZB-20302500
N0-01-0CZB-20302500
M2
3.3
3.0
2.5
SB-203025Z
N0-01-0CZB-20303000
N0-01-0CZB-20303000
M2
3.3
3.0
3.0
SB-203030Z
N0-01-0CZB-20303500
N0-01-0CZB-20303500
M2
3.3
3.0
3.5
SB-203035Z
N0-01-0CZB-20304000
N0-01-0CZB-20304000
M2
3.3
3.0
4.0
SB-203040Z
N0-01-0CZB-20304500
N0-01-0CZB-20304500
M2
3.3
3.0
4.5
SB-203045Z
N0-01-0CZB-20305500
N0-01-0CZB-20305500
M2
3.3
3.0
5.5
SB-203055Z
N0-01-0CZB-20306000
N0-01-0CZB-20306000
M2
3.3
3.0
6.0
SB-203060Z
N0-01-0CZB-20308000
N0-01-0CZB-20308000
M2
3.3
3.0
8.0
SB-203080Z
N0-01-0CZB-20353000
N0-01-0CZB-20353000
M2
3.8
3.5
3.0
SB-203530Z
N0-01-0CZB-20354000
N0-01-0CZB-20354000
M2
3.8
3.5
4.0
SB-203540Z
N0-01-0CZB-20403000
N0-01-0CZB-20403000
M2
4.3
4.0
3.0
SB-204030Z
N0-01-0CZB-20405000
N0-01-0CZB-20405000
M2
4.3
4.0
5.0
SB-204050Z
N0-01-0CZB-20406000
N0-01-0CZB-20406000
M2
4.3
4.0
6.0
SB-204060Z
N0-01-0CZB-20407000
N0-01-0CZB-20407000
M2
4.3
4.0
7.0
SB-204070Z
N0-01-0CZB-26010000
N0-01-0CZB-26010000
M2.6
4.3
4.0
5.0
SB-2601ZCD
N0-01-0CZB-26020000
N0-01-0CZB-26020000
M2.6
4.8
4.5
7.0
SB-2602ZCD
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N0010CSB - Brass Dodge Bit Insert (Standard Type)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
BN 672 - Split spring lock washers with flat end (DIN 127 B), stainless st...
Bossard Catalog
26.01.2023
BN 1052 - Gewindeeinsätze zum Einschweissen für Ultraschallmontage, Messing...
Bossard Catalog
31.10.2023
PSET, PSETS - Washer Assembled Cross Recessed Pan Head Screws -SW+JIS Compa...
Misumi
29.05.2023
WSET, WSETS - Washer Assembled Cross Recessed Pan Head Screws -SW Captured-
Misumi
29.05.2023
N0010CFB - Brass Dodge Bit Insert (FB Flange Type)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
N0000H02 - Iron High Nut (Flat Diameter)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
N0010CFD - Brass Dodge Insert (FD Flange Type)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
Threaded Insert - Nut and Bolts Series
Aluminium Profiles - Langle
13.09.2022
N0000GF0 - Iron Hexagon Nut with Flat Washer
SUNCO INDUSTRY CO.,LTD.
11.10.2017
Thread
Rollenbau
27.09.2017
DIN 976-1-A-RH-V2A - Metric Threaded Bars DIN 976-1 Shape A (ex DIN 975), S...
MÄDLER
26.04.2024
Base electrode - M4 thread M18x1,5
DOCERAM
04.01.2023
SPE-MC - Plastic Screw PEEK / Micro Screw
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表