您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
N0000630 - Iron NC Nut
SUNCO INDUSTRY CO.,LTD.
Nut
Powered by
CAD模型選擇
{sunco/nut/n0000630.prj},{NB=N0-00-0630-00400100},{CNSORDERNO=N0-00-0630-00400100},{S=M4},{NDM=4.0000},{B=8.00},{TB=0 -0.2},{D=5.38},{S1=0.97},{H=2.0},{TH=±0.1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
S
Size
ⁿ/ₐ
B
Diameter
[mm]
TB
Tolerance Diameter
[mm]
D
Diameter
[mm]
S1
Height
[mm]
H
Height
[mm]
TH
Tolerance Height
[mm]
N0-00-0630-00300080
N0-00-0630-00300080
M3
6.45
0 -0.2
4.22
0.76
1.8
±0.1
N0-00-0630-00300100
N0-00-0630-00300100
M3
6.45
0 -0.2
4.22
0.97
1.8
±0.1
N0-00-0630-00300140
N0-00-0630-00300140
M3
6.45
0 -0.2
4.22
1.37
1.8
±0.1
N0-00-0630-00400080
N0-00-0630-00400080
M4
8.00
0 -0.2
5.38
0.76
2.0
±0.1
N0-00-0630-00400100
N0-00-0630-00400100
M4
8.00
0 -0.2
5.38
0.97
2.0
±0.1
N0-00-0630-00400140
N0-00-0630-00400140
M4
8.00
0 -0.2
5.38
1.37
2.0
±0.1
N0-00-0630-00500080
N0-00-0630-00500080
M5
8.80
0 -0.2
6.38
0.76
2.0
±0.1
N0-00-0630-00500100
N0-00-0630-00500100
M5
8.80
0 -0.2
6.38
0.97
2.0
±0.1
N0-00-0630-00500140
N0-00-0630-00500140
M5
8.80
0 -0.2
6.38
1.37
2.0
±0.1
N0-00-0630-00600140
N0-00-0630-00600140
M6
11.10
0 -0.25
8.69
1.37
4.3
±0.1
N0-00-0630-00800140
N0-00-0630-00800140
M8
12.65
±0.2
10.44
1.37
5.5
±0.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
S / SS / CLS / CLSS / H - Self-clinching nut
KVT Fastening
22.12.2023
BN 55467 - Self-clinching lock nuts for metallic materials (PEM® S-RT), ste...
Bossard Catalog
26.01.2023
Anchor®-Mini - Rivet Bushing, serrated
Kerb-Konus
28.03.2024
Modèle 19751 - Ecrou à sertir à la presse - Acier Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
10.03.2021
Clifa®-P - Press-in nut, self-clinching
Kerb-Konus
28.03.2024
N0020630 - SUS NC Nut
SUNCO INDUSTRY CO.,LTD.
11.10.2017
Self Clinching Nut - Rivet Bushes V-A
Honsel-Group
26.11.2020
BN 53635 - Self-clinching nuts with UNF thread, for stainless steel and met...
Bossard Catalog
08.02.2023
Clifa®-M - Press-in nut, self-clinching
Kerb-Konus
28.03.2024
BN 53623 - Self-clinching nuts with UNF thread, for metallic materials (PEM...
Bossard Catalog
08.02.2023
BN 26648 - Self-clinching threaded studs for metallic materials
Bossard Catalog
12.10.2023
Self Clinching Stud - High Strength Stud V-HFH
Honsel-Group
26.11.2020
FH / FHS / FHA - Self-clinching stud
KVT Fastening
22.12.2023
HFH, HFHS - Self-clinching stud
KVT Fastening
22.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表