您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
MR-W SS Series - Linear guide
Line Tech
Distributed products
CPC
Linear Guide
Miniature Linear Guide MR-W Series
Miniature linear guide MR-W SS/ZZ series
Powered by
CAD模型選擇
{line_tech/handelsprodukte/cpc/linear_guide/miniature_mr_w_series/mr_w_ss_zz/mr_w_ss_asmtab.prj},{NB=MR 7WL-SS1-V0-N-40.5L-5-5.5-I-(20.25-0-0-0)},{HIDDEN=1},{PRA=4},{RT=},{LENGTH=WL},{SIZE=7},{ST=SS : With End Seal},{STNB=SS},{BQ=1},{RM=},{PC=V0},{RL=40.5},{PA=},{P1=5},{AG=N},{POS1=20.25},{POS2=0},{POS3=0},{POS4=0},{H=9.0},{W2=5.5},{W1=14},{H1=5.2},{P=30},{P3=0},{DXDXG1=6x3.5x3.5},{D=6.0},{DD=3.5},{G1=3.5},{W=25},{L=40.5},{L1=30.1},{H2=7.0},{P1X=19.0},{P2X=19},{MXG2=M3x3},{NDM=3.000},{G2=3.0},{PHI=1.1},{S=1.9},{T=3.2},{C=0.0},{C0=0.0},{MR0=0},{MP0=0},{MY0=0},{BW=0},{RW=516},{VERS=37.000},{PPATH=../parts/mr_w_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
MOD
Model Code
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
ST
Seal type
ⁿ/ₐ
P2
End hole pitch
[mm]
H
[mm]
W2
[mm]
W1
[mm]
H1
[mm]
P
[mm]
P3
[mm]
DXDXG1
Dxdxg1
[mm]
W
[mm]
L
[mm]
L1
[mm]
H2
h2
[mm]
P1X
[mm]
P2X
[mm]
MXG2
Mxg2
[mm]
PHI
Ø
[mm]
S
S1
[mm]
T
[mm]
RW
Rail Weight
[g/m]
MR 15WL-SS1-V0-N-74.4L-6-...
MR 15WL
15
SS : With End Seal
28.400
16.0
9.0
42
9.5
40
23
8x4.5x4.5
60
74.4
57.6
12.0
35.0
45
M4x4.5
1.8
3.3
4.5
2818
MR 15WN-SS1-V0-N-55.3L-6-...
MR 15WN
15
SS : With End Seal
9.300
16.0
9.0
42
9.5
40
23
8x4.5x4.5
60
55.3
38.5
12.0
20.0
45
M4x4.5
1.8
3.3
4.5
2818
MR 12WL-SS1-V0-N-59.4L-6-...
MR 12WL
12
SS : With End Seal
13.400
14.0
8.0
24
8.5
40
0
8x4.5x4.5
40
59.4
46.0
10.1
28.0
28
M3x3.5
1.3
3.1
4.5
1472
MR 12WN-SS1-V0-N-44.4L-6-...
MR 12WN
12
SS : With End Seal
38.400
14.0
8.0
24
8.5
40
0
8x4.5x4.5
40
44.4
31.0
10.1
15.0
28
M3x3.5
1.3
3.1
4.5
1472
MR 9WL-SS1-V0-N-50.7L-5-1...
MR 9WL
9
SS : With End Seal
15.700
12.0
6.0
18
7.3
30
0
6x3.5x4.5
30
50.7
39.5
8.6
24.0
23
M3x3
1.3
2.6
4.0
940
MR 9WN-SS1-V0-N-39.1L-5-3...
MR 9WN
9
SS : With End Seal
34.100
12.0
6.0
18
7.3
30
0
6x3.5x4.5
30
39.1
27.9
8.6
12.0
21
M3x3
1.3
2.6
4.0
940
MR 7WL-SS1-V0-N-40.5L-5-5...
MR 7WL
7
SS : With End Seal
5.500
9.0
5.5
14
5.2
30
0
6x3.5x3.5
25
40.5
30.1
7.0
19.0
19
M3x3
1.1
1.9
3.2
516
MR 7WN-SS1-V0-N-31.6L-5-2...
MR 7WN
7
SS : With End Seal
26.600
9.0
5.5
14
5.2
30
0
6x3.5x3.5
25
31.6
21.2
7.0
10.0
19
M3x3
1.1
1.9
3.2
516
MR 5WL-SS1-V0-N-27.2L-4.7...
MR 5WL
5
SS : With End Seal
22.450
6.5
3.5
10
4.0
20
0
5.5x3x1.6
17
27.2
21.2
5.0
11.0
13
M2.5x1.5
0.9
1.2
2.3
280
MR 5WLC-SS1-V0-N-27.2L-4....
MR 5WLC
5
SS : With End Seal
22.450
6.5
3.5
10
4.0
20
0
5.5x3x1.6
17
27.2
21.2
5.0
11.0
13
M3/2.5x1.5
0.9
1.2
2.3
280
MR 5WN-SS1-V0-N-21.1L-4.7...
MR 5WN
5
SS : With End Seal
16.350
6.5
3.5
10
4.0
20
0
5.5x3x1.6
17
21.1
15.1
5.0
6.5
13
M2.5x1.5
0.9
1.2
2.3
280
MR 5WNC-SS1-V0-N-21.1L-4....
MR 5WNC
5
SS : With End Seal
16.350
6.5
3.5
10
4.0
20
0
5.5x3x1.6
17
21.1
15.1
5.0
6.5
13
M3/2.5x1.5
0.9
1.2
2.3
280
MR 3WL-SS1-V0-N-20.1L-4-1...
MR 3WL
3
SS : With End Seal
16.100
4.5
3.0
6
2.7
15
0
4x2.4x1.5
12
20.1
15.1
3.5
8.0
0
M2x1.4
0.3
0.8
1.8
105
MR 3WN-SS1-V0-N-15L-4-11-...
MR 3WN
3
SS : With End Seal
11.000
4.5
3.0
6
2.7
15
0
4x2.4x1.5
12
15.0
10.0
3.5
4.5
0
M2x1.4
0.3
0.8
1.8
105
MR 2WL-SS1-V0-N-17L-3.4-3...
MR 2WL
2
SS : With End Seal
3.600
4.0
3.0
4
2.6
10
0
2.8x1.8x1.0
10
17.0
11.9
3.0
6.5
0
M2x1.3
0.0
0.0
1.3
69
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MR-W SS Series - Linear guide
cpc Europa
30.03.2021
Linear Slide Type FBL35F
THK CO.,LTD.
23.05.2024
MR-W SU Series - Linear guide
Line Tech
10.08.2021
MR 12W - Rail
Line Tech
10.08.2021
MR 3W - Rail
Line Tech
10.08.2021
MR-W ZZ Series - Linear guide
Line Tech
10.08.2021
SXWB - Heavy Load Slide Guides With Resin Retainer/Interchangeable Small Pr...
Misumi
29.05.2023
MR-M ZZ Series - Linear guide
Line Tech
10.08.2021
SVRD, SV2RD, SVRDL, SV2RDL, SVWD, SV2WD, SVWDL, SV2WDL, SVRK, SV2RK, SVRKL,...
Misumi
04.04.2024
SR-TB (GK)
THK CO.,LTD.
30.01.2024
MR-W EZ Series - Profile rail guides
ERO
20.03.2024
SXWTB - Heavy Load Slide Guides With Resin Retainer/Interchangeable Small P...
Misumi
29.05.2023
MR-W SUE Series - Profile rail guides
ERO
20.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表