您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62518 - Rondelle cuvette emboutie - NFE 27619 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Rondelle
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/rondelles/a2/62518.prj},{NB=emile_maurin_625184},{REF=625184},{MAT=Inox A2},{D=4},{D1=4.5},{D2=11},{H1=0.859},{S=0.500},{R1=0.600},{R2=0.100},{H=2.5},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
H
[mm]
Emile Maurin 625183
625183
Inox A2
3
3.5
9
2.0
Emile Maurin 625184
625184
Inox A2
4
4.5
11
2.5
Emile Maurin 625185
625185
Inox A2
5
5.5
14
3.0
Emile Maurin 625186
625186
Inox A2
6
7.0
16
3.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62511 - Plain washer large type DIN 9021 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62505 - Plain washer large type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62501 - Plain washer normal type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62508 - Stamped plain washer DIN 125 A - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62524 - Conical spring washer - DIN 6796 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
01.09.2020
Reference 62702 - Spring type straight pin heavy duty - ISO 8752 - Stainles...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64304 - Hexagon head woodscrew DIN 571 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62443 - Pan head self drilling screw square recess - DIN 7504 M -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62230 - Countersunk raised head machine screw six lobe recess - D...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62210 - Slotted cheese head machine screw - DIN 84 - Stainless st...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 66650 - Tige filetée longueur 1 mètre - DIN 976-2 - Inox A4-L
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64214 - Countersunk raised head machine screw cross recess Pozidr...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62432 - Countersunk head self drilling screw cross recess Pozidri...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62431 - Pan head self drilling screw square recess - DIN 7504 M -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表