您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: HECO-Schrauben
Created: 26.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HECO-Schrauben
MMS-plus - MULTI-MONTI-plus F , countersunk head
HECO-Schrauben
Betonschrauben
MULTI-MONTI-plus
Powered by
CAD模型選擇
{heco_schrauben/betonschrauben/multi_monti_plus/multi_monti_plus_f.prj},{NB=MMS-plus F 7,5x45 znb 100 VAR},{ARTNR=49862},{PROFAM=MULTI-MONTI-plus},{D=7.5},{L=45},{MAT=Kohlenstoffstahl},{KOPF=Senkkopf},{DK=15.5},{ANTR=T-Drive},{ANTRGR=T-40},{MFIX=},{TFIX=10},{TFIX2=},{HNOM1=35},{HNOM2=},{OB=verzinkt blau, A2K},{VE=100},{VERP=VARIANTA-Handwerkerverpackung},{ETA=ja},{MASS=12.970},{LODDEST=mechanical},{LODLEVEL=high},{LINAX=MMS-plus F 7,5x45 znb 100 VAR},{VER=1},{SCW=0.000},{VX=pieces},{P=4.80},{C=0.530},{K=4.020},{AA=56},{LG=37.0},{D3=5.90},{D4=5.450},{AX1=6.760},{RX1=0.560},{RX2=1.440},{AX2=2.820},{LINK=Link}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
PROFAM
Product Family
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
NAME
Article description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
KOPF
Head
ⁿ/ₐ
DK
Head Diameter
[mm]
ANTR
Recess
ⁿ/ₐ
ANTRGR
Recess size
ⁿ/ₐ
TFIX
Clamping strength 1
[mm]
HNOM1
Embedment depth 1
[mm]
OB
Surface
ⁿ/ₐ
VE
Quantity per package
[piece(s)]
VERP
Package type
ⁿ/ₐ
ETA
ETA admission
ⁿ/ₐ
MASS
Weight
[g]
MMS-plus F 5,0x30 znb 200...
54264
MULTI-MONTI-plus
5.0
30
MULTI-MONTI-plus F 5 x 30...
carbon steel
countersunk head
8.7
T-Drive
T-25
1
30
bright zinc plated, A2K
200
VARIANTA - Boxes for prof...
no
3.320
MMS-plus F 5,0x40 znb 200...
54265
MULTI-MONTI-plus
5.0
40
MULTI-MONTI-plus F 5 x 40...
carbon steel
countersunk head
8.7
T-Drive
T-25
5
35
bright zinc plated, A2K
200
VARIANTA - Boxes for prof...
no
4.220
MMS-plus F 5,0x50 znb 200...
54266
MULTI-MONTI-plus
5.0
50
MULTI-MONTI-plus F 5 x 50...
carbon steel
countersunk head
8.7
T-Drive
T-25
15
35
bright zinc plated, A2K
200
VARIANTA - Boxes for prof...
no
5.160
MMS-plus F 5,0x60 znb 200...
54267
MULTI-MONTI-plus
5.0
60
MULTI-MONTI-plus F 5 x 60...
carbon steel
countersunk head
8.7
T-Drive
T-25
25
35
bright zinc plated, A2K
200
VARIANTA - Boxes for prof...
no
5.970
MMS-plus F 6,0x40 znb 100...
49860
MULTI-MONTI-plus
6.0
40
MULTI-MONTI-plus F 6 x 40...
carbon steel
countersunk head
11.5
T-Drive
T-30
5
35
bright zinc plated, A2K
100
VARIANTA - Boxes for prof...
yes
8.990
MMS-plus F 6,0x50 znb 100...
48495
MULTI-MONTI-plus
6.0
50
MULTI-MONTI-plus F 6 x 50...
carbon steel
countersunk head
11.5
T-Drive
T-30
5
45
bright zinc plated, A2K
100
VARIANTA - Boxes for prof...
yes
8.990
MMS-plus F 6,0x60 znb 100...
48497
MULTI-MONTI-plus
6.0
60
MULTI-MONTI-plus F 6 x 60...
carbon steel
countersunk head
11.5
T-Drive
T-30
15
45
bright zinc plated, A2K
100
VARIANTA - Boxes for prof...
yes
10.100
MMS-plus F 6,0x70 znb 100...
48499
MULTI-MONTI-plus
6.0
70
MULTI-MONTI-plus F 6 x 70...
carbon steel
countersunk head
11.5
T-Drive
T-30
25
45
bright zinc plated, A2K
100
VARIANTA - Boxes for prof...
yes
11.510
MMS-plus F 6,0x80 znb 50 ...
48501
MULTI-MONTI-plus
6.0
80
MULTI-MONTI-plus F 6 x 80...
carbon steel
countersunk head
11.5
T-Drive
T-30
35
45
bright zinc plated, A2K
50
VARIANTA - Boxes for prof...
yes
13.910
MMS-plus F 6,0x100 znb 50...
48503
MULTI-MONTI-plus
6.0
100
MULTI-MONTI-plus F 6 x 10...
carbon steel
countersunk head
11.5
T-Drive
T-30
55
45
bright zinc plated, A2K
50
VARIANTA - Boxes for prof...
yes
16.660
MMS-plus F 6,0x120 znb 50...
48505
MULTI-MONTI-plus
6.0
120
MULTI-MONTI-plus F 6 x 12...
carbon steel
countersunk head
11.5
T-Drive
T-30
75
45
bright zinc plated, A2K
50
VARIANTA - Boxes for prof...
yes
19.540
MMS-plus F 6,0x140 znb 50...
48507
MULTI-MONTI-plus
6.0
140
MULTI-MONTI-plus F 6 x 14...
carbon steel
countersunk head
11.5
T-Drive
T-30
95
45
bright zinc plated, A2K
50
VARIANTA - Boxes for prof...
yes
22.690
MMS-plus F 7,5x45 znb 100...
49862
MULTI-MONTI-plus
7.5
45
MULTI-MONTI-plus F 7.5 x ...
carbon steel
countersunk head
15.5
T-Drive
T-40
10
35
bright zinc plated, A2K
100
VARIANTA - Boxes for prof...
yes
12.970
MMS-plus F 7,5x50 znb 100...
48509
MULTI-MONTI-plus
7.5
50
MULTI-MONTI-plus F 7.5 x ...
carbon steel
countersunk head
15.5
T-Drive
T-40
15
35
bright zinc plated, A2K
100
VARIANTA - Boxes for prof...
yes
13.180
MMS-plus F 7,5x60 znb 50 ...
48511
MULTI-MONTI-plus
7.5
60
MULTI-MONTI-plus F 7.5 x ...
carbon steel
countersunk head
15.5
T-Drive
T-40
5
55
bright zinc plated, A2K
50
VARIANTA - Boxes for prof...
yes
16.900
MMS-plus F 7,5x70 znb 50 ...
48513
MULTI-MONTI-plus
7.5
70
MULTI-MONTI-plus F 7.5 x ...
carbon steel
countersunk head
15.5
T-Drive
T-40
15
55
bright zinc plated, A2K
50
VARIANTA - Boxes for prof...
yes
18.050
MMS-plus F 7,5x80 znb 50 ...
48515
MULTI-MONTI-plus
7.5
80
MULTI-MONTI-plus F 7.5 x ...
carbon steel
countersunk head
15.5
T-Drive
T-40
25
55
bright zinc plated, A2K
50
VARIANTA - Boxes for prof...
yes
20.420
MMS-plus F 7,5x100 znb 50...
48517
MULTI-MONTI-plus
7.5
100
MULTI-MONTI-plus F 7.5 x ...
carbon steel
countersunk head
15.5
T-Drive
T-40
45
55
bright zinc plated, A2K
50
VARIANTA - Boxes for prof...
yes
24.530
MMS-plus F 7,5x120 znb 50...
48519
MULTI-MONTI-plus
7.5
120
MULTI-MONTI-plus F 7.5 x ...
carbon steel
countersunk head
15.5
T-Drive
T-40
65
55
bright zinc plated, A2K
50
VARIANTA - Boxes for prof...
yes
29.150
MMS-plus F 7,5x140 znb 50...
48521
MULTI-MONTI-plus
7.5
140
MULTI-MONTI-plus F 7.5 x ...
carbon steel
countersunk head
15.5
T-Drive
T-40
85
55
bright zinc plated, A2K
50
VARIANTA - Boxes for prof...
yes
33.530
MMS-plus F 7,5x160 znb 50...
48523
MULTI-MONTI-plus
7.5
160
MULTI-MONTI-plus F 7.5 x ...
carbon steel
countersunk head
15.5
T-Drive
T-40
105
55
bright zinc plated, A2K
50
VARIANTA - Boxes for prof...
yes
37.740
MMS-plus F 10,0x60 znb 25...
48525
MULTI-MONTI-plus
10.0
60
MULTI-MONTI-plus F 10 x 6...
carbon steel
countersunk head
19.5
T-Drive
T-45
10
50
bright zinc plated, A2K
25
VARIANTA - Boxes for prof...
yes
30.060
MMS-plus F 10,0x70 znb 25...
48527
MULTI-MONTI-plus
10.0
70
MULTI-MONTI-plus F 10 x 7...
carbon steel
countersunk head
19.5
T-Drive
T-45
5
65
bright zinc plated, A2K
25
VARIANTA - Boxes for prof...
yes
39.170
MMS-plus F 10,0x80 znb 25...
48529
MULTI-MONTI-plus
10.0
80
MULTI-MONTI-plus F 10 x 8...
carbon steel
countersunk head
19.5
T-Drive
T-45
15
65
bright zinc plated, A2K
25
VARIANTA - Boxes for prof...
yes
37.990
MMS-plus F 12,0x90 znb 25...
48531
MULTI-MONTI-plus
12.0
90
MULTI-MONTI-plus F 12 x 9...
carbon steel
countersunk head
24.0
T-Drive
T-50
15
90
bright zinc plated, A2K
25
VARIANTA - Boxes for prof...
yes
69.960
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MMS-plus - MULTI-MONTI-plus S , hexagon head
HECO-Schrauben
14.10.2021
MMS-plus - MULTI-MONTI-plus SS, hexagon head with combined washer
HECO-Schrauben
14.10.2021
MMS-plus - MULTI-MONTI-plus P , pan head
HECO-Schrauben
14.10.2021
MMS-A5 - MULTI-MONTI A5
HECO-Schrauben
14.10.2021
MMS-plus - MULTI-MONTI-plus KS, reduced countersunk head
HECO-Schrauben
14.10.2021
HFP - HECO-FIX-plus, countersunk head
HECO-Schrauben
14.10.2021
Window construction frame anchor - full thread, flat countersunk head, T-ST...
SPAX
23.02.2023
Model 45521 - RAWLEX® R-XPT anchoring stud - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
timber construction screw - partial thread, flat countersunk head, T-STAR p...
SPAX
23.02.2023
VMC (TA) [DIN 32676 row C] - Air operated Pinch Valves with tri clamp conne...
AKO Armaturen
19.01.2016
Modèle 45522 - Goujon d'ancrage RAWLEX® R-XPT - Inox A4-316
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Concrete Screw MCS - Concrete Screw MCS-SK with countersunk head
Mungo Befestigungstechnik
25.04.2023
MMS - MULTI-MONTI TC, MMS-TC TimberConnect
HECO-Schrauben
14.10.2021
BN 20595 - Phillips flat head countersunk drywall screws with coarse thread...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表