您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
français
français
Modèle A6-076 - Flasque F7 pour roue libre type GLP
MICHAUD CHAILLY - Direct Transmission
Transmission
roues
Powered by
CAD模型選擇
{michaud_chailly_transmission/transmission/roues/a6_076.prj},{NB=michaud_chailly_A6-076-35},{REF=A6-076-35},{D1=35},{D2=119},{D3=110},{D4=80},{D5=50},{D6=M 6},{L1=74},{L2=45},{L3=13.5},{L4=10},{H1=5.0},{N=6},{VBE=2850},{VBI=1300},{GPR=160010},{COU=730},{LL2=51},{DK=5.250},{L11=20.070},{B11=10.000},{LK=10.500},{D3V=96},{D61=6.600},{D6NDM=6.000},{D6KDM=4.917},{SHOW=1},{WEB=WWW}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Reference
ⁿ/ₐ
D1
H7
[mm]
D2
[mm]
D3
h6
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
JS10
[mm]
H1
[mm]
N
(nbre)
ⁿ/ₐ
VBE
Vitesse bague Exterieure
[min-1]
VBI
Vitesse bague Interieure
[min-1]
GPR
Guidage par roulement
ⁿ/ₐ
COU
Couple
[Nm]
WEB
ⁿ/ₐ
Michaud Chailly A6-076-15
A6-076-15
15
76
68
47
25
M 5
52
28
11.0
5
3.0
3
4800
2200
16005
130
WWW
Michaud Chailly A6-076-20
A6-076-20
20
84
75
55
30
M 5
57
34
10.5
6
3.5
4
4100
1900
16006
180
WWW
Michaud Chailly A6-076-25
A6-076-25
25
99
90
68
40
M 5
60
35
11.5
8
4.0
4
3350
1550
16008
290
WWW
Michaud Chailly A6-076-30
A6-076-30
30
109
100
75
45
M 6
68
43
11.5
8
4.0
6
3050
1400
16009
500
WWW
Michaud Chailly A6-076-35
A6-076-35
35
119
110
80
50
M 6
74
45
13.5
10
5.0
6
2850
1300
160010
730
WWW
Michaud Chailly A6-076-40
A6-076-40
40
135
125
90
55
M 6
86
53
15.5
12
5.0
6
2500
1150
160011
1000
WWW
Michaud Chailly A6-076-45
A6-076-45
45
140
130
95
60
M 8
86
53
15.5
14
5.5
8
2400
1100
160012
1150
WWW
Michaud Chailly A6-076-50
A6-076-50
50
160
150
110
70
M 8
94
64
14.0
14
5.5
8
2050
950
160014
2100
WWW
Michaud Chailly A6-076-55
A6-076-55
55
170
160
115
75
M 8
104
66
18.0
16
6.0
8
1900
900
160015
2600
WWW
Michaud Chailly A6-076-70
A6-076-70
70
202
190
140
90
M 10
134
95
18.5
20
7.5
10
1600
750
160018
6000
WWW
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle A6-077 - Couvercle D7 pour roue libre GLP
MICHAUD CHAILLY - Direct Transmission
07.03.2023
Positioning system ELVZ 60, 60S, 80, 80S, 100, 125 (Internal belt drive) - ...
Bahr Modultechnik
27.02.2023
Coupling for toothed belt units - Coupling
Bahr Modultechnik
27.02.2023
Positioning system QSR 60, 80, 100, 125 - Rail guide
Bahr Modultechnik
27.02.2023
AFD V1 - GAS SPRINGS - Mini
Azolgas
29.09.2020
Positioning system DSZS 120, 160, 200 (Belt drive) - Rail guide positioning...
Bahr Modultechnik
27.02.2023
Positioning system DLZA 120, 160, 200 (Rack and pinion drive) - DL position...
Bahr Modultechnik
27.02.2023
Handwheel with keyway and locking screw - Accessories
Bahr Modultechnik
27.02.2023
Positioning system ELRZ 30, 40, 60, 60S, 80, 80S, 100, 125 - Roller guide u...
Bahr Modultechnik
27.02.2023
PGE - Bolt
Azolgas
29.09.2020
QuickTrak - Single Edge Track Assembly QuickTrak
Bishop-Wisecarver
02.11.2023
Basic Wheel Plate Assembly - LoPro Linear Actuator Wheel Plate Assembly
Bishop-Wisecarver
31.10.2023
Single Edge Drilled Vee Track - DualVee Linear Guide Track
Bishop-Wisecarver
31.10.2023
Positioning system ELZ 30, 40, 60, 60S, 80, 80S, 100, 125 (Belt drive with ...
Bahr Modultechnik
27.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表