您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Branham, WC
Created: 04.11.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Branham, WC
MicroGear - MG5 - WC Branham - MG5
Branham, WC
Right Angle Gearboxes
MICROGEAR®
Powered by
CAD模型選擇
{wcbranham/right_angle_gearboxes/microgear/mg5.prj},{NB=2MG5LH1:1A.250B.250},{PN=2MG5LH1:1A.250B.250},{PRODUCT=4305-0553},{M=Standard},{R=1:1},{ROT=Left Hand},{NOSH=2},{SD=0.250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
PRODUCT
Product
ⁿ/ₐ
M
Mounting
ⁿ/ₐ
R
Ratio
ⁿ/ₐ
ROT
Rotation
ⁿ/ₐ
NOSH
No. of Shafts
ⁿ/ₐ
SD
Shaft Dia.
ⁿ/ₐ
MG5RH1:1A.250B.250
MG5RH1:1A.250B.250
4305-0550
Standard
1:1
Right Hand
0
0.250
MG5LH1:1A.250B.250
MG5LH1:1A.250B.250
4305-0551
Standard
1:1
Left Hand
0
0.250
2MG5RH1:1A.250B.250
2MG5RH1:1A.250B.250
4305-0552
Standard
1:1
Right Hand
2
0.250
2MG5LH1:1A.250B.250
2MG5LH1:1A.250B.250
4305-0553
Standard
1:1
Left Hand
2
0.250
3MG5RH1:1A.250B.250
3MG5RH1:1A.250B.250
4305-0554
Standard
1:1
Right Hand
3
0.250
3MG5LH1:1A.250B.250
3MG5LH1:1A.250B.250
4305-0555
Standard
1:1
Left Hand
3
0.250
4MG5RH1:1A.250B.250
4MG5RH1:1A.250B.250
4305-0556
Standard
1:1
Right Hand
4
0.250
4MG5LH1:1A.250B.250
4MG5LH1:1A.250B.250
4305-0557
Standard
1:1
Left Hand
4
0.250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MicroGear - MG7 - WC Branham - MG7
Branham, WC
07.03.2023
Glide Right™ Crossovers - WC Branham - Gearbox
Branham, WC
3.11.2022.
MicroGear - MG5 MM - WC Branham - MG5 MM
Branham, WC
07.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表