您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
20 - Copper tubular lugs NFC20-130
MECATRACTION
Copper lugs and butt connectors
Copper tubular lugs from 95 to 630 mm²
Powered by
CAD模型選擇
{mecatraction/copper20lugs20and20butt20connectors/copper20tubular20lugs20from209520to2063020mm2/20.prj},{NB=mecatraction_7407096},{SHA256=ngO58RpVQG5bXroQjIujRCq45jdCYoNQeLtmJxRsXes=},{INAME=00057__7407096},{NAME=00057__7407096},{NNCUSTOM=20},{NTCUSTOM=Copper tubular lugs NFC20-130},{REF=7407096},{DESC=TUBULAR LUG 240 MM2 M12},{REFARTICLE=240-12CT},{SECTION=240},{B=12}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Partnumber
ⁿ/ₐ
DESC
Product description
ⁿ/ₐ
REFARTICLE
Article partnumber
ⁿ/ₐ
SECTION
Cable section
[mm²]
B
Borne
[mm]
Mecatraction - 7406756
7406756
TUBULAR LUG 95 MM² M8
95-8CT
95
8
Mecatraction - 7406766
7406766
TUBULAR LUG 95 MM² M10
95-10CT
95
10
Mecatraction - 7406776
7406776
TUBULAR LUG 95 MM² M12
95-12CT
95
12
Mecatraction - 7406786
7406786
TUBULAR LUG 95 MM² M14
95-14CT
95
14
Mecatraction - 7406796
7406796
TUBULAR LUG 95 MM² M16
95-16CT
95
16
Mecatraction - 7406846
7406846
TUBULAR LUG 120 MM² M10
120-10CT
120
10
Mecatraction - 7406856
7406856
TUBULAR LUG 120 MM² M12
120-12CT
120
12
Mecatraction - 7406866
7406866
TUBULAR LUG 120 MM² M14
120-14CT
120
14
Mecatraction - 7406876
7406876
TUBULAR LUG 120 MM² M16
120-16CT
120
16
Mecatraction - 7406946
7406946
TUBULAR LUG 150 MM² M12
150-12CT
150
12
Mecatraction - 7406956
7406956
TUBULAR LUG 150 MM² M14
150-14CT
150
14
Mecatraction - 7406966
7406966
TUBULAR LUG 150 MM² M16
150-16CT
150
16
Mecatraction - 7407016
7407016
TUBULAR LUG 185 MM² M12
185-12CT
185
12
Mecatraction - 7407026
7407026
TUBULAR LUG 185 MM² M14
185-14CT
185
14
Mecatraction - 7407036
7407036
TUBULAR LUG 185 MM² M16
185-16CT
185
16
Mecatraction - 7407096
7407096
TUBULAR LUG 240 MM² M12
240-12CT
240
12
Mecatraction - 7407106
7407106
TUBULAR LUG 240 MM² M14
240-14CT
240
14
Mecatraction - 7407116
7407116
TUBULAR LUG 240 MM² M16
240-16CT
240
16
Mecatraction - 7407126
7407126
TUBULAR LUG 240 MM² M20
240-20CT
240
20
Mecatraction - 7407176
7407176
TUBULAR LUG 300 MM² M14
300-14CT
300
14
Mecatraction - 7407186
7407186
TUBULAR LUG 300 MM² M16
300-16CT
300
16
Mecatraction - 7407196
7407196
TUBULAR LUG 300 MM² M18
300-18CT
300
18
Mecatraction - 7407206
7407206
TUBULAR LUG 300 MM² M20
300-20CT
300
20
Mecatraction - 7407246
7407246
TUBULAR LUG 400 MM² M16
400-16CT
400
16
Mecatraction - 7407256
7407256
TUBULAR LUG 400 MM² M18
400-18CT
400
18
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
20 - Copper tubular lugs NFC20-130
MECATRACTION
19.01.2018
1502 - Preinsulated double crimp terminals "S" Series
MECATRACTION
27.11.2017
20 - Copper tubular lugs NFC20-130
MECATRACTION
19.01.2018
BN 20395 - Compression cable lugs, Standard type with inspection hole (BM),...
Bossard Catalog
31.10.2023
BN 20397 - Compression cable lugs (DIN 46235; BM), copper, tin-plated
Bossard Catalog
31.10.2023
1503 - Preinsulated disconnects "S" Series
MECATRACTION
19.01.2018
Compression Connectors
TE Connectivity
26.05.2020
1502 - Preinsulated double crimp terminals "S" Series
MECATRACTION
19.01.2018
Compression Connectors
TE Connectivity
26.05.2020
HD16/14.FF5.21.3 - Stud Terminal Blocks - 2 studs M5 - Beige - 10 mm² - 14 ...
TE Connectivity
28.08.2019
BN 22379 - Compression cable lugs, standard type, with inspection hole (Nex...
Bossard Catalog
31.10.2023
2016-1391 - End and intermediate plate, 1 mm thick
WAGO
16.05.2024
BN 20396 - Compression cable lugs with small tab for switchgear connections...
Bossard Catalog
31.10.2023
MAXP42-H44-C44 - Linear positioner
Schneider Electric
10.10.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表