您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
20 - Copper tubular lugs NFC20-130
MECATRACTION
Copper lugs and butt connectors
Copper tubular lugs from 2.5 to 70 mm²
Powered by
CAD模型選擇
{mecatraction/copper20lugs20and20butt20connectors/copper20tubular20lugs20from2022e520to207020mm2/20.prj},{NB=mecatraction_7406386},{SHA256=VXOGvAyaCkGGUrJJ+arYZYh1/Z76oX96jjQ85Udx2sk=},{INAME=00022__7406386},{NAME=00022__7406386},{NNCUSTOM=20},{NTCUSTOM=Copper tubular lugs NFC20-130},{REF=7406386},{DESC=TUBULAR LUG 16 MM2 M5},{REFARTICLE=16-5CT},{SECTION=16.0},{B=5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Partnumber
ⁿ/ₐ
DESC
Product description
ⁿ/ₐ
REFARTICLE
Article partnumber
ⁿ/ₐ
SECTION
Cable section
[mm²]
B
Borne
[mm]
Mecatraction - 7417005
7417005
TUBULAR LUG 2.5 MM² M3
2,5-3
2.5
3
Mecatraction - 7417015
7417015
TUBULAR LUG 2.5 MM² M4
2,5-4
2.5
4
Mecatraction - 7417028
7417028
TUBULAR LUG 2.5 MM² M5
2,5-5
2.5
5
Mecatraction - 7417029
7417029
TUBULAR LUG 2.5 MM² M6
2,5-6
2.5
6
Mecatraction - 7406205
7406205
TUBULAR LUG 4 MM² M4
4-4C
4.0
4
Mecatraction - 7406215
7406215
TUBULAR LUG 4 MM² M5
4-5C
4.0
5
Mecatraction - 7406225
7406225
TUBULAR LUG 4 MM² M6
4-6C
4.0
6
Mecatraction - 7406235
7406235
TUBULAR LUG 4 MM² M8
4-8C
4.0
8
Mecatraction - 7406255
7406255
TUBULAR LUG 6 MM² M4
6-4C
6.0
4
Mecatraction - 7406265
7406265
TUBULAR LUG 6 MM² M5
6-5C
6.0
5
Mecatraction - 7406275
7406275
TUBULAR LUG 6 MM² M6
6-6C
6.0
6
Mecatraction - 7406285
7406285
TUBULAR LUG 6 MM² M8
6-8C
6.0
8
Mecatraction - 7406260
7406260
TUBULAR LUG 6 MM² M10
6-10C
6.0
10
Mecatraction - 7406306
7406306
TUBULAR LUG 10 MM² M4
10-4CT
10.0
4
Mecatraction - 7406316
7406316
TUBULAR LUG 10 MM² M5
10-5CT
10.0
5
Mecatraction - 7406326
7406326
TUBULAR LUG 10 MM² M6
10-6CT
10.0
6
Mecatraction - 7406336
7406336
TUBULAR LUG 10 MM² M8
10-8CT
10.0
8
Mecatraction - 7406346
7406346
TUBULAR LUG 10 MM² M10
10-10CT
10.0
10
Mecatraction - 7406386
7406386
TUBULAR LUG 16 MM² M5
16-5CT
16.0
5
Mecatraction - 7406396
7406396
TUBULAR LUG 16 MM² M6
16-6CT
16.0
6
Mecatraction - 7406406
7406406
TUBULAR LUG 16 MM² M8
16-8CT
16.0
8
Mecatraction - 7406416
7406416
TUBULAR LUG 16 MM² M10
16-10CT
16.0
10
Mecatraction - 7406426
7406426
TUBULAR LUG 16 MM² M12
16-12CT
16.0
12
Mecatraction - 7406466
7406466
TUBULAR LUG 25 MM² M6
25-6CT
25.0
6
Mecatraction - 7406476
7406476
TUBULAR LUG 25 MM² M8
25-8CT
25.0
8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1502 - Preinsulated double crimp terminals "S" Series
MECATRACTION
27.11.2017
20 - Copper tubular lugs NFC20-130
MECATRACTION
19.01.2018
20 - Copper tubular lugs NFC20-130
MECATRACTION
19.01.2018
1503 - Preinsulated disconnects "S" Series
MECATRACTION
19.01.2018
1502 - Preinsulated double crimp terminals "S" Series
MECATRACTION
19.01.2018
BN 20397 - Compression cable lugs (DIN 46235; BM), copper, tin-plated
Bossard Catalog
31.10.2023
Self Forming Screw SCR L - Self Forming Screw SCR L
Sikla
08.04.2024
3240025 - C-RCI 2,5/M6
PHOENIX CONTACT
07.12.2023
BN 20395 - Compression cable lugs, Standard type with inspection hole (BM),...
Bossard Catalog
31.10.2023
1049240000 - WFF 120 NFF
Weidmüller
22.01.2024
SKINTOP® ST-M - Cable gland plastic
LAPP
15.05.2024
Modèle 410102 - Hexagon head bolt - Stainless steel A4 - DIN 931 - ISO 4014
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
BN 31308 - Cable ties (Elematic® Standard), PA 6.6, natural
Bossard Catalog
14.12.2023
BN 22379 - Compression cable lugs, standard type, with inspection hole (Nex...
Bossard Catalog
31.10.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表