您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
English
QA認證資訊
目錄: Mecanizados Alcoy
Created: 23.08.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mecanizados Alcoy
Type MX6 - Rear screwed tapped holes
Mecanizados Alcoy
Hydraulic Cylinders ISO 6020-2 Serie MDT
Single rod cylinder
Powered by
CAD模型選擇
{mecanizadosalcoy/hydraulic_cylinders_iso_6020_2_serie_mdt/a3_cilindro_mono_stelo/mono_31_asmtab.prj},{NB=MDTMX6634510113301011000000000.},{SIZE=63},{MM=45},{CORSA1=5000},{WHSTD=33},{AX=45},{A1X=28},{B=60},{CH=36},{BG=18},{E=90},{F=15},{J=45},{G1=70},{D=30},{KB=17},{G=55},{TG=64.3},{VD=14},{CX=30},{EP=19},{EX=22},{LT=38},{MS=40},{PJ1=80},{XOX=206},{YX=71},{ZJX=168},{ALFA=6},{XGX=70},{F04=15},{VD1=11},{R=65},{S=18},{TO=117},{UO=140},{FB=13.5},{E1=90},{LH=44},{SB=18.0},{SSX=86},{ST=26.0},{SW=17},{TS=124},{US=160},{XSX=65},{TC=89},{TD=32},{TL=25},{TT=88},{UT=139},{XJX=149},{SP=40},{TM=100},{UM=150},{UW=95},{XVMIN=123},{XVC=103},{CORSA=1.0},{CORSAX=0},{TDS=1},{TDT=1},{WH=33},{SA=0},{GUA=1},{DIS=0},{PC1=1},{PC2=1},{RF1=0},{RF2=0},{PSA1=0},{PSA2=0},{IND1=0},{IND2=0},{CON1=0},{CON2=0},{ASX=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SER
Series
ⁿ/ₐ
TIP
Type
ⁿ/ₐ
SIZE
Bore Ø
[mm]
MM
Rod Ø
[mm]
TI
Technical information
ⁿ/ₐ
DISINF
Spacers info
ⁿ/ₐ
A
[mm]
A1
[mm]
B
f8 Ø
[mm]
CH
[mm]
XX
[mm]
BG
[mm]
E
[mm]
F
[mm]
EE
(BSP)
[Inch]
J
[mm]
KB
[mm]
KK
(Metric)
ⁿ/ₐ
KK1
(Metric)
ⁿ/ₐ
KF
(Metric)
ⁿ/ₐ
KF1
(Metric)
ⁿ/ₐ
PJ
[mm]
RT
(Metric)
ⁿ/ₐ
TG
[mm]
VD
[mm]
Y
[mm]
ZJ
[mm]
PESO
Cylinder weight
[kg]
MDT0250120001CMX6/P11K00
To ISO 6020/2 standards
MX6
25
12
-
-
14
-
24
9
5
8
40
10
1/4''
35
7
M10x1.25
-
-
-
54
M5x0.8
28.3
6
50
114
1.20
MDT0250180001CMX6/P11K00
To ISO 6020/2 standards
MX6
25
18
-
-
18
-
30
14
5
8
40
10
1/4''
35
7
M14x1.5
-
-
-
54
M5x0.8
28.3
6
50
114
1.20
MDT0320140001CMX6/P11K00
To ISO 6020/2 standards
MX6
32
14
-
-
16
-
26
11
5
9
45
10
1/4''
36
9
M12x1.25
-
-
-
57
M6x1
33.2
12
60
128
1.60
MDT0320180001CMX6/P11K00
To ISO 6020/2 standards
MX6
32
18
-
-
18
-
30
14
5
9
45
10
1/4''
36
9
M14x1.5
-
-
-
57
M6x1
33.2
6
60
128
1.60
MDT0320220001CMX6/P11K00
To ISO 6020/2 standards
MX6
32
22
-
-
22
-
34
17
5
9
45
10
1/4''
36
9
M16x1.5
-
-
-
57
M6x1
33.2
12
60
128
1.60
MDT0400180001CMX6/P11K00
To ISO 6020/2 standards
MX6
40
18
-
-
18
-
30
14
-
12
60
10
3/8''
45
13
M14x1.5
-
-
-
74
M8x1.25
41.7
6
62
153
3.70
MDT0400220001CMX6/P11K00
To ISO 6020/2 standards
MX6
40
22
-
-
22
-
34
17
-
12
60
10
3/8''
45
13
M16x1.5
-
-
-
74
M8x1.25
41.7
12
62
153
3.70
MDT0400280001CMX6/P11K00
To ISO 6020/2 standards
MX6
40
28
-
-
28
-
42
22
-
12
60
10
3/8''
45
13
M20x1.5
-
-
-
74
M8x1.25
41.7
10
62
153
3.80
MDT0500220001CMX6/P11K00
To ISO 6020/2 standards
MX6
50
22
-
-
22
-
34
17
-
18
75
15
1/2''
45
17
M16x1.5
-
-
-
76
M12x1.75
52.3
7
68
159
5.90
MDT0500280001CMX6/P11K00
To ISO 6020/2 standards
MX6
50
28
-
-
28
-
42
22
-
18
75
15
1/2''
45
17
M20x1.5
-
-
-
76
M12x1.75
52.3
7
68
159
6.00
MDT0500360001CMX6/P11K00
To ISO 6020/2 standards
MX6
50
36
-
-
36
-
50
30
-
18
75
15
1/2''
45
17
M27x2
-
-
-
76
M12x1.75
52.3
10
68
159
6.10
MDT0630280001CMX6/P11K00
To ISO 6020/2 standards
MX6
63
28
-
-
28
-
42
22
-
18
90
15
1/2''
45
17
M20x1.5
-
-
-
80
M12x1.75
64.3
7
71
168
8.50
MDT0630360001CMX6/P11K00
To ISO 6020/2 standards
MX6
63
36
-
-
36
-
50
30
-
18
90
15
1/2''
45
17
M27x2
-
-
-
80
M12x1.75
64.3
10
71
168
8.60
MDT0630450001CMX6/P11K00
To ISO 6020/2 standards
MX6
63
45
-
-
45
-
60
36
-
18
90
15
1/2''
45
17
M33x2
-
-
-
80
M12x1.75
64.3
14
71
168
8.70
MDT0800360001CMX6/P11K00
To ISO 6020/2 standards
MX6
80
36
-
-
36
-
50
30
-
24
114
20
3/4''
52
22
M27x2
-
-
-
93
M16x2
82.7
5
77
190
16.00
MDT0800450001CMX6/P11K00
To ISO 6020/2 standards
MX6
80
45
-
-
45
-
60
36
-
24
114
20
3/4''
52
22
M33x2
-
-
-
93
M16x2
82.7
9
77
190
16.20
MDT0800560001CMX6/P11K00
To ISO 6020/2 standards
MX6
80
56
-
-
56
-
72
50
-
24
114
20
3/4''
52
22
M42x2
-
-
-
93
M16x2
82.7
9
77
190
16.30
MDT1000450001CMX6/P11K00
To ISO 6020/2 standards
MX6
100
45
-
-
45
-
60
36
-
24
126
22
3/4''
55
22
M33x2
-
-
-
101
M16x2
96.9
7
82
203
22.00
MDT1000560001CMX6/P11K00
To ISO 6020/2 standards
MX6
100
56
-
-
56
-
72
50
-
24
126
22
3/4''
55
22
M42x2
-
-
-
101
M16x2
96.9
7
82
203
22.50
MDT1000700001CMX6/P11K00
To ISO 6020/2 standards
MX6
100
70
-
-
63
-
88
60
-
24
126
22
3/4''
55
22
M48x2
-
-
-
101
M16x2
96.9
10
82
203
23.00
MDT1250560001CMX6/P11K00
To ISO 6020/2 standards
MX6
125
56
-
-
56
-
72
50
-
27
164
22
1''
71
28
M42x2
-
-
-
117
M22x2.5
125.9
6
86
232
41.50
MDT1250700001CMX6/P11K00
To ISO 6020/2 standards
MX6
125
70
-
-
63
-
88
60
-
27
164
22
1''
71
28
M48x2
-
-
-
117
M22x2.5
125.9
10
86
232
42.50
MDT1250900001CMX6/P11K00
To ISO 6020/2 standards
MX6
125
90
-
-
85
-
108
75
-
27
164
22
1''
71
28
M64x3
-
-
-
117
M22x2.5
125.9
10
86
232
44.00
MDT1600700001CMX6/P11K00
To ISO 6020/2 standards
MX6
160
70
-
-
63
-
88
60
-
32
198
25
1''
63
34
M48x2
-
-
-
130
M27x3
154.9
7
86
245
69.00
MDT1600900001CMX6/P11K00
To ISO 6020/2 standards
MX6
160
90
-
-
85
-
108
80
-
32
198
25
1''
63
34
M64x3
-
-
-
130
M27x3
154.9
7
86
245
70.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type MP5 - Rear spherical bearing
Mecanizados Alcoy
01.10.2009
Type MS2 - Side foot
Mecanizados Alcoy
04.07.2013
Type MP3 - Rear clevis
Mecanizados Alcoy
02.03.2010
Male hinge support with spherical bearing MP5 (DIN 24556) - DIN 24556/24554
Mecanizados Alcoy
15.05.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表