目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
TPCDS - Key-Located die bushes with tapered recesses - Round die bushes
AMDL - Atelier Mécanique de La Lauch
Punches and Dies
Dies
Powered by
CAD模型選擇
{mdl/punches_dies/dies/tpcds.prj},{NB=mdl_TPCDS.250.32A 2.5 5x1},{MAT=Z 160 CDV 12 / 58-62 HRc},{D=25},{E=16.0},{SH=2},{P=2.5},{L=32},{P1=[2.5:16]}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
Ø D
[mm]
E
[mm]
SH
Ø Start Hole
[mm]
L
[mm]
MDL - TPCDS.160.32A 2.5 5...
TPCDS.160.32A 2.5 5x1
Z 160 CDV 12 / 58-62 HRc
16
11.5
2
32
MDL - TPCDS.200.32A 2.5 5...
TPCDS.200.32A 2.5 5x1
Z 160 CDV 12 / 58-62 HRc
20
13.5
2
32
MDL - TPCDS.250.32A 2.5 5...
TPCDS.250.32A 2.5 5x1
Z 160 CDV 12 / 58-62 HRc
25
16.0
2
32
MDL - TPCDS.320.32A 2.5 5...
TPCDS.320.32A 2.5 5x1
Z 160 CDV 12 / 58-62 HRc
32
19.5
2
32
MDL - TPCDS.400.32A 2.5 5...
TPCDS.400.32A 2.5 5x1
Z 160 CDV 12 / 58-62 HRc
40
23.5
2
32
MDL - TPCDS.500.32A 2.5 5...
TPCDS.500.32A 2.5 5x1
Z 160 CDV 12 / 58-62 HRc
50
28.5
2
32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TPCS - Key-Located die bushes - Round die bushes
AMDL - Atelier Mécanique de La Lauch
23.05.2022
TPCBS - Key-Located die bushes with tapered recesses - Die blancks
AMDL - Atelier Mécanique de La Lauch
23.05.2022
N12 Form B - Die bushes for punches with collar N12 form B
Intercom
15.07.2022
M - MLS - Straight die bushes - Round die bushes
AMDL - Atelier Mécanique de La Lauch
23.05.2022
PPB - Cylindrical head punches - Punch blanck
AMDL - Atelier Mécanique de La Lauch
23.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表