您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
MBY-Z/MDBY-Z - Smooth Cylinder
SMC
bp2_standard_air_cylinder
MB Air Cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/mb/mby_z_asmtab.prj},{NB=MBYT50-25Z(0_0_0)},{BORE=50},{SMAX=1800},{AL=32.0},{KA=18},{A=35},{B=65},{C=46.5},{D=20},{E=40},{FF=14},{FXX=19},{G=15.5},{H1=11},{HH=58},{HX=67},{MA=16},{MB=5},{K=7},{N=31.5},{S1=94},{S2=102},{V=5.0},{W=10.5},{ZZ1=156},{ZZ2=164},{ZZX=165},{DB=64},{EB=51},{FB=25},{LB1=12.5},{LB2=25},{LB3=37.5},{LB4=50},{LB5=75},{LB6=100},{LB7=125},{LB8=150},{LB9=0},{LB10=0},{LB11=0},{LB12=0},{HB1=89},{HB2=102},{HB3=114},{HB4=127},{HB5=152},{HB6=177},{HB7=202},{HB8=227},{HB9=0},{HB10=0},{HB11=0},{HB12=0},{A1=6.0},{B1=5.0},{A2=10.0},{B2=9.0},{A3=0.0},{B3=0.0},{A4=4.0},{B4=3.0},{A5=6.5},{B5=5.5},{A6=0.0},{B6=0.0},{A7=3.0},{B7=2.0},{A8=6.000},{B8=5.000},{X=0},{Y=0},{LD=0},{LH=0},{LS=0},{LT=0.0},{LX=0},{LY=0.0},{LZ=0},{RT=0},{RY=0},{RZ=0},{FB1=0},{FD=0},{FE=0},{FT=0},{FX=0},{FY=0},{FZ=0},{L=0},{RR=0.0},{U=0},{CD=0},{CX=0},{CZ=0},{TD=16},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{THREAD1=},{STROKE=25},{POS=0},{ACC1=},{ACC2=},{STOP=0},{OMSC1=},{OMSC2=},{OMSC3=},{THREAD2=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BORE
Bore size
[mm]
MOUNT
Mounting style
ⁿ/ₐ
COM
Comment
ⁿ/ₐ
MBYB32-25Z
32
(B) Basic
-
MBYL32-25Z
32
(L) Axial foot
-
MBYF32-25Z
32
(F) Rod side flange
-
MBYG32-25Z
32
(G) Head side flange
-
MBYC32-25Z
32
(C) Single clevis
-
MBYD32-25Z
32
(D) Double clevis
-
MBYT32-25Z
32
(T) Center trunnion
-
MBYB40-25Z
40
(B) Basic
-
MBYL40-25Z
40
(L) Axial foot
-
MBYF40-25Z
40
(F) Rod side flange
-
MBYG40-25Z
40
(G) Head side flange
-
MBYC40-25Z
40
(C) Single clevis
-
MBYD40-25Z
40
(D) Double clevis
-
MBYT40-25Z
40
(T) Center trunnion
-
MBYB50-25Z
50
(B) Basic
-
MBYL50-25Z
50
(L) Axial foot
-
MBYF50-25Z
50
(F) Rod side flange
-
MBYG50-25Z
50
(G) Head side flange
-
MBYC50-25Z
50
(C) Single clevis
-
MBYD50-25Z
50
(D) Double clevis
-
MBYT50-25Z
50
(T) Center trunnion
-
MBYB63-25Z
63
(B) Basic
-
MBYL63-25Z
63
(L) Axial foot
-
MBYF63-25Z
63
(F) Rod side flange
-
MBYG63-25Z
63
(G) Head side flange
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MBY-Z/MDBY-Z Smooth Cylinder - Smooth Cylinder
SMC Corporation
18.04.2024
MB-Z/MDB-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC
05.09.2023
C85 TRUNNION - Trunnion
SMC
26.01.2024
CA2-Z/CDA2-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC
28.09.2023
EQ Series Double Rod Cylinder - EQ Series Double Rod Cylinder - OEM Aluminu...
ASCO Numatics
22.04.2021
25A-MB-Z/25A-MDB-Z - Air Cylinder/Single Rod/Series Compatible With Seconda...
SMC Corporation
18.01.2024
MBK/MDBK - Air Cylinder Non-rotating Rod Type
SMC
28.09.2023
A Series Tandem Cylinder - A Series Tandem Cylinder - NFPA Interchangeable ...
ASCO Numatics
22.04.2021
C85/CD85 - ISO Standard Air Cylinder:Standard Type Double Acting Single Rod
SMC Corporation
18.04.2024
Series QCT and QCB cylinders with integrated guide
Camozzi
16.05.2024
DNGZK - Standard cylinder
Festo
29.01.2021
A Series Large Bore Double Rod Cylinder - A Series Large Bore Double Rod Cy...
ASCO Numatics
22.04.2021
MB S - Trunnion Pivot Bracket
SMC
29.10.2020
CP96/C96_GKM - Rod Clevis
SMC Corporation
18.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表