您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
MB-6025 - Wedge Clamps - Uniforce
Reid Supply
Clamps & Workholding
Manual Clamps & Accessories
Jig & Fixture Clamps
Wedge Clamps
Wedge Clamps
Powered by
CAD模型選擇
{reidsupply/l1_g00000000/l2_g02000000/l3_g02050000/l4_g02050500/p060200/mb-6025_asmtab.prj},{NB=MB-6050},{PN=MB-6050},{AMERSID=1104828},{APACID=-},{EMEAID=-},{A=0.485},{B=0.500},{C=0.625},{D=0.410},{E=0.220},{F=0.500},{THREADSIZE=8-32},{MAXSPREAD=0.530},{HOLDINGFORCE=500},{NUMBERPERPACK=8},{CONFIGURATIONMB6=MB-6050},{CONF=MB-6050},{CONFIG=MB-6050},{PPATH=mb-6025/mb-6025_asmtpl.prj},{URL=https://www.reidsupply.com/en-us/p/wedge-clamps/mb-6050}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Clamp Width
[Inch]
B
B Clamp Height
[Inch]
C
C Clamp Length
[Inch]
D
D Base Width
[Inch]
E
E Clamping Height
[Inch]
F
F Distance Needed Between Workpieces for Clamp Clearance
[Inch]
THREADSIZE
Thread Size
ⁿ/ₐ
MAXSPREAD
Maximum Spread
ⁿ/ₐ
HOLDINGFORCE
Holding Force
ⁿ/ₐ
NUMBERPERPACK
Number per Pack
ⁿ/ₐ
MB-6025
MB-6025
1104826
-
-
0.240
0.250
0.320
0.210
0.140
0.250
2-56
0.260
200
6
MB-6037
MB-6037
1104827
-
-
0.360
0.375
0.470
0.310
0.185
0.375
4-40
0.390
310
6
MB-6050
MB-6050
1104828
-
-
0.485
0.500
0.625
0.410
0.220
0.500
8-32
0.530
500
8
MB-6075
MB-6075
1104829
-
-
0.735
0.750
0.940
0.635
0.375
0.750
1/4-20
0.785
1500
6
MB-6100
MB-6100
1104830
-
-
0.980
1.000
1.250
0.820
0.500
1.000
5/16-18
1.050
2000
4
MB-6150
MB-6150
1104831
-
-
1.470
1.500
1.875
1.215
0.750
1.500
1/2-13
1.560
3500
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表