您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
CD 45M Adapter - Male female thread 45° elbow
Parker
PARKER Adapters
NPTF Adapters Male/Female
Powered by
CAD模型選擇
{parker/n_adapter/02n_nptf_aufs_eins/cd45m.prj},{NB=Adapter 45 Grad Winkel-Einschraubstutzen 11/4CD45S},{IDNR=},{ZFACTOR=1.800},{ZOOM=1.300},{ERMETO=11/4CD45S},{INFO=PDF Link},{WERKSTOFF=Stahl},{PTM=1 1/4-11 1/2},{NPTM=41.985},{PTF=1 1/4-11 1/2},{NPTF=41.985},{D=32.000},{N3=41.000},{N4=46.000},{TE=15.000},{Y=48.000},{DB=48.000},{L3=25.000},{PTL=0.300},{WEIGHT=9999.99999},{ERMETO2=11/4CD45S}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
PTM
Thread NPT/NPTF
ⁿ/ₐ
PTF
Thread NPT/NPTF
ⁿ/ₐ
D
Bore
[mm]
N3
Overall length 1
[mm]
N4
Overall length
[mm]
TE
Distance
[mm]
Y
HEX Body
[mm]
WEIGHT
Weight
[kg]
Male female thread 45° el...
1/8CD45MS
Steel
1/8-27
1/8-27
5.000
12.000
18.000
6.000
14.000
0.02580
Male female thread 45° el...
1/4CD45S
Steel
1/4-18
1/4-18
7.000
16.000
27.000
9.000
19.000
9999.99999
Male female thread 45° el...
3/8CD45S
Steel
3/8-18
3/8-18
10.000
18.000
27.000
9.000
22.000
9999.99999
Male female thread 45° el...
1/2CD45S
Steel
1/2-14
1/2-14
14.000
23.000
34.000
12.000
27.000
9999.99999
Male female thread 45° el...
3/4CD45S
Steel
3/4-14
3/4-14
18.000
25.000
35.000
12.000
33.000
9999.99999
Male female thread 45° el...
1CD45S
Steel
1-11 1/2
1-11 1/2
24.000
29.000
44.000
15.000
41.000
9999.99999
Male female thread 45° el...
11/4CD45S
Steel
1 1/4-11 1/2
1 1/4-11 1/2
32.000
41.000
46.000
15.000
48.000
9999.99999
Male female thread 45° el...
1/8CD45SS
Stainless Steel
1/8-27
1/8-27
5.000
12.000
18.000
6.000
14.000
9999.99999
Male female thread 45° el...
1/4CD45SS
Stainless Steel
1/4-18
1/4-18
7.000
16.000
27.000
9.000
19.000
9999.99999
Male female thread 45° el...
3/8CD45SS
Stainless Steel
3/8-18
3/8-18
10.000
18.000
27.000
9.000
22.000
9999.99999
Male female thread 45° el...
1/2CD45SS
Stainless Steel
1/2-14
1/2-14
14.000
23.000
34.000
12.000
27.000
9999.99999
Male female thread 45° el...
3/4CD45SS
Stainless Steel
3/4-14
3/4-14
18.000
25.000
35.000
12.000
33.000
9999.99999
Male female thread 45° el...
1CD45SS
Stainless Steel
1-11 1/2
1-11 1/2
24.000
29.000
44.000
15.000
41.000
9999.99999
Male female thread 45° el...
11/4CD45SS
Stainless Steel
1 1/4-11 1/2
1 1/4-11 1/2
32.000
41.000
46.000
15.000
48.000
9999.99999
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FGM Adapter - Thread expander / Adapter
Parker
31.05.2022
CDM Adapter - Male stud elbow
Parker
31.05.2022
MMS Adapter - Male female thread tee
Parker
31.05.2022
3107 Adapter - Swivel male 45° elbow
Parker
31.05.2022
MMO444M Adapter - Swivel nut tee
Parker
31.05.2022
EMTX Triple Lok - Union Elbow
Parker
31.05.2022
FFM Adapter - Male nipple
Parker
31.05.2022
F3MK4 Adapter - Male stud connector
Parker
31.05.2022
G5G5JG5 Adapter - Female straight thread tee
Parker
31.05.2022
HPM Adapter - Hexagon socket plug
Parker
31.05.2022
PTRM Adapter - Thread reducer
Parker
31.05.2022
GGM Adapter - Female thread coupling
Parker
31.05.2022
GG44M Adapter - Female thread coupling
Parker
31.05.2022
FF33M Adapter - Male nipple
Parker
31.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表