您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
MAC-620 - Set Screws - Metal Hex Socket Head Hollow Lock
Essentra Components
Fasteners
Screws & Bolts
Screws
Set Screws
Set Screws - Metal Hex Socket Head Hollow Lock
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k08000000/l3_k08020000/l4_k08021100/p090665/mac-620.prj},{NB=MAC-660},{PN=MAC-660},{AMERSID=1072872},{APACID=-},{EMEAID=-},{THREAD=5/8-11},{LENGTH=0.31250000},{A=0.31250000},{THREADSKETCH1=0.6250},{PITCHHELIXSPIRAL=0.090910},{PITCH2=0.090910},{STATECUTREVOLVE1=U},{STATECUTREVOLVE2=S}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
LENGTH
Length
[Inch]
A
A Width Across Flats
[Inch]
MAC-620
MAC-620
1072866
-
-
6-32
3/32
1/16
MAC-635
MAC-635
1072867
-
-
1/4-20
1/8
1/8
MAC-640
MAC-640
1072868
-
-
5/16-18
5/32
5/32
MAC-645
MAC-645
1072869
-
-
3/8-16
3/16
3/16
MAC-650
MAC-650
1072870
-
-
7/16-14
7/32
7/32
MAC-655
MAC-655
1072871
-
-
1/2-13
1/4
1/4
MAC-660
MAC-660
1072872
-
-
5/8-11
5/16
5/16
MAC-670
MAC-670
1072873
-
-
7/8-9
7/16
1/2
MAC-750
MAC-750
1072875
-
-
7/16-20
7/32
7/32
MAC-755
MAC-755
1105923
-
-
1/2-20
1/4
1/4
MAC-760
MAC-760
1072876
-
-
5/8-18
5/16
5/16
MAC-765
MAC-765
1072877
-
-
3/4-16
3/8
3/8
MAC-770
MAC-770
1072878
-
-
7/8-14
7/16
1/2
MAC-775
MAC-775
1072879
-
-
1-12
1/2
9/16
MAC-780
MAC-780
1072880
-
-
1-14
1/2
9/16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B0120 - Grub screws with flat point hexagon socket DIN EN ISO 4026
Blohm
03.06.2024
KQL-X1744 - One-touch fitting with improved weather resistance, female conn...
SMC
26.09.2023
BRB-151241P - Set Screws - Metal Hex Socket Head with Flat Point
Essentra Components
28.07.2014
KPQL_KPGL - Male Elbow
SMC Corporation
02.06.2024
VV5FS2_20 - Body Ported/Manifold Assembly:Pilot Individual EXH
SMC Corporation
02.06.2024
GN 605 NI - ELESA-Set screws with ball terminal
Elesa
11.06.2024
ASME ≈B18.3 HSSSFP - Hex Socked Set Screw Flat Point
Fabory
13.02.2023
AZ-0200 - G1/8 Grub screw
Univer
30.06.2016
B0015 - Spring plungers with slot and thrust pin, stainless steel
Blohm
03.06.2024
MAC-620 - Set Screws - Metal Hex Socket Head Hollow Lock
Reid Supply
28.01.2022
V3 - Screw Plugs, Cylindrical Knurled thread,no sealant - DME - Mat. 2.0401...
D-M-E
28.02.2022
SC1, SC2 & SC11 - Set Screws -Slotted and Socket Heads - Stainless Steel 1...
WMBerg
06.06.2023
FloodJet® K - Nozzles
Spraying Systems
14.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表