您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
M Socket head cap screws - DME - Mat. Steel - DIN 912 - Class 12.9
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/m.prj},{NB=M12145},{REF=M12145},{REFOLD=},{D=M12},{L=145},{B=36},{B1=36.000},{D1=18.0},{K=12.0},{S=10.0},{NDM=12.0},{DM=MIN},{DMM=MIN},{P=MIN},{SS=MIN},{V=MIN},{V1=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
D
Thread d
ⁿ/ₐ
L
Length
[mm]
B
Length b
[mm]
D1
Diameter D
[mm]
K
Length k
[mm]
S
Hex hole Across Flats s
[mm]
M26
M26
M2
6
6
3.8
2.0
1.5
M28
M28
M2
8
8
3.8
2.0
1.5
M210
M210
M2
10
10
3.8
2.0
1.5
M212
M212
M2
12
12
3.8
2.0
1.5
M216
M216
M2
16
16
3.8
2.0
1.5
M220
M220
M2
20
20
3.8
2.0
1.5
M2_512
M2_512
M2,5
12
12
4.5
2.5
2.0
M2_516
M2_516
M2,5
16
16
4.5
2.5
2.0
M2_520
M2_520
M2,5
20
20
4.5
2.5
2.0
M36
M36
M3
6
6
5.5
3.0
2.5
M38
M38
M3
8
8
5.5
3.0
2.5
M310
M310
M3
10
10
5.5
3.0
2.5
M312
M312
M3
12
12
5.5
3.0
2.5
M314
M314
M3
14
14
5.5
3.0
2.5
M316
M316
M3
16
16
5.5
3.0
2.5
M320
M320
M3
20
20
5.5
3.0
2.5
M325
M325
M3
25
18
5.5
3.0
2.5
M330
M330
M3
30
18
5.5
3.0
2.5
M335
M335
M3
35
18
5.5
3.0
2.5
M340
M340
M3
40
18
5.5
3.0
2.5
M46
M46
M4
6
6
7.0
4.0
3.0
M48
M48
M4
8
8
7.0
4.0
3.0
M410
M410
M4
10
10
7.0
4.0
3.0
M412
M412
M4
12
12
7.0
4.0
3.0
M416
M416
M4
16
16
7.0
4.0
3.0
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Hotwork Ejector Pins - Straight Type
D-M-E
24.05.2024
7 7/8 x 7 7/8 - D-M-E Standard A-Series Mold Bases 7 7/8 x 7 7/8
D-M-E
10.12.2019
W002N000 - Stainless Nort Lock washer
SUNCO INDUSTRY CO.,LTD.
11.01.2019
SM Socket head countersunk screws - DME - DIN 7991-8.8
D-M-E
27.05.2024
Socket Head Cap Screws - up to 12" long
D-M-E
24.05.2024
Mold and die springs Blue IN - Medium duty (color coded blue)
D-M-E
24.05.2024
IS 610 Socket head cap screws - DME - DIN 912 - 10.9
D-M-E
27.05.2024
Ejector Sleeves - Conventional and Nitrided I.D.
D-M-E
24.05.2024
MBA 0808 - D-M-E MoldBasics Series Mold Bases 7.875 x 7.875
D-M-E
24.05.2024
Core Pins - Top Quality Hotwork Die Steel - Two Hardness Ranges
D-M-E
24.05.2024
Mold and die springs Red IN - Medium heavy duty (color coded red)
D-M-E
24.05.2024
Tapered Interlocks (Round) - (Round)
D-M-E
24.05.2024
Three Plate Extension Bushings - for Use With "T-Series" 3-Plate Mold Bases
D-M-E
24.05.2024
Hot sprue bushings (1/2" SPH. RADIUS TYPE BUSHING) - Mini gate-mate
D-M-E
09.05.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表