PN Series with Brake - Motor
NSK
Direct Drive Megatorque Motors
PN Series
Powered by
CAD모델 선택
{nsk_usa/megatorque_motors/pn_series/pn_series_with_brake_asmtab.prj},{NB=M-PN3045KG001},{PN=M-PN3045KG001},{VERS=1},{MOD=210},{MOT=45},{ROT=15},{MH=97},{MTH=32},{MRS=3},{RRS=1},{APA=90},{AAL=4500},{ARL=4500},{AML=80},{CNSORDERNO=M-PN3045KG001},{RN=PN3045KG001},{SPEC=https://www.nskautomation.com/nsk-literature/direct-drive-motors/NSK-Direct-Drive-Megatorque-Motors.pdf},{PPATH=pn_series_with_brake_asmtpl.prj},{FEAT1=› High accuracy direct drive motor with no gears, and no backlash – load is attached directly to the rotor},{FEAT2=› Absolute positioning capability and repeatability of 90 arc seconds utilizing built in resolver with 2.6 Million counts per revolution},{FEAT3=› Maintenance free operation, only moving part is a precision made NSK bearing}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
PN
Part No.
ⁿ/ₐ
RN
Reference number
ⁿ/ₐ
MOD
Motor outer diameter
[mm]
MOT
Maximum output torque (AC200V/AC100V)
[N-m]
ROT
Rated output torque (AC200V/AC100V)
[N-m]
MH
Motor height
[mm]
MTH
Motor through hole diameter
[mm]
MRS
Rated rotational speed (AC200V/AC100V0)
[s-1]
RRS
Rated rotational speed (AC200V/AC100V0)
[s-1]
RPS
Resolution of position sensor (counts/revolution)
ⁿ/ₐ
APA
Absolute positioning accuracy
[arc-sec]
REP
Repeatability
[arc-sec]
AAL
Allowable axial load
[N]
ARL
Allowable radial load
[N]
AML
Allowable moment load
[N-m]
MASS
Mass
[kg]
M-PN3045KG001
M-PN3045KG001
PN3045KG001
210
45
15
97
32
3
1
2 621 440
90
+/-2
4500
4500
80
18
M-PN4135KG001
M-PN4135KG001
PN4135KG001
280
135
45
111
32
3
1
2 621 440
90
+/-2
9500
9500
160
34
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성