您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Cable Ladder - Trapeze Hardware Kit - Cable Ladder - Accessories
Eaton B-Line
Metric Slotted Cable Ladder
Accessories
Powered by
CAD模型選擇
{cooperbline/metric_scl/accessories/trapeze_hardware_kit_asmtab.prj},{NB=LTHSS6M10},{PN=LTHSS6M10},{DESCRIPTION=(1) pr. 9SS6-1208, (2) M10 x 22 SS6 HHCS, (2) BMS-10 SS6, (4) B201SS6, (4) M10 HN SS6},{HHCSPN=M10x22HHCS},{CHNPN=BMS-10},{CLAMPPN=9-1208},{HNPN=M10HN},{SQWPN=B201},{PPATH=parts/trapeze_hardware_kit_asmtpl.prj},{ND=10.000},{LOD=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
LTHGM10
LTHGM10
(1) pr. 9G-1208, (2) M10 ...
LTHSS6M10
LTHSS6M10
(1) pr. 9SS6-1208, (2) M1...
LTHGM12
LTHGM12
(1) pr. 9G-1205, (2) M12 ...
LTHSS6M12
LTHSS6M12
(1) pr. 9SS6-1205, (2) M1...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Cable Ladder - Trapeze Support Kit - Cable Ladder - Accessories
Eaton B-Line
17.10.2023
Cantilever Bracket LBCA - Cable Ladder - Accessories
Eaton B-Line
17.10.2023
Cantilever Bracket LBC - Cable Ladder - Accessories
Eaton B-Line
17.10.2023
Horizontal Adjustable Splice Plates - Cable Ladder - Accessories
Eaton B-Line
17.10.2023
150 Height - Cable Ladder - Straight Section
Eaton B-Line
17.10.2023
Ladder Drop-Out - Cable Ladder - Accessories
Eaton B-Line
17.10.2023
Fig. B3264 - Spring Cushion Hanger - Pipe Rollers & Roller Supports
Eaton B-Line
17.10.2023
B3140F - Standard Pipe Clamp Felt Lined (TOLCO Fig. 4F) - Pipe Clamps
Eaton B-Line
17.10.2023
Fig. B3093 - Adjustable Pipe Saddle Support (TOLCO Fig. 317A) - Pipe Suppo...
Eaton B-Line
17.10.2023
Fig. B219 - Pipe Rollers 3/4" (15mm) to 12" (300mm) Pipe (TOLCO Fig. ROL-13...
Eaton B-Line
17.10.2023
Fig. B3088 - Base Stand (TOLCO Fig. 316) - Pipe Supports, Guides, Shields &...
Eaton B-Line
17.10.2023
Fig. B3153 - Insulation Protection Shield with "Loc" Tabs (TOLCO Fig. 219)...
Eaton B-Line
17.10.2023
Fig. B3257 - Base Plate (TOLCO Fig. 406) - Pipe Supports, Guides, Shields ...
Eaton B-Line
17.10.2023
Fig. B3160 thru B3165 - Pipe Covering Protection Saddle (TOLCO Fig. 260 thr...
Eaton B-Line
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表