您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Franke
Created: 22.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Franke
LSA 6 - 2-Ring-Lager mit profilierter Laufbahn Serie LSA6
Franke
Bearings
Bearing Elements and slim Bearings
LSA
Powered by
CAD模型選擇
{franke/waelzlager/lagerelemente_und_duennringlager/lsa/lsa_6_asmtab.prj},{NB=LSA6-08},{IDNR=},{BBZ=LSA6-08},{DD=215.90},{D=203.20},{COA=70},{COR=33},{CA=8},{CR=7},{COM=3},{DW=4},{M=6.35},{N=6.35},{R=0.2},{G=1.3},{S=2.0},{H=6.35},{GEW=0.15},{PPATH=lsa_6_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
BBZ
Bestell-Bez.
ⁿ/ₐ
DD
Abmessung D
[mm]
D
Abmessung d
[mm]
COA
Tragzahlen Coa
[kN]
COR
Tragzahlen Cor
[kN]
CA
Tragzahlen Ca
[kN]
CR
Tragzahlen Cr
[kN]
COM
stat. Moment Com
[kNm]
DW
Durchmesser dw
[mm]
M
Breite m
[mm]
N
Höhe n
[mm]
R
Radius
[mm]
G
Breite g
[mm]
S
Breite s
[mm]
GEW
Gewicht
[kg]
LSA6-04.5
LSA6-04.5
127.00
114.30
41
19
6
5
1
4
6.35
6.35
0.2
1.3
2.0
0.08
LSA6-05
LSA6-05
139.70
127.00
44
21
6
6
1
4
6.35
6.35
0.2
1.3
2.0
0.09
LSA6-05.5
LSA6-05.5
152.40
139.70
49
23
7
6
2
4
6.35
6.35
0.2
1.3
2.0
0.10
LSA6-06
LSA6-06
165.10
152.40
53
25
7
6
2
4
6.35
6.35
0.2
1.3
2.0
0.11
LSA6-06.5
LSA6-06.5
177.80
165.10
58
27
7
6
2
4
6.35
6.35
0.2
1.3
2.0
0.12
LSA6-07
LSA6-07
190.50
177.80
62
29
7
6
3
4
6.35
6.35
0.2
1.3
2.0
0.13
LSA6-07.5
LSA6-07.5
203.20
190.50
67
31
8
7
3
4
6.35
6.35
0.2
1.3
2.0
0.14
LSA6-08
LSA6-08
215.90
203.20
70
33
8
7
3
4
6.35
6.35
0.2
1.3
2.0
0.15
LSA6-08.5
LSA6-08.5
228.60
215.90
75
35
8
7
4
4
6.35
6.35
0.2
1.3
2.0
0.16
LSA6-09
LSA6-09
241.30
228.60
79
37
8
7
4
4
6.35
6.35
0.2
1.3
2.0
0.16
LSA6-09.5
LSA6-09.5
254.00
241.30
84
39
8
7
5
4
6.35
6.35
0.2
1.3
2.0
0.17
LSA6-10
LSA6-10
266.70
254.00
88
41
8
7
5
4
6.35
6.35
0.2
1.3
2.0
0.18
LSA6-11
LSA6-11
292.10
279.40
97
46
9
7
7
4
6.35
6.35
0.2
1.3
2.0
0.20
LSA6-12
LSA6-12
317.50
304.80
105
49
9
8
8
4
6.35
6.35
0.2
1.3
2.0
0.22
LSA6-13
LSA6-13
342.90
330.20
114
54
9
8
9
4
6.35
6.35
0.2
1.3
2.0
0.24
LSA6-14
LSA6-14
368.30
355.60
123
58
9
8
10
4
6.35
6.35
0.2
1.3
2.0
0.25
LSA6-15
LSA6-15
393.70
381.00
131
62
10
8
12
4
6.35
6.35
0.2
1.3
2.0
0.27
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LSA 4 - 2-ring bearing with profiled raceway type LSA4
Franke
23.06.2021
LSA 8 - 2-ring bearing with profiled raceway type LSA8
Franke
23.06.2021
LVA - Bearing assembly steel design type LVA
Franke
20.01.2023
Open Type-with Cage (CRBS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
BB1_002_BA1_002_BAQ_002 - Ultra-Slim thin section ball bearings
SKF
10.11.2023
Open Type-Full Complement (CRBS...V)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Sealed Type-Full Complement (CRBS...VUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表