您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
LMB-SS - Linear Ball Bearings - 1/8" to 1" Shaft Size Stainless Steel
WMBerg
INCH
Linear Components
Linear Bearings
Powered by
CAD模型選擇
{wmberg/b2000/linear_components/linear_bearings/e42.prj},{NB=LMB-1SS},{PN=LMB-1SS},{DES=Ball Bearing Linear Component},{CN=Master Inch/Metric Catalog},{CP=E42},{MAT=Stainless Steel},{B=.2500-.0005},{B1=0.2500},{D=.5000-.0004},{D1=0.5000},{L=0.750},{R=0.433},{W=0.039},{G=0.468},{SD=0.2490},{USS=LMS-4-*},{RFN=0.5000},{RFP=0.4990},{LR=25},{RRS=Q2-50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
B
Working Bore
[Inch]
D
Outside Diameter
[Inch]
L
Overall Length
[Inch]
R
Length R (±.015)
[Inch]
W
Width W (+.005/-.000)
[Inch]
G
Diameter G (+.005/-.000)
[Inch]
SD
Maximum Shaft Diameter
[Inch]
USS
Use Shaft Series
ⁿ/ₐ
RFN
Rec. Fits Norm. (+.0005)
[Inch]
RFP
Rec. Fits Press (+.0005)
[Inch]
LR
Max. Rolling Load
[lbs]
RRS
Retainer Ring Stock No.
ⁿ/ₐ
LMB-125SS
LMB-125SS
Ball Bearing Linear Compo...
Master Inch/Metric Catalo...
Stainless Steel
.1250-.0003
.3125-.0004
0.500
0.312
0.029
0.290
0.1247
S1-8
0.3125
0.3115
7
Q2-31
LMB-187SS
LMB-187SS
Ball Bearing Linear Compo...
Master Inch/Metric Catalo...
Stainless Steel
.1875-.0003
.3750-.0004
0.562
0.375
0.029
0.352
0.1872
S1-11
0.3750
0.3740
9
Q2-37
LMB-1SS
LMB-1SS
Ball Bearing Linear Compo...
Master Inch/Metric Catalo...
Stainless Steel
.2500-.0005
.5000-.0004
0.750
0.433
0.039
0.468
0.2490
LMS-4-*
0.5000
0.4990
25
Q2-50
LMB-2SS
LMB-2SS
Ball Bearing Linear Compo...
Master Inch/Metric Catalo...
Stainless Steel
.3750-.0005
.6250-.0004
0.875
0.558
0.039
0.588
0.3740
LMS-6-*
0.6250
0.6240
51
Q2-62
LMB-3SS
LMB-3SS
Ball Bearing Linear Compo...
Master Inch/Metric Catalo...
Stainless Steel
.5000-.0005
.8750-.0004
1.250
0.871
0.046
0.821
0.4990
LMS-8-*
0.8750
0.8740
102
Q2-87
LMB-4SS
LMB-4SS
Ball Bearing Linear Compo...
Master Inch/Metric Catalo...
Stainless Steel
.7500-.0005
1.2500-.0004
1.625
1.054
0.056
1.176
0.7490
LMS-12-*
1.2500
1.2490
205
Q2-125
LMB-5SS
LMB-5SS
Ball Bearing Linear Compo...
Master Inch/Metric Catalo...
Stainless Steel
1.0000-.0005
1.5625-.0004
2.250
1.619
0.068
1.468
0.9990
LMS-16-*
1.5625
1.5615
385
Q2-156
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表