您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
LMB...AJ (Inch)
IKO (NIPPON THOMPSON CO.,LTD)
Linear Way series
Linear Bushing
Clearance adjustment type
Powered by
CAD模型選擇
{iko/linear_way_series/slide_bush/clearance_adjustment_type/sw_aj_asmtab.prj},{NB=LMB 162536 AJ},{SPCVIS=Standard (SW)},{IDRVIS=25.4},{MVIS=Steel},{SVIS=None},{PPATH=../for_inch_serie/sw_aj/sw_aj_asmtpl.prj},{SF1=162536}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
SF
Standard form
ⁿ/ₐ
SPCVIS
Specification
ⁿ/ₐ
IDRVIS
Inscribed circle diametar
ⁿ/ₐ
MVIS
Material of the Cage
ⁿ/ₐ
SVIS
Seal
ⁿ/ₐ
LMB 4812N AJ
LMB 4812N AJ
Steel
6.35
Plastic
None
LMB 61014N AJ
LMB 61014N AJ
Steel
9.525
Plastic
None
LMB 81420 AJ
LMB 81420 AJ
Steel
12.7
Steel
None
LMB 81420N AJ
LMB 81420N AJ
Steel
12.7
Plastic
None
LMB 101824 AJ
LMB 101824 AJ
Steel
15.875
Steel
None
LMB 101824N AJ
LMB 101824N AJ
Steel
15.875
Plastic
None
LMB 122026 AJ
LMB 122026 AJ
Steel
19.05
Steel
None
LMB 122026N AJ
LMB 122026N AJ
Steel
19.05
Plastic
None
LMB 162536 AJ
LMB 162536 AJ
Steel
25.4
Steel
None
LMB 162536N AJ
LMB 162536N AJ
Steel
25.4
Plastic
None
LMB 203242 AJ
LMB 203242 AJ
Steel
31.75
Steel
None
LMB 203242N AJ
LMB 203242N AJ
Steel
31.75
Plastic
None
LMB 243848 AJ
LMB 243848 AJ
Steel
38.1
Steel
None
LMB 243848N AJ
LMB 243848N AJ
Steel
38.1
Plastic
None
LMB 324864 AJ
LMB 324864 AJ
Steel
50.8
Steel
None
LMB 324864N AJ
LMB 324864N AJ
Steel
50.8
Plastic
None
LMB 406080 AJ
LMB 406080 AJ
Steel
63.5
Steel
None
LMB 487296 AJ
LMB 487296 AJ
Steel
76.2
Steel
None
LMB 6496128 AJ
LMB 6496128 AJ
Steel
101.6
Steel
None
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表