您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
LLR-M18PA-NM - Photoelectric sensor
CONTRINEX
Photoelectric sensor
Standard sensors
Powered by
CAD模型選擇
{contrinex/photoelectric_sensor/standard_sensors/llr_m18pa_nm.prj},{NB=LLR-M18PA-NMK-101},{ORDERNO=620-600-200},{TYPE=LLR-M18PA-NMK-101},{PR=Standard sensors},{OPR=Through-beam},{RM=0...30000},{OR=0...25000},{LS=LED, red 630 nm},{H=M18},{HM=ABS},{ER=IP 67},{P=NPN},{O=Light-on + Dark-on},{I=Standard output},{C=PVC, 2 m, 3 wire},{SV=10...30 VDC},{PO=NPN, Light-on + Dark-on},{SRT=0...30000},{SA=No},{SFM=1000},{TR=-25...+65},{R=0},{RP=0},{LI=0},{SDT=0},{LGH=0},{CEPDF=Conformity_M18PA.pdf},{OMPDF=M18PA_Series_Manual_EDF.pdf},{WG=83.6},{ECCN=85365019},{REACH=YES},{ROHS=YES},{CE=Info},{OM=Info},{INFO=Product details},{X=MIN},{VER=1},{IODD=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ORDERNO
Part number
ⁿ/ₐ
TYPE
Part reference
ⁿ/ₐ
PR
Product range
ⁿ/ₐ
OPR
Operating principle
ⁿ/ₐ
RM
Range max.
[mm]
OR
Operating range
[mm]
LS
Light source
ⁿ/ₐ
H
Housing size
[mm]
HM
Housing material
ⁿ/ₐ
ER
Enclosure rating
ⁿ/ₐ
P
Polarity
ⁿ/ₐ
O
Output
ⁿ/ₐ
I
Interface
ⁿ/ₐ
C
Connection
ⁿ/ₐ
SV
Supply voltage
[V]
PO
Polarity + Output
ⁿ/ₐ
SA
Sensitivity adjustment
ⁿ/ₐ
SFM
Switching frequency max.
[Hz]
TR
Temperature range
[°C]
WG
Weight
[g]
ECCN
Custom tariff number
ⁿ/ₐ
REACH
ⁿ/ₐ
ROHS
ⁿ/ₐ
IODD
IO Device Description
ⁿ/ₐ
LLR-M18PA-NMK-400
620-600-194
LLR-M18PA-NMK-400
Standard sensors
Through-beam
0...30000
0...25000
LED, red 630 nm
M18
ABS
IP 67
Emitter
IO-Link
IO-Link
PVC, 2 m, 3 wire
10...30 VDC
Emitter, IO-Link
30…1200 mm, 3/4-turn pot.
1000
-25...+65
83.6
85365019
YES
YES
Contrinex-LLR-M18PA-NMx-4...
LLR-M18PA-NMS-400
620-600-195
LLR-M18PA-NMS-400
Standard sensors
Through-beam
0...30000
0...25000
LED, red 630 nm
M18
ABS
IP 67
Emitter
IO-Link
IO-Link
M12 4-pin
10...30 VDC
Emitter, IO-Link
30…1200 mm, 3/4-turn pot.
1000
-25...+65
18.6
85365019
YES
YES
Contrinex-LLR-M18PA-NMx-4...
LLR-M18PA-NMK-404
620-600-196
LLR-M18PA-NMK-404
Standard sensors
Through-beam
0...30000
0...25000
LED, red 630 nm
M18
ABS
IP 67
PNP
Dark-on/IO-Link
IO-Link
PVC, 2 m, 3 wire
10...30 VDC
PNP, Dark-on/IO-Link
30…1200 mm, 3/4-turn pot.
1000
-25...+65
83.6
85365019
YES
YES
Contrinex-LLR-M18PA-NMx-4...
LLR-M18PA-NMK-603
620-600-197
LLR-M18PA-NMK-603
Standard sensors
Through-beam
0...30000
0...25000
LED, red 630 nm
M18
ABS
IP 67
PNP
Light-on/IO-Link + Dark-o...
IO-Link
PVC, 2 m, 3 wire
10...30 VDC
PNP, Light-on/IO-Link + D...
30…1200 mm, 3/4-turn pot.
1000
-25...+65
83.6
85365019
YES
YES
Contrinex-LLR-M18PA-NMx-6...
LLR-M18PA-NMK-60D
620-600-198
LLR-M18PA-NMK-60D
Standard sensors
Through-beam
0...30000
0...25000
LED, red 630 nm
M18
ABS
IP 67
PNP
Dark-on/IO-Link + Stabili...
IO-Link
PVC, 2 m, 3 wire
10...30 VDC
PNP, Dark-on/IO-Link + St...
30…1200 mm, 3/4-turn pot.
1000
-25...+65
83.6
85365019
YES
YES
Contrinex-LLR-M18PA-NMx-6...
LLR-M18PA-NMK-302
620-600-199
LLR-M18PA-NMK-302
Standard sensors
Through-beam
0...30000
0...25000
LED, red 630 nm
M18
ABS
IP 67
NPN
Dark-on
Standard output
PVC, 2 m, 3 wire
10...30 VDC
NPN, Dark-on
No
1000
-25...+65
83.6
85365019
YES
YES
0
LLR-M18PA-NMK-101
620-600-200
LLR-M18PA-NMK-101
Standard sensors
Through-beam
0...30000
0...25000
LED, red 630 nm
M18
ABS
IP 67
NPN
Light-on + Dark-on
Standard output
PVC, 2 m, 3 wire
10...30 VDC
NPN, Light-on + Dark-on
No
1000
-25...+65
83.6
85365019
YES
YES
0
LLR-M18PA-NMK-10B
620-600-201
LLR-M18PA-NMK-10B
Standard sensors
Through-beam
0...30000
0...25000
LED, red 630 nm
M18
ABS
IP 67
NPN
Dark-on + Stability alarm
Standard output
PVC, 2 m, 3 wire
10...30 VDC
NPN, Dark-on + Stability ...
No
1000
-25...+65
83.6
85365019
YES
YES
0
LLR-M18PA-NMS-404
620-600-202
LLR-M18PA-NMS-404
Standard sensors
Through-beam
0...30000
0...25000
LED, red 630 nm
M18
ABS
IP 67
PNP
Dark-on/IO-Link
IO-Link
M12 4-pin
10...30 VDC
PNP, Dark-on/IO-Link
30…1200 mm, 3/4-turn pot.
1000
-25...+65
18.6
85365019
YES
YES
Contrinex-LLR-M18PA-NMx-4...
LLR-M18PA-NMS-603
620-600-203
LLR-M18PA-NMS-603
Standard sensors
Through-beam
0...30000
0...25000
LED, red 630 nm
M18
ABS
IP 67
PNP
Light-on/IO-Link + Dark-o...
IO-Link
M12 4-pin
10...30 VDC
PNP, Light-on/IO-Link + D...
30…1200 mm, 3/4-turn pot.
1000
-25...+65
18.6
85365019
YES
YES
Contrinex-LLR-M18PA-NMx-6...
LLR-M18PA-NMS-60D
620-600-204
LLR-M18PA-NMS-60D
Standard sensors
Through-beam
0...30000
0...25000
LED, red 630 nm
M18
ABS
IP 67
PNP
Dark-on/IO-Link + Stabili...
IO-Link
M12 4-pin
10...30 VDC
PNP, Dark-on/IO-Link + St...
30…1200 mm, 3/4-turn pot.
1000
-25...+65
18.6
85365019
YES
YES
Contrinex-LLR-M18PA-NMx-6...
LLR-M18PA-NMS-302
620-600-205
LLR-M18PA-NMS-302
Standard sensors
Through-beam
0...30000
0...25000
LED, red 630 nm
M18
ABS
IP 67
NPN
Dark-on
Standard output
M12 4-pin
10...30 VDC
NPN, Dark-on
No
1000
-25...+65
18.6
85365019
YES
YES
0
LLR-M18PA-NMS-101
620-600-206
LLR-M18PA-NMS-101
Standard sensors
Through-beam
0...30000
0...25000
LED, red 630 nm
M18
ABS
IP 67
NPN
Light-on + Dark-on
Standard output
M12 4-pin
10...30 VDC
NPN, Light-on + Dark-on
No
1000
-25...+65
18.6
85365019
YES
YES
0
LLR-M18PA-NMS-10B
620-600-207
LLR-M18PA-NMS-10B
Standard sensors
Through-beam
0...30000
0...25000
LED, red 630 nm
M18
ABS
IP 67
NPN
Dark-on + Stability alarm
Standard output
M12 4-pin
10...30 VDC
NPN, Dark-on + Stability ...
No
1000
-25...+65
18.6
85365019
YES
YES
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TRU-C23PA-TM - Photoelectric sensor
CONTRINEX
22.12.2023
LHR-M18PA-TM - Photoelectric sensor
CONTRINEX
22.12.2023
LHR-M18PA-PM - Photoelectric sensor
CONTRINEX
22.12.2023
TRR-C23PA-PM - Photoelectric sensor
CONTRINEX
22.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表