您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
LF Complete Part 6000psi - Elbow flange | SAE 3000/ISO 6162-1
Parker
Parflange® F37
6000 PSI
Complete flange connection parts
Powered by
CAD模型選擇
{parker/parflange_f37/6000psi/cfc_parts/lf_winkelflansch_schliesse_6000psi_asmtab.prj},{NB=LF - Winkelflansch Komplett Teil R-632LFCF},{ERMETO=R-632LFCF},{ERMETO1=LF32CFX},{INFO=PDF Link},{WERKSTOFF=Stahl, verzinkt, Cr(VI)-frei},{BAU=2},{D=49},{L=110},{WEIGHT=8.78000},{PPATH=assemblies/lf_winkelflansch_schliesse_6000psi_asmtpl.prj},{ERMETO2=R-632LFCF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAU
Size
[Inch]
D
Width
[mm]
L
Width
[mm]
WEIGHT
Weight
[kg]
LF - Elbow flange Complet...
R-608LFCF
Steel, zinc plated, Cr(VI...
1/2
14
70
0.00100
LF - Elbow flange Complet...
R-612LFCF
Steel, zinc plated, Cr(VI...
3/4
20
80
1.90100
LF - Elbow flange Complet...
R-616LFCF
Steel, zinc plated, Cr(VI...
1
24
85
2.54000
LF - Elbow flange Complet...
R-620LFCF
Steel, zinc plated, Cr(VI...
1 1/4
30
90
3.64000
LF - Elbow flange Complet...
R-624LFCF
Steel, zinc plated, Cr(VI...
1 1/2
39
100
5.80000
LF - Elbow flange Complet...
R-632LFCF
Steel, zinc plated, Cr(VI...
2
49
110
8.78000
LF - Elbow flange Complet...
R-608LFSS
Stainless Steel
1/2
14
70
1.01200
LF - Elbow flange Complet...
R-612LFSS
Stainless Steel
3/4
20
80
2.00500
LF - Elbow flange Complet...
R-616LFSS
Stainless Steel
1
24
85
2.54100
LF - Elbow flange Complet...
R-620LFSS
Stainless Steel
1 1/4
30
90
3.98000
LF - Elbow flange Complet...
R-624LFSS
Stainless Steel
1 1/2
39
100
5.79900
LF - Elbow flange Complet...
R-632LFSS
Stainless Steel
2
49
110
9.82000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TF Complete Part 6000psi - TEE flange | SAE 3000/ISO 6162-1
Parker
19.04.2024
WA Complete Part 6000psi - Weld adapter connection | SAE 3000/ISO 6162-1
Parker
19.04.2024
TB - Flange T-block | SAE 6000/ISO 6162-2
Parker
19.04.2024
LB - Flange L-block | SAE 6000/ISO 6162-2
Parker
19.04.2024
LF Complete Part 3000psi - Elbow flange | SAE 3000/ISO 6162-1
Parker
19.04.2024
FHS EO - SAE Split flange halves
Parker
31.05.2022
LF Complete Part 1000psi - Elbow flange | SAE 1000/ISO 6162-1 footprint
Parker
19.04.2024
Elbow SAE flange coupling, high pressure (6000 psi) - With cutting ring con...
VOSS
11.04.2023
PAL-(G/M) EO - SAE 4 bolt flange with test point port
Parker
31.05.2022
1935-61 - Flat Socket Block Pipe Code 61 (O-Ring Face)
Brennan Industries
26.01.2021
WEJELS - Butt-Weld Pipe Fittings 90 Elbow Long
Misumi
31.05.2023
Connecting flange coupling SAE flange 6000 psi ZAKO single parts - High pre...
VOSS
11.04.2023
TF F37 6000psi - Flare flange connection | Tube to flange connection, flat ...
Parker
31.05.2022
LF - Winkelflansch | SAE 3000/ISO 6162-1 | SAE 6000/ISO 6162-2
Parker
19.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表