您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 343.2 KRE - Levelling feet, Steel zinc plated, Threaded stud, Type KRE, with plastic cap, non-gliding, electrically conductive (antistatic)
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling Feet
GN 343.2 Leveling Feet, Steel, with Threaded Stud
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn343_2/gn343_2_kre_asmtab.prj},{NB=Gelenkfuss mit Schraube GN 343.2-40-M12-100-KRE (0)},{PARTNUMBER=GN 343.2-40-M12-100-KRE},{NORMNR=GN 343.2},{D1=40},{D2=M12},{NDMD2=12.00},{L1=100},{L1X=63,80,100},{L3=27.5},{L5=7.5},{SW=17},{T=11.5},{SB=33.0},{WINKEL=0},{PPATH=gn343_2_kre_asmtpl.prj},{WEIGHT=0.19800},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
L3
[mm]
L5
[mm]
SW
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling foot with threa...
GN 343.2-25-M6-40-KRE
25
M6
40
20.5
5.5
12
7.5
0.04400
73269098
YES
Levelling foot with threa...
GN 343.2-25-M6-50-KRE
25
M6
50
20.5
5.5
12
7.5
0.04600
73269098
YES
Levelling foot with threa...
GN 343.2-25-M6-63-KRE
25
M6
63
20.5
5.5
12
7.5
0.04800
73269098
YES
Levelling foot with threa...
GN 343.2-25-M8-40-KRE
25
M8
40
20.5
5.5
12
14.0
0.05200
73269098
YES
Levelling foot with threa...
GN 343.2-25-M8-50-KRE
25
M8
50
20.5
5.5
12
14.0
0.05500
73269098
YES
Levelling foot with threa...
GN 343.2-25-M8-63-KRE
25
M8
63
20.5
5.5
12
14.0
0.05900
73269098
YES
Levelling foot with threa...
GN 343.2-25-M10-50-KRE
25
M10
50
20.5
5.5
12
23.0
0.06800
73269098
YES
Levelling foot with threa...
GN 343.2-25-M10-63-KRE
25
M10
63
20.5
5.5
12
23.0
0.07400
73269098
YES
Levelling foot with threa...
GN 343.2-25-M10-80-KRE
25
M10
80
20.5
5.5
12
23.0
0.08200
73269098
YES
Levelling foot with threa...
GN 343.2-32-M8-40-KRE
32
M8
40
24.5
6.5
12
14.0
0.07800
73269098
YES
Levelling foot with threa...
GN 343.2-32-M8-50-KRE
32
M8
50
24.5
6.5
12
14.0
0.08100
73269098
YES
Levelling foot with threa...
GN 343.2-32-M8-63-KRE
32
M8
63
24.5
6.5
12
14.0
0.08500
73269098
YES
Levelling foot with threa...
GN 343.2-32-M10-50-KRE
32
M10
50
24.5
6.5
15
23.0
0.10100
73269098
YES
Levelling foot with threa...
GN 343.2-32-M10-63-KRE
32
M10
63
24.5
6.5
15
23.0
0.10700
73269098
YES
Levelling foot with threa...
GN 343.2-32-M10-80-KRE
32
M10
80
24.5
6.5
15
23.0
0.11600
73269098
YES
Levelling foot with threa...
GN 343.2-32-M12-63-KRE
32
M12
63
24.5
6.5
15
33.0
0.12400
73269098
YES
Levelling foot with threa...
GN 343.2-32-M12-80-KRE
32
M12
80
24.5
6.5
15
33.0
0.13700
73269098
YES
Levelling foot with threa...
GN 343.2-32-M12-100-KRE
32
M12
100
24.5
6.5
15
33.0
0.15100
73269098
YES
Levelling foot with threa...
GN 343.2-40-M8-50-KRE
40
M8
50
27.5
7.5
15
14.0
0.12800
73269098
YES
Levelling foot with threa...
GN 343.2-40-M8-63-KRE
40
M8
63
27.5
7.5
15
14.0
0.13200
73269098
YES
Levelling foot with threa...
GN 343.2-40-M8-80-KRE
40
M8
80
27.5
7.5
15
14.0
0.13800
73269098
YES
Levelling foot with threa...
GN 343.2-40-M10-50-KRE
40
M10
50
27.5
7.5
15
23.0
0.14300
73269098
YES
Levelling foot with threa...
GN 343.2-40-M10-63-KRE
40
M10
63
27.5
7.5
15
23.0
0.14900
73269098
YES
Levelling foot with threa...
GN 343.2-40-M10-80-KRE
40
M10
80
27.5
7.5
15
23.0
0.15800
73269098
YES
Levelling foot with threa...
GN 343.2-40-M12-63-KRE
40
M12
63
27.5
7.5
17
33.0
0.17100
73269098
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 343.2 KS - Levelling feet, Steel zinc plated, Threaded stud, Type KS, wi...
Ganter
19.06.2024
GN 343.2 KSE - Levelling feet, Steel zinc plated, Threaded stud, Type KSE, ...
Ganter
19.06.2024
GN 343.2 OS - Levelling feet, Steel zinc plated, Threaded stud, Type OS, wi...
Ganter
19.06.2024
GN 343.6 KR - Stainless Steel-Levelling feet, Threaded stud, Type KR, with ...
Ganter
19.06.2024
LV.A - ELESA-Levelling elements
Elesa
24.06.2024
LV.A-SST - ELESA-Levelling elements
Elesa
24.06.2024
LV.A-ESD-C - ELESA-Levelling elements
Elesa
24.06.2024
GN 343.6 KRE - Stainless Steel-Levelling feet, Threaded stud, Type KRE, wit...
Ganter
19.06.2024
LV.A-SST-ESD-C - ELESA-Levelling elements
Elesa
24.06.2024
GN 343.6 KS - Stainless Steel-Levelling feet, Threaded stud, Type KS, with ...
Ganter
19.06.2024
GN 343.1 KR - Levelling feet, Steel zinc plated, Internal thread, Type KR, ...
Ganter
19.06.2024
GN 343.1 KSE - Levelling feet, Steel zinc plated, Internal thread, Type KSE...
Ganter
19.06.2024
GN 343.5 KR - Stainless Steel-Levelling feet, Internal thread, Type KR, wit...
Ganter
19.06.2024
GN 343.1 KS - Levelling feet, Steel zinc plated, Internal thread, Type KS, ...
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表