您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 343.2 OS - Levelling feet, Steel zinc plated, Threaded stud, Type OS, without plastic cap
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling Feet
GN 343.2 Leveling Feet, Steel, with Threaded Stud
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn343_2/gn343_2_os_asmtab.prj},{NB=Gelenkfuss mit Schraube GN 343.2-40-M12-100-OS (0)},{PARTNUMBER=GN 343.2-40-M12-100-OS},{NORMNR=GN 343.2},{D1=40},{D2=M12},{NDMD2=12.00},{L1=100},{L1X=63,80,100},{L2=26},{L3=27.5},{L4=6.0},{L5=7.5},{SW=17},{T=11.5},{SB=33.0},{WINKEL=0},{PPATH=gn343_2_os_asmtpl.prj},{WEIGHT=0.20600},{CTN=73269098},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
L4
[mm]
SW
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling foot with threa...
GN 343.2-25-M6-40-OS
25
M6
40
19
4.0
12
7.5
0.04600
73269098
YES
Levelling foot with threa...
GN 343.2-25-M6-50-OS
25
M6
50
19
4.0
12
7.5
0.04770
73269098
YES
Levelling foot with threa...
GN 343.2-25-M6-63-OS
25
M6
63
19
4.0
12
7.5
0.05000
73269098
YES
Levelling foot with threa...
GN 343.2-25-M8-40-OS
25
M8
40
19
4.0
12
14.0
0.05500
73269098
YES
Levelling foot with threa...
GN 343.2-25-M8-50-OS
25
M8
50
19
4.0
12
14.0
0.06000
73269098
YES
Levelling foot with threa...
GN 343.2-25-M8-63-OS
25
M8
63
19
4.0
12
14.0
0.06100
73269098
YES
Levelling foot with threa...
GN 343.2-25-M10-50-OS
25
M10
50
19
4.0
12
23.0
0.07100
73269098
YES
Levelling foot with threa...
GN 343.2-25-M10-63-OS
25
M10
63
19
4.0
12
23.0
0.07750
73269098
YES
Levelling foot with threa...
GN 343.2-25-M10-80-OS
25
M10
80
19
4.0
12
23.0
0.08620
73269098
YES
Levelling foot with threa...
GN 343.2-32-M8-40-OS
32
M8
40
23
5.0
12
14.0
0.08000
73269098
YES
Levelling foot with threa...
GN 343.2-32-M8-50-OS
32
M8
50
23
5.0
12
14.0
0.08900
73269098
YES
Levelling foot with threa...
GN 343.2-32-M8-63-OS
32
M8
63
23
5.0
12
14.0
0.08000
73269098
YES
Levelling foot with threa...
GN 343.2-32-M10-50-OS
32
M10
50
23
5.0
15
23.0
0.10700
73269098
YES
Levelling foot with threa...
GN 343.2-32-M10-63-OS
32
M10
63
23
5.0
15
23.0
0.10800
73269098
YES
Levelling foot with threa...
GN 343.2-32-M10-80-OS
32
M10
80
23
5.0
15
23.0
0.12200
73269098
YES
Levelling foot with threa...
GN 343.2-32-M12-63-OS
32
M12
63
23
5.0
15
33.0
0.13100
73269098
YES
Levelling foot with threa...
GN 343.2-32-M12-80-OS
32
M12
80
23
5.0
15
33.0
0.14460
73269098
YES
Levelling foot with threa...
GN 343.2-32-M12-100-OS
32
M12
100
23
5.0
15
33.0
0.15850
73269098
YES
Levelling foot with threa...
GN 343.2-40-M8-50-OS
40
M8
50
26
6.0
15
14.0
0.13900
73269098
YES
Levelling foot with threa...
GN 343.2-40-M8-63-OS
40
M8
63
26
6.0
15
14.0
0.14300
73269098
YES
Levelling foot with threa...
GN 343.2-40-M8-80-OS
40
M8
80
26
6.0
15
14.0
0.14900
73269098
YES
Levelling foot with threa...
GN 343.2-40-M10-50-OS
40
M10
50
26
6.0
15
23.0
0.15000
73269098
YES
Levelling foot with threa...
GN 343.2-40-M10-63-OS
40
M10
63
26
6.0
15
23.0
0.16000
73269098
YES
Levelling foot with threa...
GN 343.2-40-M10-80-OS
40
M10
80
26
6.0
15
23.0
0.16700
73269098
YES
Levelling foot with threa...
GN 343.2-40-M12-63-OS
40
M12
63
26
6.0
17
33.0
0.18200
73269098
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表