您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 343.1 OS - Levelling feet, Steel zinc plated, Internal thread, Type OS, without plastic cap
Elesa+Ganter
水平调整件
GN 343.1
GN 343.1 OS
Powered by
CAD模型選擇
{elesa_ganter/levelling_elements/gn343_1/gn343_1_os/gn343_1_os_asmtab.prj},{NB=Gelenkfuss mit Innengewinde GN 343.1-40-M10-OS (0)},{PARTNUMBER=GN 343.1-40-M10-OS},{D1=40},{D2=M10},{NDMD2=10.00},{L2=26},{L4=6.0},{SW=15},{T=10.5},{WINKEL=0},{PPATH=gn343_1_os_asmtpl.prj},{WEIGHT=0.10800},{CTN=73269098},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L2
[mm]
L4
[mm]
SW
[mm]
T
min
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling foot with inter...
GN 343.1-25-M6-OS
25
M6
19
4.0
12
9.0
0.03400
73269098
YES
Levelling foot with inter...
GN 343.1-25-M8-OS
25
M8
19
4.0
12
9.0
0.03000
73269098
YES
Levelling foot with inter...
GN 343.1-32-M8-OS
32
M8
23
5.0
12
9.0
0.06500
73269098
YES
Levelling foot with inter...
GN 343.1-32-M10-OS
32
M10
23
5.0
15
10.5
0.06500
73269098
YES
Levelling foot with inter...
GN 343.1-40-M10-OS
40
M10
26
6.0
15
10.5
0.10800
73269098
YES
Levelling foot with inter...
GN 343.1-40-M12-OS
40
M12
26
6.0
17
11.5
0.10000
73269098
YES
Levelling foot with inter...
GN 343.1-50-M10-OS
50
M10
28
7.0
15
10.5
0.18000
73269098
YES
Levelling foot with inter...
GN 343.1-50-M12-OS
50
M12
28
7.0
17
11.5
0.16000
73269098
YES
Levelling foot with inter...
GN 343.1-60-M12-OS
60
M12
36
8.5
17
11.5
0.34000
73269098
YES
Levelling foot with inter...
GN 343.1-60-M16-OS
60
M16
36
8.5
24
16.0
0.32600
73269098
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 343.1 KR - Levelling feet, Steel zinc plated, Internal thread, Type KR, ...
Ganter
19.06.2024
GN 343.4 G - Levelling feet, Type G with rubber underlay
Ganter
19.06.2024
GN 342.2 SV - Levelling feet with screw, Type SV, vibration absorbing
Elesa+Ganter
21.06.2024
LV.F-PP-SST - 水平调整件
Elesa+Ganter
21.06.2024
GN 342.1 SV - Levelling feet with female thread, vibration absorbing, Type ...
Elesa+Ganter
21.06.2024
NDL.Q - Square end-caps
Elesa+Ganter
21.06.2024
LS.A - Levelling elements
Elesa+Ganter
21.06.2024
MAE-KSPR-KSP-R-RF - 链条张紧器KSP-R,带滚珠轴承,不锈钢
MÄDLER
10.04.2024
DIN ≈933 (1954) - Hexagon bolts with thread to the head, product groups A a...
Fabory
21.04.2022
GN 17 - Leveling Feet, Stainless Steel AISI 304, FDA compliant, Type C3. Po...
Elesa+Ganter
21.06.2024
GN 343.1 KRE - Levelling feet, Steel zinc plated, Internal thread, Type KRE...
Elesa+Ganter
21.06.2024
GN 343.5 OS - Stainless Steel-Levelling feet, Internal thread, Type OS, wit...
Elesa+Ganter
21.06.2024
GN 343.3 G - Levelling feet, Type G with rubber underlay
Elesa+Ganter
21.06.2024
GN 6311.4 - Levelling feet, Type OS, without plastic cap
Berger Tools
22.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表