您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 42 - Levelling feet with fixing lug, rectangular shape
Elesa+Ganter
水平调整件
GN 42
Powered by
CAD模型選擇
{elesa_ganter/levelling_elements/gn42/gn42_rechteckform_asmtab.prj},{NB=Stellfuss GN 42-80-M16-125-E3-UK (0)},{PARTNUMBER=GN 42-80-M16-125-E3-UK},{D1=80},{NDM=16},{D3=13},{D4=10.5},{H1=3},{H2=1.3},{L8=70},{M1=27},{M2=26},{R=15},{S=2.0},{WEIGHT=0.4033},{DD=79.0000},{RR=10.0000},{CRR=14.8348},{R1=2.5000},{C1=1.750},{H44=13.500},{H45=7.000},{SW3L=10.000},{SW3D=12.000},{XH=40.000},{XXH=26.000},{VH=10.000},{VHH=17.000},{SW4H=6.500},{SW4HH=3.500},{VDX=14.300},{VCH=0.900},{VR=1.200},{VRH=7.000},{VR2=2.000},{WH=19.208},{WCHAM1=1.250},{WCHAM2=1.000},{L4XX=16.000},{WR=5.000},{WRH=26.108},{WRHH=8.000},{WD6=30.000},{WD6X=20.400},{WR6H=10.000},{WR6=5.000},{WRR=1.000},{D2=M16},{FORM=E3},{AUSF=UK},{L1=125},{L7=-},{H3=-},{H4=18},{H6=3},{M3=-},{SW1=-},{SW2=12},{WINKEL=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
L1
[mm]
L7
[mm]
D3
[mm]
D4
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H6
[mm]
L8
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
R
[mm]
SW1
[mm]
SW2
[mm]
SW3
[mm]
SW7
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling foot GN 42-80-M...
GN 42-80-M8-40-E0-S
80
M8
E0
S
40
-
13
10.5
3
1.3
12
-
-
70
27
26
-
15
17
-
-
-
-
0.1998
73269098
YES
Levelling foot GN 42-80-M...
GN 42-80-M8-50-E0-S
80
M8
E0
S
50
-
13
10.5
3
1.3
12
-
-
70
27
26
-
15
17
-
-
-
-
0.2028
73269098
YES
Levelling foot GN 42-80-M...
GN 42-80-M8-63-E0-S
80
M8
E0
S
63
-
13
10.5
3
1.3
12
-
-
70
27
26
-
15
17
-
-
-
-
0.2068
73269098
YES
Levelling foot GN 42-80-M...
GN 42-80-M8-40-E0-SK
80
M8
E0
SK
40
-
13
10.5
3
1.3
12
-
-
70
27
26
-
15
17
-
-
-
-
0.2048
73269098
YES
Levelling foot GN 42-80-M...
GN 42-80-M8-50-E0-SK
80
M8
E0
SK
50
-
13
10.5
3
1.3
12
-
-
70
27
26
-
15
17
-
-
-
-
0.2078
73269098
YES
Levelling foot GN 42-80-M...
GN 42-80-M8-63-E0-SK
80
M8
E0
SK
63
-
13
10.5
3
1.3
12
-
-
70
27
26
-
15
17
-
-
-
-
0.2118
73269098
YES
Levelling foot GN 42-80-M...
GN 42-80-M8-26-E0-X
80
M8
E0
X
-
26
13
10.5
3
1.3
-
-
-
70
27
26
-
15
-
-
-
14
8
0.2226
73269098
YES
Levelling foot GN 42-80-M...
GN 42-80-M8-40-E3-S
80
M8
E3
S
40
-
13
10.5
3
1.3
12
-
3
70
27
26
-
15
17
-
-
-
-
0.2263
73269098
YES
Levelling foot GN 42-80-M...
GN 42-80-M8-50-E3-S
80
M8
E3
S
50
-
13
10.5
3
1.3
12
-
3
70
27
26
-
15
17
-
-
-
-
0.2293
73269098
YES
Levelling foot GN 42-80-M...
GN 42-80-M8-63-E3-S
80
M8
E3
S
63
-
13
10.5
3
1.3
12
-
3
70
27
26
-
15
17
-
-
-
-
0.2333
73269098
YES
Levelling foot GN 42-80-M...
GN 42-80-M8-40-E3-SK
80
M8
E3
SK
40
-
13
10.5
3
1.3
12
-
3
70
27
26
-
15
17
-
-
-
-
0.2313
73269098
YES
Levelling foot GN 42-80-M...
GN 42-80-M8-50-E3-SK
80
M8
E3
SK
50
-
13
10.5
3
1.3
12
-
3
70
27
26
-
15
17
-
-
-
-
0.2343
73269098
YES
Levelling foot GN 42-80-M...
GN 42-80-M8-63-E3-SK
80
M8
E3
SK
63
-
13
10.5
3
1.3
12
-
3
70
27
26
-
15
17
-
-
-
-
0.2383
73269098
YES
Levelling foot GN 42-80-M...
GN 42-80-M8-26-E3-X
80
M8
E3
X
-
26
13
10.5
3
1.3
-
-
3
70
27
26
-
15
-
-
-
14
8
0.2291
73269098
YES
Levelling foot GN 42-80-M...
GN 42-80-M8-40-G0-S
80
M8
G0
S
40
-
13
10.5
3
1.3
12
-
-
70
27
26
50
15
17
-
-
-
-
0.1938
73269098
YES
Levelling foot GN 42-80-M...
GN 42-80-M8-50-G0-S
80
M8
G0
S
50
-
13
10.5
3
1.3
12
-
-
70
27
26
50
15
17
-
-
-
-
0.1968
73269098
YES
Levelling foot GN 42-80-M...
GN 42-80-M8-63-G0-S
80
M8
G0
S
63
-
13
10.5
3
1.3
12
-
-
70
27
26
50
15
17
-
-
-
-
0.2008
73269098
YES
Levelling foot GN 42-80-M...
GN 42-80-M8-40-G0-SK
80
M8
G0
SK
40
-
13
10.5
3
1.3
12
-
-
70
27
26
50
15
17
-
-
-
-
0.1988
73269098
YES
Levelling foot GN 42-80-M...
GN 42-80-M8-50-G0-SK
80
M8
G0
SK
50
-
13
10.5
3
1.3
12
-
-
70
27
26
50
15
17
-
-
-
-
0.2018
73269098
YES
Levelling foot GN 42-80-M...
GN 42-80-M8-63-G0-SK
80
M8
G0
SK
63
-
13
10.5
3
1.3
12
-
-
70
27
26
50
15
17
-
-
-
-
0.2058
73269098
YES
Levelling foot GN 42-80-M...
GN 42-80-M8-26-G0-X
80
M8
G0
X
-
26
13
10.5
3
1.3
-
-
-
70
27
26
50
15
-
-
-
14
8
0.2166
73269098
YES
Levelling foot GN 42-80-M...
GN 42-80-M8-40-G3-S
80
M8
G3
S
40
-
13
10.5
3
1.3
12
-
3
70
27
26
50
15
17
-
-
-
-
0.2200
73269098
YES
Levelling foot GN 42-80-M...
GN 42-80-M8-50-G3-S
80
M8
G3
S
50
-
13
10.5
3
1.3
12
-
3
70
27
26
50
15
17
-
-
-
-
0.2230
73269098
YES
Levelling foot GN 42-80-M...
GN 42-80-M8-63-G3-S
80
M8
G3
S
63
-
13
10.5
3
1.3
12
-
3
70
27
26
50
15
17
-
-
-
-
0.2270
73269098
YES
Levelling foot GN 42-80-M...
GN 42-80-M8-40-G3-SK
80
M8
G3
SK
40
-
13
10.5
3
1.3
12
-
3
70
27
26
50
15
17
-
-
-
-
0.2250
73269098
YES
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 42 - Levelling feet with fixing lug
Ganter
12.04.2024
GN 42 - Levelling feet with fixing lug, rectangular shape
Ganter
12.04.2024
LV.FO-AS - Levelling elements with offset mounting
Elesa
13.05.2024
LV.F - Levelling elements for ground mounting
Elesa
13.05.2024
LV.F-SST - Levelling elements for ground mounting
Elesa
13.05.2024
LX - Levelling elements
Elesa
13.05.2024
GN 30 - Levelling feet, Steel sheet, zinc plated / with rubber underlay
Elesa+Ganter
28.03.2024
GN 991 - Tube End Plugs, Plastic round
Ganter
12.04.2024
LV.FO - Levelling elements with offset mounting
Elesa
13.05.2024
GN 991 - Tube End Plugs, Plastic square
Ganter
12.04.2024
GN 32 - Levelling feet, Steel sheet metal, with rubber pad, with fixing lug
Elesa+Ganter
28.03.2024
Series 2500 - Energy Chain - snap-open along outer radius
igus
20.07.2021
2316417 - FB2-S1-12SP-T-0-16-00-0-0
PHOENIX CONTACT
07.12.2023
2316433 - FB2-S1-12SP-S-0-16-00-0-0
PHOENIX CONTACT
07.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表