您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 40 - Levelling feet without fixing lug
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
GN 40
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/gn40/gn_40_asmtab.prj},{NB=Stellfuss GN 40-60-M10-60-A1-SK (0)},{PARTNUMBER=GN 40-60-M10-60-A1-SK},{ITEMID=40-60-M10-60-A1-SK},{WINKEL=0},{D1=60},{D2=M10},{NDM=10},{FORM=A1},{H33=11},{H44=-},{FORMX='B0','A0','A1','D3'},{AUSF=SK},{L1=60},{AUSF1='S','SK','X'},{L11='50','60','80','100'},{LL='-'},{L21=-},{L31=-},{L77=28},{D3=-},{D3X=6.6},{H1=2.5},{H22=2.0},{H66=4.5},{M=-},{M2X=48},{H5=-},{L4=-},{L5=-},{SW11=17},{SW22=-},{SW33=-},{SW77=14},{TT=10},{SW4=-},{SW5=-},{SW6=-},{WEIGHT=0.10000},{CTN=8487900080},{ROHS=YES},{PPATH=gn_40_asmtpl.prj},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
L1
[mm]
L7
[mm]
D3
[mm]
H1
[mm]
S
[mm]
H6
[mm]
M
[mm]
H3
[mm]
H4
[mm]
SW1
[mm]
SW2
[mm]
SW3
[mm]
SW7
[mm]
T
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling foot GN 40-40-M...
GN 40-40-M8-40-B0-S
40
M8
B0
S
40
-
5.4
2.0
-
-
30
10.5
-
17
-
-
-
-
0.04300
8487900080
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-50-B0-S
40
M8
B0
S
50
-
5.4
2.0
-
-
30
10.5
-
17
-
-
-
-
0.04290
8487900080
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-63-B0-S
40
M8
B0
S
63
-
5.4
2.0
-
-
30
10.5
-
17
-
-
-
-
0.04690
8487900080
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-40-B0-SK
40
M8
B0
SK
40
-
5.4
2.0
-
-
30
10.5
-
17
-
-
-
-
0.04490
8487900080
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-50-B0-SK
40
M8
B0
SK
50
-
5.4
2.0
-
-
30
10.5
-
17
-
-
-
-
0.04790
8487900080
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-63-B0-SK
40
M8
B0
SK
63
-
5.4
2.0
-
-
30
10.5
-
17
-
-
-
-
0.05190
8487900080
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-25-B0-X
40
M8
B0
X
-
25
5.4
2.0
-
-
30
-
-
-
-
-
14
8
0.06290
8487900080
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-40-A0-S
40
M8
A0
S
40
-
-
2.0
-
-
-
10.5
-
17
-
-
-
-
0.04700
8487900080
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-50-A0-S
40
M8
A0
S
50
-
-
2.0
-
-
-
10.5
-
17
-
-
-
-
0.05100
8487900080
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-63-A0-S
40
M8
A0
S
63
-
-
2.0
-
-
-
10.5
-
17
-
-
-
-
0.05480
8487900080
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-40-A0-SK
40
M8
A0
SK
40
-
-
2.0
-
-
-
10.5
-
17
-
-
-
-
0.04700
8487900080
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-50-A0-SK
40
M8
A0
SK
50
-
-
2.0
-
-
-
10.5
-
17
-
-
-
-
0.05100
8487900080
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-63-A0-SK
40
M8
A0
SK
63
-
-
2.0
-
-
-
10.5
-
17
-
-
-
-
0.05500
8487900080
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-25-A0-X
40
M8
A0
X
-
25
-
2.0
-
-
-
-
-
-
-
-
14
8
0.05000
8487900080
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-40-A1-S
40
M8
A1
S
40
-
-
2.0
1.5
-
-
10.5
-
17
-
-
-
-
0.05000
8487900080
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-50-A1-S
40
M8
A1
S
50
-
-
2.0
1.5
-
-
10.5
-
17
-
-
-
-
0.05280
8487900080
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-63-A1-S
40
M8
A1
S
63
-
-
2.0
1.5
-
-
10.5
-
17
-
-
-
-
0.05700
8487900080
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-40-A1-SK
40
M8
A1
SK
40
-
-
2.0
1.5
-
-
10.5
-
17
-
-
-
-
0.05000
8487900080
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-50-A1-SK
40
M8
A1
SK
50
-
-
2.0
1.5
-
-
10.5
-
17
-
-
-
-
0.05400
8487900080
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-63-A1-SK
40
M8
A1
SK
63
-
-
2.0
1.5
-
-
10.5
-
17
-
-
-
-
0.05700
8487900080
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-25-A1-X
40
M8
A1
X
-
25
-
2.0
1.5
-
-
-
-
-
-
-
14
8
0.05000
8487900080
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-40-A3-S
40
M8
A3
S
40
-
-
2.0
-
3.5
-
10.5
-
17
-
-
-
-
0.04510
8487900080
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-50-A3-S
40
M8
A3
S
50
-
-
2.0
-
3.5
-
10.5
-
17
-
-
-
-
0.04000
8487900080
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-63-A3-S
40
M8
A3
S
63
-
-
2.0
-
3.5
-
10.5
-
17
-
-
-
-
0.05210
8487900080
YES
Levelling foot GN 40-40-M...
GN 40-40-M8-40-A3-SK
40
M8
A3
SK
40
-
-
2.0
-
3.5
-
10.5
-
17
-
-
-
-
0.05190
8487900080
YES
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 30 - Levelling feet, Steel sheet, zinc plated / with rubber underlay
JW Winco
20.06.2024
GN 839.5 - Leveling feet, foot plastic / Screw Stainless Steel, fixed
Ganter
19.06.2024
GN 40 - Levelling feet without fixing lug
Ganter
19.06.2024
GN 839 - Levelling feet, Foot plastic / Screw steel, fixed
JW Winco
25.06.2024
GN 40 - Levelling feet without fixing lug, Inch
JW Winco
20.06.2024
GN 343.2 OS - Levelling feet, Steel zinc plated, Threaded stud, Type OS, wi...
JW Winco
25.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表