您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LM.SST - Levelling elements
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LM.SST
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lm_sst/lm_sst_asmtab.prj},{NB=Levelling elements LM.40-SST M10X50 (0)},{CODE=402540},{DESCRIPTION=LM.40-SST M10X50},{ROT=0},{DIM01=40},{DIM02=M10},{DIM03=76},{DIM04=50},{DIM05=26},{DIM06=15},{DIM07=11000},{WEIGHT=157},{DIM08=-},{NDM=10.000},{KDM=8.160},{L=76.000},{L0=50.000},{L2=0.000},{H1=6.000},{H2=5.600},{D2=17.500},{AL=20.000},{DD=19.000},{H=9.360},{D2X=11.780},{M=6.000},{TYP=2.000},{VERS=3},{PPATH=lm_sst_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
[mm]
DIM03
L
[mm]
DIM04
l
[mm]
DIM05
l1
[mm]
DIM06
s
[mm]
DIM07
Max limit static load
[N]
WEIGHT
Weight
[g]
Levelling elements LM.25-...
402020
LM.25-SST M6
25
M6
-
-
19
12
7000
27
Levelling elements LM.25-...
402021
LM.25-SST M8
25
M8
-
-
19
12
7000
31
Levelling elements LM.32-...
402030
LM.32-SST M8
32
M8
-
-
23
12
7000
65
Levelling elements LM.32-...
402031
LM.32-SST M10
32
M10
-
-
23
15
11000
66
Levelling elements LM.40-...
402040
LM.40-SST M10
40
M10
-
-
26
15
11000
120
Levelling elements LM.40-...
402041
LM.40-SST M12
40
M12
-
-
26
17
16000
111
Levelling elements LM.50-...
402050
LM.50-SST M10
50
M10
-
-
28
15
11000
190
Levelling elements LM.50-...
402051
LM.50-SST M12
50
M12
-
-
28
17
16000
180
Levelling elements LM.60-...
402060
LM.60-SST M12
60
M12
-
-
36
17
16000
340
Levelling elements LM.60-...
402061
LM.60-SST M16
60
M16
-
-
36
24
30000
330
Levelling elements LM.25-...
402511
LM.25-SST M6x40
25
M6
59
40
19
12
4000
39
Levelling elements LM.25-...
402512
LM.25-SST M6x50
25
M6
69
50
19
12
4000
41
Levelling elements LM.25-...
402513
LM.25-SST M6x63
25
M6
82
63
19
12
4000
45
Levelling elements LM.25-...
402516
LM.25-SST M10x50
25
M10
69
50
19
12
11000
54
Levelling elements LM.25-...
402517
LM.25-SST M10x63
25
M10
82
63
19
12
11000
64
Levelling elements LM.25-...
402518
LM.25-SST M10x80
25
M10
99
80
19
12
11000
76
Levelling elements LM.25-...
402523
LM.25-SST M8X40
25
M8
59
40
19
12
7000
57
Levelling elements LM.25-...
402524
LM.25-SST M8X50
25
M8
69
50
19
12
7000
55
Levelling elements LM.25-...
402526
LM.25-SST M8X63
25
M8
82
63
19
12
7000
67
Levelling elements LM.32-...
402527
LM.32-SST M12x63
32
M12
86
63
23
15
16000
166
Levelling elements LM.32-...
402528
LM.32-SST M12x80
32
M12
103
80
23
15
16000
183
Levelling elements LM.32-...
402529
LM.32-SST M12x100
32
M12
123
100
23
15
16000
201
Levelling elements LM.32-...
402530
LM.32-SST M8X40
32
M8
63
40
23
12
7000
52
Levelling elements LM.32-...
402531
LM.32-SST M8X50
32
M8
73
50
23
12
7000
57
Levelling elements LM.32-...
402532
LM.32-SST M8X63
32
M8
86
63
23
12
7000
67
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表